Part Number |
Bore Size |
Outside Diameter D |
Inside Ring Width B |
Static Load Rating |
Dynamic Load Rating |
Lubrication Type |
CAD |
|---|---|---|---|---|---|---|---|
| SUC207-22-IP69K/FVSL613 | N/A 1 3/8 in | N/A 2.835 in | N/A 1.689 in | N/A 2766 lbf12300 N | N/A 4901 lbf21800 N | N/A Food Grade Solid Lube |
N/A
|
| SUC207-IP69K/F | N/A | N/A 2.835 in | N/A 1.689 in | N/A 2766 lbf12300 N | N/A 4901 lbf21800 N | N/A Standard Food Safe Grease |
N/A
|
| SUC207-IP69K/FVSL613 | N/A | N/A 2.835 in | N/A 1.689 in | N/A 2766 lbf12300 N | N/A 4901 lbf21800 N | N/A Food Grade Solid Lube |
N/A
|
| SUC207-23-IP69K/F | N/A 1 7/16 in | N/A 2.835 in | N/A 1.689 in | N/A 2766 lbf12300 N | N/A 4901 lbf21800 N | N/A Standard Food Safe Grease |
N/A
|
| SUC207-23-IP69K/FVSL613 | N/A 1 7/16 in | N/A 2.835 in | N/A 1.689 in | N/A 2766 lbf12300 N | N/A 4901 lbf21800 N | N/A Food Grade Solid Lube |
N/A
|
| SUC208-24-IP69K/F | N/A 1 1/2 in | N/A 3.15 in | N/A 1.937 in | N/A 3215 lbf14300 N | N/A 5576 lbf24800 N | N/A Standard Food Safe Grease |
N/A
|
| SUC208-24-IP69K/FVSL613 | N/A 1 1/2 in | N/A 3.15 in | N/A 1.937 in | N/A 3215 lbf14300 N | N/A 5576 lbf24800 N | N/A Food Grade Solid Lube |
N/A
|
| SUC208-25-IP69K/F | N/A 1 9/16 in | N/A 3.15 in | N/A 1.937 in | N/A 3215 lbf14300 N | N/A 5576 lbf24800 N | N/A Standard Food Safe Grease |
N/A
|
| SUC208-25-IP69K/FVSL613 | N/A 1 9/16 in | N/A 3.15 in | N/A 1.937 in | N/A 3215 lbf14300 N | N/A 5576 lbf24800 N | N/A Food Grade Solid Lube |
N/A
|
| SUC208-IP69K/F | N/A | N/A 3.15 in | N/A 1.937 in | N/A 3215 lbf14300 N | N/A 5576 lbf24800 N | N/A Standard Food Safe Grease |
N/A
|
| SUC208-IP69K/FVSL613 | N/A | N/A 3.15 in | N/A 1.937 in | N/A 3215 lbf14300 N | N/A 5576 lbf24800 N | N/A Food Grade Solid Lube |
N/A
|
| SUC209-26-IP69K/F | N/A 1 5/8 in | N/A 3.346 in | N/A 1.937 in | N/A 3642 lbf16200 N | N/A 6250 lbf27800 N | N/A Standard Food Safe Grease |
N/A
|
| SUC209-26-IP69K/FVSL613 | N/A 1 5/8 in | N/A 3.346 in | N/A 1.937 in | N/A 3642 lbf16200 N | N/A 6250 lbf27800 N | N/A Food Grade Solid Lube |
N/A
|
| SUC209-27-IP69K/F | N/A 1 11/16 in | N/A 3.346 in | N/A 1.937 in | N/A 3642 lbf16200 N | N/A 6250 lbf27800 N | N/A Standard Food Safe Grease |
N/A
|
| SUC209-27-IP69K/FVSL613 | N/A 1 11/16 in | N/A 3.346 in | N/A 1.937 in | N/A 3642 lbf16200 N | N/A 6250 lbf27800 N | N/A Food Grade Solid Lube |
N/A
|
| SUC209-28-IP69K/F | N/A 1 3/4 in | N/A 3.346 in | N/A 1.937 in | N/A 3642 lbf16200 N | N/A 6250 lbf27800 N | N/A Standard Food Safe Grease |
N/A
|
| SUC209-28-IP69K/FVSL613 | N/A 1 3/4 in | N/A 3.346 in | N/A 1.937 in | N/A 3642 lbf16200 N | N/A 6250 lbf27800 N | N/A Food Grade Solid Lube |
N/A
|
| SUC209-IP69K/F | N/A | N/A 3.346 in | N/A 1.937 in | N/A 3642 lbf16200 N | N/A 6250 lbf27800 N | N/A Standard Food Safe Grease |
N/A
|
| SUC209-IP69K/FVSL613 | N/A | N/A 3.346 in | N/A 1.937 in | N/A 3642 lbf16200 N | N/A 6250 lbf27800 N | N/A Food Grade Solid Lube |
N/A
|
| SUC210-30-IP69K/F | N/A 1 7/8 in | N/A 3.543 in | N/A 2.031 in | N/A 4182 lbf18600 N | N/A 6700 lbf29800 N | N/A Standard Food Safe Grease |
N/A
|
| SUC210-30-IP69K/FVSL613 | N/A 1 7/8 in | N/A 3.543 in | N/A 2.031 in | N/A 4182 lbf18600 N | N/A 6700 lbf29800 N | N/A Food Grade Solid Lube |
N/A
|
| SUC210-31-IP69K/F | N/A 1 15/16 in | N/A 3.543 in | N/A 2.031 in | N/A 4182 lbf18600 N | N/A 6700 lbf29800 N | N/A Standard Food Safe Grease |
N/A
|
| SUC210-31-IP69K/FVSL613 | N/A 1 15/16 in | N/A 3.543 in | N/A 2.031 in | N/A 4182 lbf18600 N | N/A 6700 lbf29800 N | N/A Food Grade Solid Lube |
N/A
|
| SUC210-IP69K/F | N/A | N/A 3.543 in | N/A 2.031 in | N/A 4182 lbf18600 N | N/A 6700 lbf29800 N | N/A Standard Food Safe Grease |
N/A
|
| SUC210-IP69K/FVSL613 | N/A | N/A 3.543 in | N/A 2.031 in | N/A 4182 lbf18600 N | N/A 6700 lbf29800 N | N/A Food Grade Solid Lube |
N/A
|