Part Number |
Bore Size |
Outside Diameter D |
Inside Ring Width B |
Static Load Rating |
Dynamic Load Rating |
Lubrication Type |
CAD |
|---|---|---|---|---|---|---|---|
| SUC210-32-IP69K/F | N/A 2 in | N/A 3.543 in90 mm | N/A 2.031 in51.6 mm | N/A 4182 lbf18600 N | N/A 6700 lbf29800 N | N/A Standard Food Safe Grease |
N/A
|
| SUC210-32-IP69K/FVSL613 | N/A 2 in | N/A 3.543 in90 mm | N/A 2.031 in51.6 mm | N/A 4182 lbf18600 N | N/A 6700 lbf29800 N | N/A Food Grade Solid Lube |
N/A
|