Part Number |
Shaft Size |
Bearing Type |
Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|
| LSE600BXHSATLE0302 | N/A 6 in | N/A Marine Split Cylindrical Expansion Type | N/A Four-Bolt Plummer Block | N/A 103187 lbf459000 N | N/A 149273 lbf664000 N | N/A 1450 rpm |
N/A
|
| LSE600BXHATLE0302 | N/A 6 in | N/A Marine Split Cylindrical Expansion Type | N/A Bearing and Housing | N/A 103187 lbf459000 N | N/A 149273 lbf664000 N | N/A 1450 rpm |
N/A
|
| LSE700BXHSATLE0302 | N/A 7 in | N/A Marine Split Cylindrical Expansion Type | N/A Four-Bolt Plummer Block | N/A 117800 lbf524000 N | N/A 186142 lbf828000 N | N/A 1220 rpm |
N/A
|
| LSE700BXHATLE0302 | N/A 7 in | N/A Marine Split Cylindrical Expansion Type | N/A Bearing and Housing | N/A 117800 lbf524000 N | N/A 186142 lbf828000 N | N/A 1220 rpm |
N/A
|
| LSE800BXHFATLE0302 | N/A 8 in | N/A Marine Split Cylindrical Expansion Type | N/A Round Flange | N/A 138033 lbf614000 N | N/A 222561 lbf990000 N | N/A 1070 rpm |
N/A
|
| LSE800BXHSATLE0302 | N/A 8 in | N/A Marine Split Cylindrical Expansion Type | N/A Four-Bolt Plummer Block | N/A 138033 lbf614000 N | N/A 222561 lbf990000 N | N/A 1070 rpm |
N/A
|
| LSE800BXHATLE0302 | N/A 8 in | N/A Marine Split Cylindrical Expansion Type | N/A Bearing and Housing | N/A 138033 lbf614000 N | N/A 222561 lbf990000 N | N/A 1070 rpm |
N/A
|
| LSE808BXHFATLE0302 | N/A 8 1/2 in | N/A Marine Split Cylindrical Expansion Type | N/A Round Flange | N/A 159165 lbf708000 N | N/A 262577 lbf1168000 N | N/A 930 rpm |
N/A
|
| LSE808BXHSATLE0302 | N/A 8 1/2 in | N/A Marine Split Cylindrical Expansion Type | N/A Four-Bolt Plummer Block | N/A 159165 lbf708000 N | N/A 262577 lbf1168000 N | N/A 930 rpm |
N/A
|
| LSE808BXHATLE0302 | N/A 8 1/2 in | N/A Marine Split Cylindrical Expansion Type | N/A Bearing and Housing | N/A 159165 lbf708000 N | N/A 262577 lbf1168000 N | N/A 930 rpm |
N/A
|
| LSE900BXHFATLE0302 | N/A 9 in | N/A Marine Split Cylindrical Expansion Type | N/A Round Flange | N/A 159165 lbf708000 N | N/A 262577 lbf1168000 N | N/A 930 rpm |
N/A
|
| LSE900BXHSATLE0302 | N/A 9 in | N/A Marine Split Cylindrical Expansion Type | N/A Four-Bolt Plummer Block | N/A 159165 lbf708000 N | N/A 262577 lbf1168000 N | N/A 930 rpm |
N/A
|
| LSE900BXHATLE0302 | N/A 9 in | N/A Marine Split Cylindrical Expansion Type | N/A Bearing and Housing | N/A 159165 lbf708000 N | N/A 262577 lbf1168000 N | N/A 930 rpm |
N/A
|
| LSE908BXHFATLE0302 | N/A 9 1/2 in | N/A Marine Split Cylindrical Expansion Type | N/A Round Flange | N/A 167258 lbf744000 N | N/A 289779 lbf1289000 N | N/A 820 rpm |
N/A
|
| LSE908BXHSATLE0302 | N/A 9 1/2 in | N/A Marine Split Cylindrical Expansion Type | N/A Four-Bolt Plummer Block | N/A 167258 lbf744000 N | N/A 289779 lbf1289000 N | N/A 820 rpm |
N/A
|
| LSE908BXHATLE0302 | N/A 9 1/2 in | N/A Marine Split Cylindrical Expansion Type | N/A Bearing and Housing | N/A 167258 lbf744000 N | N/A 289779 lbf1289000 N | N/A 820 rpm |
N/A
|
| LSE1000BXHFATLE0302 | N/A 10 in | N/A Marine Split Cylindrical Expansion Type | N/A Round Flange | N/A 167258 lbf744000 N | N/A 289779 lbf1289000 N | N/A 820 rpm |
N/A
|
| LSE1000BXHSATLE0302 | N/A 10 in | N/A Marine Split Cylindrical Expansion Type | N/A Four-Bolt Plummer Block | N/A 167258 lbf744000 N | N/A 289779 lbf1289000 N | N/A 820 rpm |
N/A
|
| LSE1000BXHATLE0302 | N/A 10 in | N/A Marine Split Cylindrical Expansion Type | N/A Bearing and Housing | N/A 167258 lbf744000 N | N/A 289779 lbf1289000 N | N/A 820 rpm |
N/A
|
| LSE1008BXHFATL | N/A 10 1/2 in | N/A Split Cylindrical Expansion Type | N/A Round Flange | N/A 190638 lbf848000 N | N/A 337663 lbf1502000 N | N/A 730 rpm |
N/A
|
| LSE1008BXHSATL | N/A 10 1/2 in | N/A Split Cylindrical Expansion Type | N/A Four-Bolt Plummer Block | N/A 190638 lbf848000 N | N/A 337663 lbf1502000 N | N/A 730 rpm |
N/A
|
| LSE1008BXHFATLE0302 | N/A 10 1/2 in | N/A Marine Split Cylindrical Expansion Type | N/A Round Flange | N/A 190638 lbf848000 N | N/A 337663 lbf1502000 N | N/A 730 rpm |
N/A
|
| LSE1008BXHSATLE0302 | N/A 10 1/2 in | N/A Marine Split Cylindrical Expansion Type | N/A Four-Bolt Plummer Block | N/A 190638 lbf848000 N | N/A 337663 lbf1502000 N | N/A 730 rpm |
N/A
|
| LSE1008BXHATLE0302 | N/A 10 1/2 in | N/A Marine Split Cylindrical Expansion Type | N/A Bearing and Housing | N/A 190638 lbf848000 N | N/A 337663 lbf1502000 N | N/A 730 rpm |
N/A
|
| LSE1100BXHFATL | N/A 11 in | N/A Split Cylindrical Expansion Type | N/A Round Flange | N/A 190638 lbf848000 N | N/A 337663 lbf1502000 N | N/A 730 rpm |
N/A
|