Effective August 21st, 2023, the Naval Air Warfare Center Aircraft Division (NAWCAD) has disapproved Timken Aurora’s qualification status for SAE-AS81820 and SAE-AS81935 specifications. Timken Aurora is working diligently to get requalified.
Part Number |
Thread Type |
B - Ball Bore |
W - Ball Width |
H - Head Width |
A - Base to Center |
D - Head Diameter |
C - Thread Length |
Thread Size |
Ultimate Radial Static Load Capacity |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
ASM-3ET | N/A Right Hand | N/A .1900 in | N/A .437 in | N/A .337 in | N/A 1.562 in | N/A .806 in | N/A .968 in | N/A 5/16-24 | N/A 2,360 lb |
N/A ![]() |
ASM-3ETC | N/A Right Hand | N/A .1900 in | N/A .437 in | N/A .337 in | N/A 1.562 in | N/A .806 in | N/A .968 in | N/A 5/16-24 | N/A 2,360 lb |
N/A ![]() |
ASB-3ET | N/A Left Hand | N/A .1900 in | N/A .437 in | N/A .337 in | N/A 1.562 in | N/A .806 in | N/A .968 in | N/A 5/16-24 | N/A 2,360 lb |
N/A ![]() |
ASB-3ETC | N/A Left Hand | N/A .1900 in | N/A .437 in | N/A .337 in | N/A 1.562 in | N/A .806 in | N/A .968 in | N/A 5/16-24 | N/A 2,360 lb |
N/A ![]() |
ASMK-3ET | N/A Right Hand | N/A .1900 in | N/A .437 in | N/A .337 in | N/A 1.562 in | N/A .806 in | N/A .968 in | N/A 5/16-24 | N/A 2,360 lb |
N/A ![]() |
ASMK-3ETC | N/A Right Hand | N/A .1900 in | N/A .437 in | N/A .337 in | N/A 1.562 in | N/A .806 in | N/A .968 in | N/A 5/16-24 | N/A 2,360 lb |
N/A ![]() |
ASBK-3ET | N/A Left Hand | N/A .1900 in | N/A .437 in | N/A .337 in | N/A 1.562 in | N/A .806 in | N/A .968 in | N/A 5/16-24 | N/A 2,360 lb |
N/A ![]() |
ASBK-3ETC | N/A Left Hand | N/A .1900 in | N/A .437 in | N/A .337 in | N/A 1.562 in | N/A .806 in | N/A .968 in | N/A 5/16-24 | N/A 2,360 lb |
N/A ![]() |
ASM-4ET | N/A Right Hand | N/A .2500 in | N/A .437 in | N/A .337 in | N/A 1.562 in | N/A .806 in | N/A .968 in | N/A 5/16-24 | N/A 4,860 lb |
N/A ![]() |
ASM-4ETC | N/A Right Hand | N/A .2500 in | N/A .437 in | N/A .337 in | N/A 1.562 in | N/A .806 in | N/A .968 in | N/A 5/16-24 | N/A 4,860 lb |
N/A ![]() |
ASB-4ET | N/A Left Hand | N/A .2500 in | N/A .437 in | N/A .337 in | N/A 1.562 in | N/A .806 in | N/A .968 in | N/A 5/16-24 | N/A 4,860 lb |
N/A ![]() |
ASB-4ETC | N/A Left Hand | N/A .2500 in | N/A .437 in | N/A .337 in | N/A 1.562 in | N/A .806 in | N/A .968 in | N/A 5/16-24 | N/A 4,860 lb |
N/A ![]() |
ASMK-4ET | N/A Right Hand | N/A .2500 in | N/A .437 in | N/A .337 in | N/A 1.562 in | N/A .806 in | N/A .968 in | N/A 5/16-24 | N/A 4,860 lb |
N/A ![]() |
ASMK-4ETC | N/A Right Hand | N/A .2500 in | N/A .437 in | N/A .337 in | N/A 1.562 in | N/A .806 in | N/A .968 in | N/A 5/16-24 | N/A 4,860 lb |
N/A ![]() |
ASBK-4ET | N/A Left Hand | N/A .2500 in | N/A .437 in | N/A .337 in | N/A 1.562 in | N/A .806 in | N/A .968 in | N/A 5/16-24 | N/A 4,860 lb |
N/A ![]() |
ASBK-4ETC | N/A Left Hand | N/A .2500 in | N/A .437 in | N/A .337 in | N/A 1.562 in | N/A .806 in | N/A .968 in | N/A 5/16-24 | N/A 4,860 lb |
N/A ![]() |
ASM-5ET | N/A Right Hand | N/A .3125 in | N/A .437 in | N/A .327 in | N/A 1.875 in | N/A .900 in | N/A 1.187 in | N/A 5/16-24 | N/A 7,180 lb |
N/A ![]() |
ASM-5ETC | N/A Right Hand | N/A .3125 in | N/A .437 in | N/A .327 in | N/A 1.875 in | N/A .900 in | N/A 1.187 in | N/A 5/16-24 | N/A 7,180 lb |
N/A ![]() |
ASB-5ET | N/A Left Hand | N/A .3125 in | N/A .437 in | N/A .327 in | N/A 1.875 in | N/A .900 in | N/A 1.187 in | N/A 5/16-24 | N/A 7,180 lb |
N/A ![]() |
ASB-5ETC | N/A Left Hand | N/A .3125 in | N/A .437 in | N/A .327 in | N/A 1.875 in | N/A .900 in | N/A 1.187 in | N/A 5/16-24 | N/A 7,180 lb |
N/A ![]() |
ASMK-5ET | N/A Right Hand | N/A .3125 in | N/A .437 in | N/A .327 in | N/A 1.875 in | N/A .900 in | N/A 1.187 in | N/A 5/16-24 | N/A 7,180 lb |
N/A ![]() |
ASMK-5ETC | N/A Right Hand | N/A .3125 in | N/A .437 in | N/A .327 in | N/A 1.875 in | N/A .900 in | N/A 1.187 in | N/A 5/16-24 | N/A 7,180 lb |
N/A ![]() |
ASBK-5ET | N/A Left Hand | N/A .3125 in | N/A .437 in | N/A .327 in | N/A 1.875 in | N/A .900 in | N/A 1.187 in | N/A 5/16-24 | N/A 7,180 lb |
N/A ![]() |
ASBK-5ETC | N/A Left Hand | N/A .3125 in | N/A .437 in | N/A .327 in | N/A 1.875 in | N/A .900 in | N/A 1.187 in | N/A 5/16-24 | N/A 7,180 lb |
N/A ![]() |
ASM-6ET | N/A Right Hand | N/A .3750 in | N/A .500 in | N/A .416 in | N/A 1.938 in | N/A 1.025 in | N/A 1.187 in | N/A 3/8-24 | N/A 8,550 lb |
N/A ![]() |