Effective August 21st, 2023, the Naval Air Warfare Center Aircraft Division (NAWCAD) has disapproved Timken Aurora’s qualification status for SAE-AS81820 and SAE-AS81935 specifications. Timken Aurora is working diligently to get requalified.
Part Number |
Thread Type |
B - Ball Bore |
W - Ball Width |
H - Head Width |
A - Base to Center |
D - Head Diameter |
C - Thread Length |
Thread Size |
Ultimate Radial Static Load Capacity |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
ASB-10ET | N/A Left Hand | N/A .6250 in | N/A .750 in | N/A .577 in | N/A 2.625 in | N/A 1.525 in | N/A 1.562 in | N/A 5/8-18 | N/A 21,900 lb |
N/A ![]() |
ASB-10ETC | N/A Left Hand | N/A .6250 in | N/A .750 in | N/A .577 in | N/A 2.625 in | N/A 1.525 in | N/A 1.562 in | N/A 5/8-18 | N/A 21,900 lb |
N/A ![]() |
ASMK-10ET | N/A Right Hand | N/A .6250 in | N/A .750 in | N/A .577 in | N/A 2.625 in | N/A 1.525 in | N/A 1.562 in | N/A 5/8-18 | N/A 21,900 lb |
N/A ![]() |
ASMK-10ETC | N/A Right Hand | N/A .6250 in | N/A .750 in | N/A .577 in | N/A 2.625 in | N/A 1.525 in | N/A 1.562 in | N/A 5/8-18 | N/A 21,900 lb |
N/A ![]() |
ASBK-10ET | N/A Left Hand | N/A .6250 in | N/A .750 in | N/A .577 in | N/A 2.625 in | N/A 1.525 in | N/A 1.562 in | N/A 5/8-18 | N/A 21,900 lb |
N/A ![]() |
ASBK-10ETC | N/A Left Hand | N/A .6250 in | N/A .750 in | N/A .577 in | N/A 2.625 in | N/A 1.525 in | N/A 1.562 in | N/A 5/8-18 | N/A 21,900 lb |
N/A ![]() |
ASM-12ET | N/A Right Hand | N/A .7500 in | N/A .875 in | N/A .640 in | N/A 2.875 in | N/A 1.775 in | N/A 1.687 in | N/A 3/4-16 | N/A 29,300 lb |
N/A ![]() |
ASM-12ETC | N/A Right Hand | N/A .7500 in | N/A .875 in | N/A .640 in | N/A 2.875 in | N/A 1.775 in | N/A 1.687 in | N/A 3/4-16 | N/A 29,300 lb |
N/A ![]() |
ASB-12ET | N/A Left Hand | N/A .7500 in | N/A .875 in | N/A .640 in | N/A 2.875 in | N/A 1.775 in | N/A 1.687 in | N/A 3/4-16 | N/A 29,300 lb |
N/A ![]() |
ASB-12ETC | N/A Left Hand | N/A .7500 in | N/A .875 in | N/A .640 in | N/A 2.875 in | N/A 1.775 in | N/A 1.687 in | N/A 3/4-16 | N/A 29,300 lb |
N/A ![]() |
ASMK-12ET | N/A Right Hand | N/A .7500 in | N/A .875 in | N/A .640 in | N/A 2.875 in | N/A 1.775 in | N/A 1.687 in | N/A 3/4-16 | N/A 29,300 lb |
N/A ![]() |
ASMK-12ETC | N/A Right Hand | N/A .7500 in | N/A .875 in | N/A .640 in | N/A 2.875 in | N/A 1.775 in | N/A 1.687 in | N/A 3/4-16 | N/A 29,300 lb |
N/A ![]() |
ASBK-12ET | N/A Left Hand | N/A .7500 in | N/A .875 in | N/A .640 in | N/A 2.875 in | N/A 1.775 in | N/A 1.687 in | N/A 3/4-16 | N/A 29,300 lb |
N/A ![]() |
ASBK-12ETC | N/A Left Hand | N/A .7500 in | N/A .875 in | N/A .640 in | N/A 2.875 in | N/A 1.775 in | N/A 1.687 in | N/A 3/4-16 | N/A 29,300 lb |
N/A ![]() |
ASM-14ET | N/A Right Hand | N/A .8750 in | N/A .875 in | N/A .765 in | N/A 3.375 in | N/A 2.025 in | N/A 2.000 in | N/A 7/8-14 | N/A 34,500 lb |
N/A ![]() |
ASM-14ETC | N/A Right Hand | N/A .8750 in | N/A .875 in | N/A .765 in | N/A 3.375 in | N/A 2.025 in | N/A 2.000 in | N/A 7/8-14 | N/A 34,500 lb |
N/A ![]() |
ASB-14ET | N/A Left Hand | N/A .8750 in | N/A .875 in | N/A .765 in | N/A 3.375 in | N/A 2.025 in | N/A 2.000 in | N/A 7/8-14 | N/A 34,500 lb |
N/A ![]() |
ASB-14ETC | N/A Left Hand | N/A .8750 in | N/A .875 in | N/A .765 in | N/A 3.375 in | N/A 2.025 in | N/A 2.000 in | N/A 7/8-14 | N/A 34,500 lb |
N/A ![]() |
ASMK-14ET | N/A Right Hand | N/A .8750 in | N/A .875 in | N/A .765 in | N/A 3.375 in | N/A 2.025 in | N/A 2.000 in | N/A 7/8-14 | N/A 34,500 lb |
N/A ![]() |
ASMK-14ETC | N/A Right Hand | N/A .8750 in | N/A .875 in | N/A .765 in | N/A 3.375 in | N/A 2.025 in | N/A 2.000 in | N/A 7/8-14 | N/A 34,500 lb |
N/A ![]() |
ASBK-14ET | N/A Left Hand | N/A .8750 in | N/A .875 in | N/A .765 in | N/A 3.375 in | N/A 2.025 in | N/A 2.000 in | N/A 7/8-14 | N/A 34,500 lb |
N/A ![]() |
ASBK-14ETC | N/A Left Hand | N/A .8750 in | N/A .875 in | N/A .765 in | N/A 3.375 in | N/A 2.025 in | N/A 2.000 in | N/A 7/8-14 | N/A 34,500 lb |
N/A ![]() |
ASM-16ET | N/A Right Hand | N/A 1.0000 in | N/A 1.375 in | N/A 1.015 in | N/A 4.125 in | N/A 2.775 in | N/A 2.343 in | N/A 1 1/4-12 | N/A 80,300 lb |
N/A ![]() |
ASM-16ETC | N/A Right Hand | N/A 1.0000 in | N/A 1.375 in | N/A 1.015 in | N/A 4.125 in | N/A 2.775 in | N/A 2.343 in | N/A 1 1/4-12 | N/A 80,300 lb |
N/A ![]() |
ASB-16ET | N/A Left Hand | N/A 1.0000 in | N/A 1.375 in | N/A 1.015 in | N/A 4.125 in | N/A 2.775 in | N/A 2.343 in | N/A 1 1/4-12 | N/A 80,300 lb |
N/A ![]() |