Effective August 21st, 2023, the Naval Air Warfare Center Aircraft Division (NAWCAD) has disapproved Timken Aurora’s qualification status for SAE-AS81820 and SAE-AS81935 specifications. Timken Aurora is working diligently to get requalified.
Part Number |
Thread Type |
B - Ball Bore |
W - Ball Width |
H - Head Width |
A - Base to Center |
D - Head Diameter |
C - Thread Depth [inch] |
Thread Size |
Ultimate Radial Static Load Capacity |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| ASW-3ET | N/A Right Hand | N/A .1900 in | N/A .437 in | N/A .337 in | N/A 1.375 in | N/A .806 in | N/A .750 in | N/A 5/16-24 | N/A 2,360 lb |
N/A |
| ASW-3ETC | N/A Right Hand | N/A .1900 in | N/A .437 in | N/A .337 in | N/A 1.375 in | N/A .806 in | N/A .750 in | N/A 5/16-24 | N/A 2,360 lb |
N/A |
| ASG-3ET | N/A Left Hand | N/A .1900 in | N/A .437 in | N/A .337 in | N/A 1.375 in | N/A .806 in | N/A .750 in | N/A 5/16-24 | N/A 2,360 lb |
N/A |
| ASG-3ETC | N/A Left Hand | N/A .1900 in | N/A .437 in | N/A .337 in | N/A 1.375 in | N/A .806 in | N/A .750 in | N/A 5/16-24 | N/A 2,360 lb |
N/A |
| ASWK-3ET | N/A Right Hand | N/A .1900 in | N/A .437 in | N/A .337 in | N/A 1.375 in | N/A .806 in | N/A .750 in | N/A 5/16-24 | N/A 2,360 lb |
N/A |
| ASWK-3ETC | N/A Right Hand | N/A .1900 in | N/A .437 in | N/A .337 in | N/A 1.375 in | N/A .806 in | N/A .750 in | N/A 5/16-24 | N/A 2,360 lb |
N/A |
| ASGK-3ET | N/A Left Hand | N/A .1900 in | N/A .437 in | N/A .337 in | N/A 1.375 in | N/A .806 in | N/A .750 in | N/A 5/16-24 | N/A 2,360 lb |
N/A |
| ASGK-3ETC | N/A Left Hand | N/A .1900 in | N/A .437 in | N/A .337 in | N/A 1.375 in | N/A .806 in | N/A .750 in | N/A 5/16-24 | N/A 2,360 lb |
N/A |
| ASW-4ET | N/A Right Hand | N/A .2500 in | N/A .437 in | N/A .337 in | N/A 1.469 in | N/A .806 in | N/A .750 in | N/A 5/16-24 | N/A 4,860 lb |
N/A |
| ASW-4ETC | N/A Right Hand | N/A .2500 in | N/A .437 in | N/A .337 in | N/A 1.469 in | N/A .806 in | N/A .750 in | N/A 5/16-24 | N/A 4,860 lb |
N/A |
| ASG-4ET | N/A Left Hand | N/A .2500 in | N/A .437 in | N/A .337 in | N/A 1.469 in | N/A .806 in | N/A .750 in | N/A 5/16-24 | N/A 4,860 lb |
N/A |
| ASG-4ETC | N/A Left Hand | N/A .2500 in | N/A .437 in | N/A .337 in | N/A 1.469 in | N/A .806 in | N/A .750 in | N/A 5/16-24 | N/A 4,860 lb |
N/A |
| ASWK-4ET | N/A Right Hand | N/A .2500 in | N/A .437 in | N/A .337 in | N/A 1.469 in | N/A .806 in | N/A .750 in | N/A 5/16-24 | N/A 4,860 lb |
N/A |
| ASWK-4ETC | N/A Right Hand | N/A .2500 in | N/A .437 in | N/A .337 in | N/A 1.469 in | N/A .806 in | N/A .750 in | N/A 5/16-24 | N/A 4,860 lb |
N/A |
| ASGK-4ET | N/A Left Hand | N/A .2500 in | N/A .437 in | N/A .337 in | N/A 1.469 in | N/A .806 in | N/A .750 in | N/A 5/16-24 | N/A 4,860 lb |
N/A |
| ASGK-4ETC | N/A Left Hand | N/A .2500 in | N/A .437 in | N/A .337 in | N/A 1.469 in | N/A .806 in | N/A .750 in | N/A 5/16-24 | N/A 4,860 lb |
N/A |
| ASW-5ET | N/A Right Hand | N/A .3125 in | N/A .437 in | N/A .327 in | N/A 1.625 in | N/A .900 in | N/A .875 in | N/A 3/8-24 | N/A 7,180 lb |
N/A |
| ASW-5ETC | N/A Right Hand | N/A .3125 in | N/A .437 in | N/A .327 in | N/A 1.625 in | N/A .900 in | N/A .875 in | N/A 3/8-24 | N/A 7,180 lb |
N/A |
| ASG-5ET | N/A Left Hand | N/A .3125 in | N/A .437 in | N/A .327 in | N/A 1.625 in | N/A .900 in | N/A .875 in | N/A 3/8-24 | N/A 7,180 lb |
N/A |
| ASG-5ETC | N/A Left Hand | N/A .3125 in | N/A .437 in | N/A .327 in | N/A 1.625 in | N/A .900 in | N/A .875 in | N/A 3/8-24 | N/A 7,180 lb |
N/A |
| ASWK-5ET | N/A Right Hand | N/A .3125 in | N/A .437 in | N/A .327 in | N/A 1.625 in | N/A .900 in | N/A .875 in | N/A 3/8-24 | N/A 7,180 lb |
N/A |
| ASWK-5ETC | N/A Right Hand | N/A .3125 in | N/A .437 in | N/A .327 in | N/A 1.625 in | N/A .900 in | N/A .875 in | N/A 3/8-24 | N/A 7,180 lb |
N/A |
| ASGK-5ET | N/A Left Hand | N/A .3125 in | N/A .437 in | N/A .327 in | N/A 1.625 in | N/A .900 in | N/A .875 in | N/A 3/8-24 | N/A 7,180 lb |
N/A |
| ASGK-5ETC | N/A Left Hand | N/A .3125 in | N/A .437 in | N/A .327 in | N/A 1.625 in | N/A .900 in | N/A .875 in | N/A 3/8-24 | N/A 7,180 lb |
N/A |
| ASW-6ET | N/A Right Hand | N/A .3750 in | N/A .500 in | N/A .416 in | N/A 1.812 in | N/A 1.025 in | N/A 1.000 in | N/A 3/8-24 | N/A 8,550 lb |
N/A |