Effective August 21st, 2023, the Naval Air Warfare Center Aircraft Division (NAWCAD) has disapproved Timken Aurora’s qualification status for SAE-AS81820 and SAE-AS81935 specifications. Timken Aurora is working diligently to get requalified.
Part Number |
Thread Type |
B - Ball Bore |
W - Ball Width |
H - Head Width |
A - Base to Center |
D - Head Diameter |
C - Thread Depth [inch] |
Thread Size |
Ultimate Radial Static Load Capacity |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| ASW-3ET | N/A Right Hand | N/A .1900 in | N/A .437 in | N/A .337 in | N/A 1.375 in | N/A .806 in | N/A .750 in | N/A 5/16-24 | N/A 2,360 lb |
N/A
|
| ASW-3ETC | N/A Right Hand | N/A .1900 in | N/A .437 in | N/A .337 in | N/A 1.375 in | N/A .806 in | N/A .750 in | N/A 5/16-24 | N/A 2,360 lb |
N/A
|
| ASG-3ET | N/A Left Hand | N/A .1900 in | N/A .437 in | N/A .337 in | N/A 1.375 in | N/A .806 in | N/A .750 in | N/A 5/16-24 | N/A 2,360 lb |
N/A
|
| ASG-3ETC | N/A Left Hand | N/A .1900 in | N/A .437 in | N/A .337 in | N/A 1.375 in | N/A .806 in | N/A .750 in | N/A 5/16-24 | N/A 2,360 lb |
N/A
|
| ASWK-3ET | N/A Right Hand | N/A .1900 in | N/A .437 in | N/A .337 in | N/A 1.375 in | N/A .806 in | N/A .750 in | N/A 5/16-24 | N/A 2,360 lb |
N/A
|
| ASWK-3ETC | N/A Right Hand | N/A .1900 in | N/A .437 in | N/A .337 in | N/A 1.375 in | N/A .806 in | N/A .750 in | N/A 5/16-24 | N/A 2,360 lb |
N/A
|
| ASGK-3ET | N/A Left Hand | N/A .1900 in | N/A .437 in | N/A .337 in | N/A 1.375 in | N/A .806 in | N/A .750 in | N/A 5/16-24 | N/A 2,360 lb |
N/A
|
| ASGK-3ETC | N/A Left Hand | N/A .1900 in | N/A .437 in | N/A .337 in | N/A 1.375 in | N/A .806 in | N/A .750 in | N/A 5/16-24 | N/A 2,360 lb |
N/A
|
| ASW-4ET | N/A Right Hand | N/A .2500 in | N/A .437 in | N/A .337 in | N/A 1.469 in | N/A .806 in | N/A .750 in | N/A 5/16-24 | N/A 4,860 lb |
N/A
|
| ASW-4ETC | N/A Right Hand | N/A .2500 in | N/A .437 in | N/A .337 in | N/A 1.469 in | N/A .806 in | N/A .750 in | N/A 5/16-24 | N/A 4,860 lb |
N/A
|
| ASG-4ET | N/A Left Hand | N/A .2500 in | N/A .437 in | N/A .337 in | N/A 1.469 in | N/A .806 in | N/A .750 in | N/A 5/16-24 | N/A 4,860 lb |
N/A
|
| ASG-4ETC | N/A Left Hand | N/A .2500 in | N/A .437 in | N/A .337 in | N/A 1.469 in | N/A .806 in | N/A .750 in | N/A 5/16-24 | N/A 4,860 lb |
N/A
|
| ASWK-4ET | N/A Right Hand | N/A .2500 in | N/A .437 in | N/A .337 in | N/A 1.469 in | N/A .806 in | N/A .750 in | N/A 5/16-24 | N/A 4,860 lb |
N/A
|
| ASWK-4ETC | N/A Right Hand | N/A .2500 in | N/A .437 in | N/A .337 in | N/A 1.469 in | N/A .806 in | N/A .750 in | N/A 5/16-24 | N/A 4,860 lb |
N/A
|
| ASGK-4ET | N/A Left Hand | N/A .2500 in | N/A .437 in | N/A .337 in | N/A 1.469 in | N/A .806 in | N/A .750 in | N/A 5/16-24 | N/A 4,860 lb |
N/A
|
| ASGK-4ETC | N/A Left Hand | N/A .2500 in | N/A .437 in | N/A .337 in | N/A 1.469 in | N/A .806 in | N/A .750 in | N/A 5/16-24 | N/A 4,860 lb |
N/A
|
| ASW-5ET | N/A Right Hand | N/A .3125 in | N/A .437 in | N/A .327 in | N/A 1.625 in | N/A .900 in | N/A .875 in | N/A 3/8-24 | N/A 7,180 lb |
N/A
|
| ASW-5ETC | N/A Right Hand | N/A .3125 in | N/A .437 in | N/A .327 in | N/A 1.625 in | N/A .900 in | N/A .875 in | N/A 3/8-24 | N/A 7,180 lb |
N/A
|
| ASG-5ET | N/A Left Hand | N/A .3125 in | N/A .437 in | N/A .327 in | N/A 1.625 in | N/A .900 in | N/A .875 in | N/A 3/8-24 | N/A 7,180 lb |
N/A
|
| ASG-5ETC | N/A Left Hand | N/A .3125 in | N/A .437 in | N/A .327 in | N/A 1.625 in | N/A .900 in | N/A .875 in | N/A 3/8-24 | N/A 7,180 lb |
N/A
|
| ASWK-5ET | N/A Right Hand | N/A .3125 in | N/A .437 in | N/A .327 in | N/A 1.625 in | N/A .900 in | N/A .875 in | N/A 3/8-24 | N/A 7,180 lb |
N/A
|
| ASWK-5ETC | N/A Right Hand | N/A .3125 in | N/A .437 in | N/A .327 in | N/A 1.625 in | N/A .900 in | N/A .875 in | N/A 3/8-24 | N/A 7,180 lb |
N/A
|
| ASGK-5ET | N/A Left Hand | N/A .3125 in | N/A .437 in | N/A .327 in | N/A 1.625 in | N/A .900 in | N/A .875 in | N/A 3/8-24 | N/A 7,180 lb |
N/A
|
| ASGK-5ETC | N/A Left Hand | N/A .3125 in | N/A .437 in | N/A .327 in | N/A 1.625 in | N/A .900 in | N/A .875 in | N/A 3/8-24 | N/A 7,180 lb |
N/A
|
| ASW-6ET | N/A Right Hand | N/A .3750 in | N/A .500 in | N/A .416 in | N/A 1.812 in | N/A 1.025 in | N/A 1.000 in | N/A 3/8-24 | N/A 8,550 lb |
N/A
|
| ASW-6ETC | N/A Right Hand | N/A .3750 in | N/A .500 in | N/A .416 in | N/A 1.812 in | N/A 1.025 in | N/A 1.000 in | N/A 3/8-24 | N/A 8,550 lb |
N/A
|
| ASG-6ET | N/A Left Hand | N/A .3750 in | N/A .500 in | N/A .416 in | N/A 1.812 in | N/A 1.025 in | N/A 1.000 in | N/A 3/8-24 | N/A 8,550 lb |
N/A
|
| ASG-6ETC | N/A Left Hand | N/A .3750 in | N/A .500 in | N/A .416 in | N/A 1.812 in | N/A 1.025 in | N/A 1.000 in | N/A 3/8-24 | N/A 8,550 lb |
N/A
|
| ASWK-6ET | N/A Right Hand | N/A .3750 in | N/A .500 in | N/A .416 in | N/A 1.812 in | N/A 1.025 in | N/A 1.000 in | N/A 3/8-24 | N/A 8,550 lb |
N/A
|
| ASWK-6ETC | N/A Right Hand | N/A .3750 in | N/A .500 in | N/A .416 in | N/A 1.812 in | N/A 1.025 in | N/A 1.000 in | N/A 3/8-24 | N/A 8,550 lb |
N/A
|
| ASGK-6ET | N/A Left Hand | N/A .3750 in | N/A .500 in | N/A .416 in | N/A 1.812 in | N/A 1.025 in | N/A 1.000 in | N/A 3/8-24 | N/A 8,550 lb |
N/A
|
| ASGK-6ETC | N/A Left Hand | N/A .3750 in | N/A .500 in | N/A .416 in | N/A 1.812 in | N/A 1.025 in | N/A 1.000 in | N/A 3/8-24 | N/A 8,550 lb |
N/A
|
| ASW-7ET | N/A Right Hand | N/A .4375 in | N/A .562 in | N/A .452 in | N/A 2.000 in | N/A 1.150 in | N/A 1.125 in | N/A 7/16-20 | N/A 12,000 lb |
N/A
|
| ASW-7ETC | N/A Right Hand | N/A .4375 in | N/A .562 in | N/A .452 in | N/A 2.000 in | N/A 1.150 in | N/A 1.125 in | N/A 7/16-20 | N/A 12,000 lb |
N/A
|
| ASG-7ET | N/A Left Hand | N/A .4375 in | N/A .562 in | N/A .452 in | N/A 2.000 in | N/A 1.150 in | N/A 1.125 in | N/A 7/16-20 | N/A 12,000 lb |
N/A
|
| ASG-7ETC | N/A Left Hand | N/A .4375 in | N/A .562 in | N/A .452 in | N/A 2.000 in | N/A 1.150 in | N/A 1.125 in | N/A 7/16-20 | N/A 12,000 lb |
N/A
|
| ASWK-7ET | N/A Right Hand | N/A .4375 in | N/A .562 in | N/A .452 in | N/A 2.000 in | N/A 1.150 in | N/A 1.125 in | N/A 7/16-20 | N/A 12,000 lb |
N/A
|
| ASWK-7ETC | N/A Right Hand | N/A .4375 in | N/A .562 in | N/A .452 in | N/A 2.000 in | N/A 1.150 in | N/A 1.125 in | N/A 7/16-20 | N/A 12,000 lb |
N/A
|
| ASGK-7ET | N/A Left Hand | N/A .4375 in | N/A .562 in | N/A .452 in | N/A 2.000 in | N/A 1.150 in | N/A 1.125 in | N/A 7/16-20 | N/A 12,000 lb |
N/A
|
| ASGK-7ETC | N/A Left Hand | N/A .4375 in | N/A .562 in | N/A .452 in | N/A 2.000 in | N/A 1.150 in | N/A 1.125 in | N/A 7/16-20 | N/A 12,000 lb |
N/A
|
| ASW-8ET | N/A Right Hand | N/A .5000 in | N/A .625 in | N/A .515 in | N/A 2.250 in | N/A 1.337 in | N/A 1.250 in | N/A 1/2-20 | N/A 19,500 lb |
N/A
|
| ASW-8ETC | N/A Right Hand | N/A .5000 in | N/A .625 in | N/A .515 in | N/A 2.250 in | N/A 1.337 in | N/A 1.250 in | N/A 1/2-20 | N/A 19,500 lb |
N/A
|
| ASG-8ET | N/A Left Hand | N/A .5000 in | N/A .625 in | N/A .515 in | N/A 2.250 in | N/A 1.337 in | N/A 1.250 in | N/A 1/2-20 | N/A 19,500 lb |
N/A
|
| ASG-8ETC | N/A Left Hand | N/A .5000 in | N/A .625 in | N/A .515 in | N/A 2.250 in | N/A 1.337 in | N/A 1.250 in | N/A 1/2-20 | N/A 19,500 lb |
N/A
|
| ASWK-8ET | N/A Right Hand | N/A .5000 in | N/A .625 in | N/A .515 in | N/A 2.250 in | N/A 1.337 in | N/A 1.250 in | N/A 1/2-20 | N/A 19,500 lb |
N/A
|
| ASWK-8ETC | N/A Right Hand | N/A .5000 in | N/A .625 in | N/A .515 in | N/A 2.250 in | N/A 1.337 in | N/A 1.250 in | N/A 1/2-20 | N/A 19,500 lb |
N/A
|
| ASGK-8ET | N/A Left Hand | N/A .5000 in | N/A .625 in | N/A .515 in | N/A 2.250 in | N/A 1.337 in | N/A 1.250 in | N/A 1/2-20 | N/A 19,500 lb |
N/A
|
| ASGK-8ETC | N/A Left Hand | N/A .5000 in | N/A .625 in | N/A .515 in | N/A 2.250 in | N/A 1.337 in | N/A 1.250 in | N/A 1/2-20 | N/A 19,500 lb |
N/A
|
| ASW-10ET | N/A Right Hand | N/A .6250 in | N/A .750 in | N/A .577 in | N/A 2.500 in | N/A 1.525 in | N/A 1.375 in | N/A 5/8-18 | N/A 21,900 lb |
N/A
|
| ASW-10ETC | N/A Right Hand | N/A .6250 in | N/A .750 in | N/A .577 in | N/A 2.500 in | N/A 1.525 in | N/A 1.375 in | N/A 5/8-18 | N/A 21,900 lb |
N/A
|