Effective August 21st, 2023, the Naval Air Warfare Center Aircraft Division (NAWCAD) has disapproved Timken Aurora’s qualification status for SAE-AS81820 and SAE-AS81935 specifications. Timken Aurora is working diligently to get requalified.
Part Number |
Thread Type |
B - Ball Bore |
W - Ball Width |
H - Head Width |
A - Base to Center |
D - Head Diameter |
C - Thread Length |
Thread Size |
Ultimate Radial Static Load Capacity |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
ATM-3ET | N/A Right Hand | N/A .1900 in | N/A .281 in | N/A .228 in | N/A 1.315 in | N/A .680 in | N/A .775 in | N/A 1/4-28 | N/A 3,000 lb |
N/A ![]() |
ATM-3ETC | N/A Right Hand | N/A .1900 in | N/A .281 in | N/A .228 in | N/A 1.315 in | N/A .680 in | N/A .775 in | N/A 1/4-28 | N/A 3,000 lb |
N/A ![]() |
ATB-3ET | N/A Left Hand | N/A .1900 in | N/A .281 in | N/A .228 in | N/A 1.315 in | N/A .680 in | N/A .775 in | N/A 1/4-28 | N/A 3,000 lb |
N/A ![]() |
ATB-3ETC | N/A Left Hand | N/A .1900 in | N/A .281 in | N/A .228 in | N/A 1.315 in | N/A .680 in | N/A .775 in | N/A 1/4-28 | N/A 3,000 lb |
N/A ![]() |
ATMK-3ET | N/A Right Hand | N/A .1900 in | N/A .281 in | N/A .228 in | N/A 1.315 in | N/A .680 in | N/A .775 in | N/A 1/4-28 | N/A 3,000 lb |
N/A ![]() |
ATMK-3ETC | N/A Right Hand | N/A .1900 in | N/A .281 in | N/A .228 in | N/A 1.315 in | N/A .680 in | N/A .775 in | N/A 1/4-28 | N/A 3,000 lb |
N/A ![]() |
ATBK-3ET | N/A Left Hand | N/A .1900 in | N/A .281 in | N/A .228 in | N/A 1.315 in | N/A .680 in | N/A .775 in | N/A 1/4-28 | N/A 3,000 lb |
N/A ![]() |
ATBK-3ETC | N/A Left Hand | N/A .1900 in | N/A .281 in | N/A .228 in | N/A 1.315 in | N/A .680 in | N/A .775 in | N/A 1/4-28 | N/A 3,000 lb |
N/A ![]() |
ATM-4ET | N/A Right Hand | N/A .2500 in | N/A .343 in | N/A .260 in | N/A 1.443 in | N/A .827 in | N/A .775 in | N/A 1/4-28 | N/A 5,300 lb |
N/A ![]() |
ATM-4ETC | N/A Right Hand | N/A .2500 in | N/A .343 in | N/A .260 in | N/A 1.443 in | N/A .827 in | N/A .775 in | N/A 1/4-28 | N/A 5,300 lb |
N/A ![]() |
ATB-4ET | N/A Left Hand | N/A .2500 in | N/A .343 in | N/A .260 in | N/A 1.443 in | N/A .827 in | N/A .775 in | N/A 1/4-28 | N/A 5,300 lb |
N/A ![]() |
ATB-4ETC | N/A Left Hand | N/A .2500 in | N/A .343 in | N/A .260 in | N/A 1.443 in | N/A .827 in | N/A .775 in | N/A 1/4-28 | N/A 5,300 lb |
N/A ![]() |
ATMK-4ET | N/A Right Hand | N/A .2500 in | N/A .343 in | N/A .260 in | N/A 1.443 in | N/A .827 in | N/A .775 in | N/A 1/4-28 | N/A 5,300 lb |
N/A ![]() |
ATMK-4ETC | N/A Right Hand | N/A .2500 in | N/A .343 in | N/A .260 in | N/A 1.443 in | N/A .827 in | N/A .775 in | N/A 1/4-28 | N/A 5,300 lb |
N/A ![]() |
ATBK-4ET | N/A Left Hand | N/A .2500 in | N/A .343 in | N/A .260 in | N/A 1.443 in | N/A .827 in | N/A .775 in | N/A 1/4-28 | N/A 5,300 lb |
N/A ![]() |
ATBK-4ETC | N/A Left Hand | N/A .2500 in | N/A .343 in | N/A .260 in | N/A 1.443 in | N/A .827 in | N/A .775 in | N/A 1/4-28 | N/A 5,300 lb |
N/A ![]() |
ATM-5ET | N/A Right Hand | N/A .3125 in | N/A .375 in | N/A .291 in | N/A 1.948 in | N/A .984 in | N/A 1.187 in | N/A 5/16-24 | N/A 8,600 lb |
N/A ![]() |
ATM-5ETC | N/A Right Hand | N/A .3125 in | N/A .375 in | N/A .291 in | N/A 1.948 in | N/A .984 in | N/A 1.187 in | N/A 5/16-24 | N/A 8,600 lb |
N/A ![]() |
ATB-5ET | N/A Left Hand | N/A .3125 in | N/A .375 in | N/A .291 in | N/A 1.948 in | N/A .984 in | N/A 1.187 in | N/A 5/16-24 | N/A 8,600 lb |
N/A ![]() |
ATB-5ETC | N/A Left Hand | N/A .3125 in | N/A .375 in | N/A .291 in | N/A 1.948 in | N/A .984 in | N/A 1.187 in | N/A 5/16-24 | N/A 8,600 lb |
N/A ![]() |
ATMK-5ET | N/A Right Hand | N/A .3125 in | N/A .375 in | N/A .291 in | N/A 1.948 in | N/A .984 in | N/A 1.187 in | N/A 5/16-24 | N/A 8,600 lb |
N/A ![]() |
ATMK-5ETC | N/A Right Hand | N/A .3125 in | N/A .375 in | N/A .291 in | N/A 1.948 in | N/A .984 in | N/A 1.187 in | N/A 5/16-24 | N/A 8,600 lb |
N/A ![]() |
ATBK-5ET | N/A Left Hand | N/A .3125 in | N/A .375 in | N/A .291 in | N/A 1.948 in | N/A .984 in | N/A 1.187 in | N/A 5/16-24 | N/A 8,600 lb |
N/A ![]() |
ATBK-5ETC | N/A Left Hand | N/A .3125 in | N/A .375 in | N/A .291 in | N/A 1.948 in | N/A .984 in | N/A 1.187 in | N/A 5/16-24 | N/A 8,600 lb |
N/A ![]() |
ATM-6ET | N/A Right Hand | N/A .3750 in | N/A .406 in | N/A .322 in | N/A 2.030 in | N/A 1.131 in | N/A 1.187 in | N/A 3/8-24 | N/A 13,000 lb |
N/A ![]() |