Effective August 21st, 2023, the Naval Air Warfare Center Aircraft Division (NAWCAD) has disapproved Timken Aurora’s qualification status for SAE-AS81820 and SAE-AS81935 specifications. Timken Aurora is working diligently to get requalified.
Part Number |
Thread Type |
B - Ball Bore |
W - Ball Width |
H - Head Width |
A - Base to Center |
D - Head Diameter |
C - Thread Length |
Thread Size |
Ultimate Radial Static Load Capacity |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| ATM-3ET | N/A Right Hand | N/A .1900 in | N/A .281 in | N/A .228 in | N/A 1.315 in | N/A .680 in | N/A .775 in | N/A 1/4-28 | N/A 3,000 lb |
N/A
|
| ATM-3ETC | N/A Right Hand | N/A .1900 in | N/A .281 in | N/A .228 in | N/A 1.315 in | N/A .680 in | N/A .775 in | N/A 1/4-28 | N/A 3,000 lb |
N/A
|
| ATB-3ET | N/A Left Hand | N/A .1900 in | N/A .281 in | N/A .228 in | N/A 1.315 in | N/A .680 in | N/A .775 in | N/A 1/4-28 | N/A 3,000 lb |
N/A
|
| ATB-3ETC | N/A Left Hand | N/A .1900 in | N/A .281 in | N/A .228 in | N/A 1.315 in | N/A .680 in | N/A .775 in | N/A 1/4-28 | N/A 3,000 lb |
N/A
|
| ATMK-3ET | N/A Right Hand | N/A .1900 in | N/A .281 in | N/A .228 in | N/A 1.315 in | N/A .680 in | N/A .775 in | N/A 1/4-28 | N/A 3,000 lb |
N/A
|
| ATMK-3ETC | N/A Right Hand | N/A .1900 in | N/A .281 in | N/A .228 in | N/A 1.315 in | N/A .680 in | N/A .775 in | N/A 1/4-28 | N/A 3,000 lb |
N/A
|
| ATBK-3ET | N/A Left Hand | N/A .1900 in | N/A .281 in | N/A .228 in | N/A 1.315 in | N/A .680 in | N/A .775 in | N/A 1/4-28 | N/A 3,000 lb |
N/A
|
| ATBK-3ETC | N/A Left Hand | N/A .1900 in | N/A .281 in | N/A .228 in | N/A 1.315 in | N/A .680 in | N/A .775 in | N/A 1/4-28 | N/A 3,000 lb |
N/A
|
| ATM-4ET | N/A Right Hand | N/A .2500 in | N/A .343 in | N/A .260 in | N/A 1.443 in | N/A .827 in | N/A .775 in | N/A 1/4-28 | N/A 5,300 lb |
N/A
|
| ATM-4ETC | N/A Right Hand | N/A .2500 in | N/A .343 in | N/A .260 in | N/A 1.443 in | N/A .827 in | N/A .775 in | N/A 1/4-28 | N/A 5,300 lb |
N/A
|
| ATB-4ET | N/A Left Hand | N/A .2500 in | N/A .343 in | N/A .260 in | N/A 1.443 in | N/A .827 in | N/A .775 in | N/A 1/4-28 | N/A 5,300 lb |
N/A
|
| ATB-4ETC | N/A Left Hand | N/A .2500 in | N/A .343 in | N/A .260 in | N/A 1.443 in | N/A .827 in | N/A .775 in | N/A 1/4-28 | N/A 5,300 lb |
N/A
|
| ATMK-4ET | N/A Right Hand | N/A .2500 in | N/A .343 in | N/A .260 in | N/A 1.443 in | N/A .827 in | N/A .775 in | N/A 1/4-28 | N/A 5,300 lb |
N/A
|
| ATMK-4ETC | N/A Right Hand | N/A .2500 in | N/A .343 in | N/A .260 in | N/A 1.443 in | N/A .827 in | N/A .775 in | N/A 1/4-28 | N/A 5,300 lb |
N/A
|
| ATBK-4ET | N/A Left Hand | N/A .2500 in | N/A .343 in | N/A .260 in | N/A 1.443 in | N/A .827 in | N/A .775 in | N/A 1/4-28 | N/A 5,300 lb |
N/A
|
| ATBK-4ETC | N/A Left Hand | N/A .2500 in | N/A .343 in | N/A .260 in | N/A 1.443 in | N/A .827 in | N/A .775 in | N/A 1/4-28 | N/A 5,300 lb |
N/A
|
| ATM-5ET | N/A Right Hand | N/A .3125 in | N/A .375 in | N/A .291 in | N/A 1.948 in | N/A .984 in | N/A 1.187 in | N/A 5/16-24 | N/A 8,600 lb |
N/A
|
| ATM-5ETC | N/A Right Hand | N/A .3125 in | N/A .375 in | N/A .291 in | N/A 1.948 in | N/A .984 in | N/A 1.187 in | N/A 5/16-24 | N/A 8,600 lb |
N/A
|
| ATB-5ET | N/A Left Hand | N/A .3125 in | N/A .375 in | N/A .291 in | N/A 1.948 in | N/A .984 in | N/A 1.187 in | N/A 5/16-24 | N/A 8,600 lb |
N/A
|
| ATB-5ETC | N/A Left Hand | N/A .3125 in | N/A .375 in | N/A .291 in | N/A 1.948 in | N/A .984 in | N/A 1.187 in | N/A 5/16-24 | N/A 8,600 lb |
N/A
|
| ATMK-5ET | N/A Right Hand | N/A .3125 in | N/A .375 in | N/A .291 in | N/A 1.948 in | N/A .984 in | N/A 1.187 in | N/A 5/16-24 | N/A 8,600 lb |
N/A
|
| ATMK-5ETC | N/A Right Hand | N/A .3125 in | N/A .375 in | N/A .291 in | N/A 1.948 in | N/A .984 in | N/A 1.187 in | N/A 5/16-24 | N/A 8,600 lb |
N/A
|
| ATBK-5ET | N/A Left Hand | N/A .3125 in | N/A .375 in | N/A .291 in | N/A 1.948 in | N/A .984 in | N/A 1.187 in | N/A 5/16-24 | N/A 8,600 lb |
N/A
|
| ATBK-5ETC | N/A Left Hand | N/A .3125 in | N/A .375 in | N/A .291 in | N/A 1.948 in | N/A .984 in | N/A 1.187 in | N/A 5/16-24 | N/A 8,600 lb |
N/A
|
| ATM-6ET | N/A Right Hand | N/A .3750 in | N/A .406 in | N/A .322 in | N/A 2.030 in | N/A 1.131 in | N/A 1.187 in | N/A 3/8-24 | N/A 13,000 lb |
N/A
|
| ATM-6ETC | N/A Right Hand | N/A .3750 in | N/A .406 in | N/A .322 in | N/A 2.030 in | N/A 1.131 in | N/A 1.187 in | N/A 3/8-24 | N/A 13,000 lb |
N/A
|
| ATB-6ET | N/A Left Hand | N/A .3750 in | N/A .406 in | N/A .322 in | N/A 2.030 in | N/A 1.131 in | N/A 1.187 in | N/A 3/8-24 | N/A 13,000 lb |
N/A
|
| ATB-6ETC | N/A Left Hand | N/A .3750 in | N/A .406 in | N/A .322 in | N/A 2.030 in | N/A 1.131 in | N/A 1.187 in | N/A 3/8-24 | N/A 13,000 lb |
N/A
|
| ATMK-6ET | N/A Right Hand | N/A .3750 in | N/A .406 in | N/A .322 in | N/A 2.030 in | N/A 1.131 in | N/A 1.187 in | N/A 3/8-24 | N/A 13,000 lb |
N/A
|
| ATMK-6ETC | N/A Right Hand | N/A .3750 in | N/A .406 in | N/A .322 in | N/A 2.030 in | N/A 1.131 in | N/A 1.187 in | N/A 3/8-24 | N/A 13,000 lb |
N/A
|
| ATBK-6ET | N/A Left Hand | N/A .3750 in | N/A .406 in | N/A .322 in | N/A 2.030 in | N/A 1.131 in | N/A 1.187 in | N/A 3/8-24 | N/A 13,000 lb |
N/A
|
| ATBK-6ETC | N/A Left Hand | N/A .3750 in | N/A .406 in | N/A .322 in | N/A 2.030 in | N/A 1.131 in | N/A 1.187 in | N/A 3/8-24 | N/A 13,000 lb |
N/A
|
| ATM-7ET | N/A Right Hand | N/A .4375 in | N/A .437 in | N/A .353 in | N/A 2.250 in | N/A 1.294 in | N/A 1.281 in | N/A 7/16-20 | N/A 17,800 lb |
N/A
|
| ATM-7ETC | N/A Right Hand | N/A .4375 in | N/A .437 in | N/A .353 in | N/A 2.250 in | N/A 1.294 in | N/A 1.281 in | N/A 7/16-20 | N/A 17,800 lb |
N/A
|
| ATB-7ET | N/A Left Hand | N/A .4375 in | N/A .437 in | N/A .353 in | N/A 2.250 in | N/A 1.294 in | N/A 1.281 in | N/A 7/16-20 | N/A 17,800 lb |
N/A
|
| ATB-7ETC | N/A Left Hand | N/A .4375 in | N/A .437 in | N/A .353 in | N/A 2.250 in | N/A 1.294 in | N/A 1.281 in | N/A 7/16-20 | N/A 17,800 lb |
N/A
|
| ATMK-7ET | N/A Right Hand | N/A .4375 in | N/A .437 in | N/A .353 in | N/A 2.250 in | N/A 1.294 in | N/A 1.281 in | N/A 7/16-20 | N/A 17,800 lb |
N/A
|
| ATMK-7ETC | N/A Right Hand | N/A .4375 in | N/A .437 in | N/A .353 in | N/A 2.250 in | N/A 1.294 in | N/A 1.281 in | N/A 7/16-20 | N/A 17,800 lb |
N/A
|
| ATBK-7ET | N/A Left Hand | N/A .4375 in | N/A .437 in | N/A .353 in | N/A 2.250 in | N/A 1.294 in | N/A 1.281 in | N/A 7/16-20 | N/A 17,800 lb |
N/A
|
| ATBK-7ETC | N/A Left Hand | N/A .4375 in | N/A .437 in | N/A .353 in | N/A 2.250 in | N/A 1.294 in | N/A 1.281 in | N/A 7/16-20 | N/A 17,800 lb |
N/A
|
| ATM-8ET | N/A Right Hand | N/A .5000 in | N/A .500 in | N/A .400 in | N/A 2.544 in | N/A 1.459 in | N/A 1.468 in | N/A 1/2-20 | N/A 24,200 lb |
N/A
|
| ATM-8ETC | N/A Right Hand | N/A .5000 in | N/A .500 in | N/A .400 in | N/A 2.544 in | N/A 1.459 in | N/A 1.468 in | N/A 1/2-20 | N/A 24,200 lb |
N/A
|
| ATB-8ET | N/A Left Hand | N/A .5000 in | N/A .500 in | N/A .400 in | N/A 2.544 in | N/A 1.459 in | N/A 1.468 in | N/A 1/2-20 | N/A 24,200 lb |
N/A
|
| ATB-8ETC | N/A Left Hand | N/A .5000 in | N/A .500 in | N/A .400 in | N/A 2.544 in | N/A 1.459 in | N/A 1.468 in | N/A 1/2-20 | N/A 24,200 lb |
N/A
|
| ATMK-8ET | N/A Right Hand | N/A .5000 in | N/A .500 in | N/A .400 in | N/A 2.544 in | N/A 1.459 in | N/A 1.468 in | N/A 1/2-20 | N/A 24,200 lb |
N/A
|
| ATMK-8ETC | N/A Right Hand | N/A .5000 in | N/A .500 in | N/A .400 in | N/A 2.544 in | N/A 1.459 in | N/A 1.468 in | N/A 1/2-20 | N/A 24,200 lb |
N/A
|
| ATBK-8ET | N/A Left Hand | N/A .5000 in | N/A .500 in | N/A .400 in | N/A 2.544 in | N/A 1.459 in | N/A 1.468 in | N/A 1/2-20 | N/A 24,200 lb |
N/A
|
| ATBK-8ETC | N/A Left Hand | N/A .5000 in | N/A .500 in | N/A .400 in | N/A 2.544 in | N/A 1.459 in | N/A 1.468 in | N/A 1/2-20 | N/A 24,200 lb |
N/A
|
| ATM-10ET | N/A Right Hand | N/A .6250 in | N/A .625 in | N/A .510 in | N/A 2.832 in | N/A 1.763 in | N/A 1.562 in | N/A 5/8-18 | N/A 38,500 lb |
N/A
|
| ATM-10ETC | N/A Right Hand | N/A .6250 in | N/A .625 in | N/A .510 in | N/A 2.832 in | N/A 1.763 in | N/A 1.562 in | N/A 5/8-18 | N/A 38,500 lb |
N/A
|