Effective August 21st, 2023, the Naval Air Warfare Center Aircraft Division (NAWCAD) has disapproved Timken Aurora’s qualification status for SAE-AS81820 and SAE-AS81935 specifications. Timken Aurora is working diligently to get requalified.
Part Number |
Thread Type |
B - Ball Bore |
W - Ball Width |
H - Head Width |
A - Base to Center |
D - Head Diameter |
C - Thread Length |
Thread Size |
Ultimate Radial Static Load Capacity |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| ATB-10ET | N/A Left Hand | N/A .6250 in | N/A .625 in | N/A .510 in | N/A 2.832 in | N/A 1.763 in | N/A 1.562 in | N/A 5/8-18 | N/A 38,500 lb |
N/A
|
| ATB-10ETC | N/A Left Hand | N/A .6250 in | N/A .625 in | N/A .510 in | N/A 2.832 in | N/A 1.763 in | N/A 1.562 in | N/A 5/8-18 | N/A 38,500 lb |
N/A
|
| ATMK-10ET | N/A Right Hand | N/A .6250 in | N/A .625 in | N/A .510 in | N/A 2.832 in | N/A 1.763 in | N/A 1.562 in | N/A 5/8-18 | N/A 38,500 lb |
N/A
|
| ATMK-10ETC | N/A Right Hand | N/A .6250 in | N/A .625 in | N/A .510 in | N/A 2.832 in | N/A 1.763 in | N/A 1.562 in | N/A 5/8-18 | N/A 38,500 lb |
N/A
|
| ATBK-10ET | N/A Left Hand | N/A .6250 in | N/A .625 in | N/A .510 in | N/A 2.832 in | N/A 1.763 in | N/A 1.562 in | N/A 5/8-18 | N/A 38,500 lb |
N/A
|
| ATBK-10ETC | N/A Left Hand | N/A .6250 in | N/A .625 in | N/A .510 in | N/A 2.832 in | N/A 1.763 in | N/A 1.562 in | N/A 5/8-18 | N/A 38,500 lb |
N/A
|
| ATM-12ET | N/A Right Hand | N/A .7500 in | N/A .750 in | N/A .603 in | N/A 3.193 in | N/A 2.140 in | N/A 1.687 in | N/A 3/4-16 | N/A 56,600 lb |
N/A
|
| ATM-12ETC | N/A Right Hand | N/A .7500 in | N/A .750 in | N/A .603 in | N/A 3.193 in | N/A 2.140 in | N/A 1.687 in | N/A 3/4-16 | N/A 56,600 lb |
N/A
|
| ATB-12ET | N/A Left Hand | N/A .7500 in | N/A .750 in | N/A .603 in | N/A 3.193 in | N/A 2.140 in | N/A 1.687 in | N/A 3/4-16 | N/A 56,600 lb |
N/A
|
| ATB-12ETC | N/A Left Hand | N/A .7500 in | N/A .750 in | N/A .603 in | N/A 3.193 in | N/A 2.140 in | N/A 1.687 in | N/A 3/4-16 | N/A 56,600 lb |
N/A
|
| ATMK-12ET | N/A Right Hand | N/A .7500 in | N/A .750 in | N/A .603 in | N/A 3.193 in | N/A 2.140 in | N/A 1.687 in | N/A 3/4-16 | N/A 56,600 lb |
N/A
|
| ATMK-12ETC | N/A Right Hand | N/A .7500 in | N/A .750 in | N/A .603 in | N/A 3.193 in | N/A 2.140 in | N/A 1.687 in | N/A 3/4-16 | N/A 56,600 lb |
N/A
|
| ATBK-12ET | N/A Left Hand | N/A .7500 in | N/A .750 in | N/A .603 in | N/A 3.193 in | N/A 2.140 in | N/A 1.687 in | N/A 3/4-16 | N/A 56,600 lb |
N/A
|
| ATBK-12ETC | N/A Left Hand | N/A .7500 in | N/A .750 in | N/A .603 in | N/A 3.193 in | N/A 2.140 in | N/A 1.687 in | N/A 3/4-16 | N/A 56,600 lb |
N/A
|
| ATM-14ET | N/A Right Hand | N/A .8750 in | N/A .875 in | N/A .713 in | N/A 3.677 in | N/A 2.372 in | N/A 2.000 in | N/A 7/8-14 | N/A 77,400 lb |
N/A
|
| ATM-14ETC | N/A Right Hand | N/A .8750 in | N/A .875 in | N/A .713 in | N/A 3.677 in | N/A 2.372 in | N/A 2.000 in | N/A 7/8-14 | N/A 77,400 lb |
N/A
|
| ATB-14ET | N/A Left Hand | N/A .8750 in | N/A .875 in | N/A .713 in | N/A 3.677 in | N/A 2.372 in | N/A 2.000 in | N/A 7/8-14 | N/A 77,400 lb |
N/A
|
| ATB-14ETC | N/A Left Hand | N/A .8750 in | N/A .875 in | N/A .713 in | N/A 3.677 in | N/A 2.372 in | N/A 2.000 in | N/A 7/8-14 | N/A 77,400 lb |
N/A
|
| ATMK-14ET | N/A Right Hand | N/A .8750 in | N/A .875 in | N/A .713 in | N/A 3.677 in | N/A 2.372 in | N/A 2.000 in | N/A 7/8-14 | N/A 77,400 lb |
N/A
|
| ATMK-14ETC | N/A Right Hand | N/A .8750 in | N/A .875 in | N/A .713 in | N/A 3.677 in | N/A 2.372 in | N/A 2.000 in | N/A 7/8-14 | N/A 77,400 lb |
N/A
|
| ATBK-14ET | N/A Left Hand | N/A .8750 in | N/A .875 in | N/A .713 in | N/A 3.677 in | N/A 2.372 in | N/A 2.000 in | N/A 7/8-14 | N/A 77,400 lb |
N/A
|
| ATBK-14ETC | N/A Left Hand | N/A .8750 in | N/A .875 in | N/A .713 in | N/A 3.677 in | N/A 2.372 in | N/A 2.000 in | N/A 7/8-14 | N/A 77,400 lb |
N/A
|
| ATM-16ET | N/A Right Hand | N/A 1.0000 in | N/A 1.000 in | N/A .807 in | N/A 3.968 in | N/A 2.681 in | N/A 2.100 in | N/A 1-12 | N/A 101,400 lb |
N/A
|
| ATM-16ETC | N/A Right Hand | N/A 1.0000 in | N/A 1.000 in | N/A .807 in | N/A 3.968 in | N/A 2.681 in | N/A 2.100 in | N/A 1-12 | N/A 101,400 lb |
N/A
|
| ATB-16ET | N/A Left Hand | N/A 1.0000 in | N/A 1.000 in | N/A .807 in | N/A 3.968 in | N/A 2.681 in | N/A 2.100 in | N/A 1-12 | N/A 101,400 lb |
N/A
|