Effective August 21st, 2023, the Naval Air Warfare Center Aircraft Division (NAWCAD) has disapproved Timken Aurora’s qualification status for SAE-AS81820 and SAE-AS81935 specifications. Timken Aurora is working diligently to get requalified.
Part Number |
Thread Type |
B - Ball Bore |
W - Ball Width |
H - Head Width |
A - Base to Center |
D - Head Diameter |
C - Thread Length |
Thread Size |
Ultimate Radial Static Load Capacity |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| ATM-3T | N/A Right Hand | N/A .1900 in | N/A .281 in | N/A .228 in | N/A 1.315 in | N/A .680 in | N/A .775 in | N/A 1/4-28 | N/A 3,000 lb |
N/A
|
| ATM-3TC | N/A Right Hand | N/A .1900 in | N/A .281 in | N/A .228 in | N/A 1.315 in | N/A .680 in | N/A .775 in | N/A 1/4-28 | N/A 3,000 lb |
N/A
|
| ATB-3T | N/A Left Hand | N/A .1900 in | N/A .281 in | N/A .228 in | N/A 1.315 in | N/A .680 in | N/A .775 in | N/A 1/4-28 | N/A 3,000 lb |
N/A
|
| ATB-3TC | N/A Left Hand | N/A .1900 in | N/A .281 in | N/A .228 in | N/A 1.315 in | N/A .680 in | N/A .775 in | N/A 1/4-28 | N/A 3,000 lb |
N/A
|
| ATMK-3T | N/A Right Hand | N/A .1900 in | N/A .281 in | N/A .228 in | N/A 1.315 in | N/A .680 in | N/A .775 in | N/A 1/4-28 | N/A 3,000 lb |
N/A
|
| ATMK-3TC | N/A Right Hand | N/A .1900 in | N/A .281 in | N/A .228 in | N/A 1.315 in | N/A .680 in | N/A .775 in | N/A 1/4-28 | N/A 3,000 lb |
N/A
|
| ATBK-3T | N/A Left Hand | N/A .1900 in | N/A .281 in | N/A .228 in | N/A 1.315 in | N/A .680 in | N/A .775 in | N/A 1/4-28 | N/A 3,000 lb |
N/A
|
| ATBK-3TC | N/A Left Hand | N/A .1900 in | N/A .281 in | N/A .228 in | N/A 1.315 in | N/A .680 in | N/A .775 in | N/A 1/4-28 | N/A 3,000 lb |
N/A
|
| ATMK-3TB | N/A Right Hand | N/A .1900 in | N/A .281 in | N/A .228 in | N/A 1.315 in | N/A .680 in | N/A .775 in | N/A 1/4-28 | N/A 3,000 lb |
N/A
|
| ATMK-3TBC | N/A Right Hand | N/A .1900 in | N/A .281 in | N/A .228 in | N/A 1.315 in | N/A .680 in | N/A .775 in | N/A 1/4-28 | N/A 3,000 lb |
N/A
|
| ATBK-3TB | N/A Left Hand | N/A .1900 in | N/A .281 in | N/A .228 in | N/A 1.315 in | N/A .680 in | N/A .775 in | N/A 1/4-28 | N/A 3,000 lb |
N/A
|
| ATBK-3TBC | N/A Left Hand | N/A .1900 in | N/A .281 in | N/A .228 in | N/A 1.315 in | N/A .680 in | N/A .775 in | N/A 1/4-28 | N/A 3,000 lb |
N/A
|
| ATM-4T | N/A Right Hand | N/A .2500 in | N/A .343 in | N/A .260 in | N/A 1.443 in | N/A .827 in | N/A .775 in | N/A 1/4-28 | N/A 5,300 lb |
N/A
|
| ATM-4TC | N/A Right Hand | N/A .2500 in | N/A .343 in | N/A .260 in | N/A 1.443 in | N/A .827 in | N/A .775 in | N/A 1/4-28 | N/A 5,300 lb |
N/A
|
| ATB-4T | N/A Left Hand | N/A .2500 in | N/A .343 in | N/A .260 in | N/A 1.443 in | N/A .827 in | N/A .775 in | N/A 1/4-28 | N/A 5,300 lb |
N/A
|
| ATB-4TC | N/A Left Hand | N/A .2500 in | N/A .343 in | N/A .260 in | N/A 1.443 in | N/A .827 in | N/A .775 in | N/A 1/4-28 | N/A 5,300 lb |
N/A
|
| ATMK-4T | N/A Right Hand | N/A .2500 in | N/A .343 in | N/A .260 in | N/A 1.443 in | N/A .827 in | N/A .775 in | N/A 1/4-28 | N/A 5,300 lb |
N/A
|
| ATMK-4TC | N/A Right Hand | N/A .2500 in | N/A .343 in | N/A .260 in | N/A 1.443 in | N/A .827 in | N/A .775 in | N/A 1/4-28 | N/A 5,300 lb |
N/A
|
| ATBK-4T | N/A Left Hand | N/A .2500 in | N/A .343 in | N/A .260 in | N/A 1.443 in | N/A .827 in | N/A .775 in | N/A 1/4-28 | N/A 5,300 lb |
N/A
|
| ATBK-4TC | N/A Left Hand | N/A .2500 in | N/A .343 in | N/A .260 in | N/A 1.443 in | N/A .827 in | N/A .775 in | N/A 1/4-28 | N/A 5,300 lb |
N/A
|
| ATM-5T | N/A Right Hand | N/A .3125 in | N/A .375 in | N/A .291 in | N/A 1.948 in | N/A .984 in | N/A 1.187 in | N/A 5/16-24 | N/A 8,600 lb |
N/A
|
| ATM-5TC | N/A Right Hand | N/A .3125 in | N/A .375 in | N/A .291 in | N/A 1.948 in | N/A .984 in | N/A 1.187 in | N/A 5/16-24 | N/A 8,600 lb |
N/A
|
| ATB-5T | N/A Left Hand | N/A .3125 in | N/A .375 in | N/A .291 in | N/A 1.948 in | N/A .984 in | N/A 1.187 in | N/A 5/16-24 | N/A 8,600 lb |
N/A
|
| ATB-5TC | N/A Left Hand | N/A .3125 in | N/A .375 in | N/A .291 in | N/A 1.948 in | N/A .984 in | N/A 1.187 in | N/A 5/16-24 | N/A 8,600 lb |
N/A
|
| ATMK-5T | N/A Right Hand | N/A .3125 in | N/A .375 in | N/A .291 in | N/A 1.948 in | N/A .984 in | N/A 1.187 in | N/A 5/16-24 | N/A 8,600 lb |
N/A
|