Effective August 21st, 2023, the Naval Air Warfare Center Aircraft Division (NAWCAD) has disapproved Timken Aurora’s qualification status for SAE-AS81820 and SAE-AS81935 specifications. Timken Aurora is working diligently to get requalified.
Part Number |
Thread Type |
B - Ball Bore |
W - Ball Width |
H - Head Width |
A - Base to Center |
D - Head Diameter |
C - Thread Length |
Thread Size |
Ultimate Radial Static Load Capacity |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| ATBK-8T | N/A Left Hand | N/A .5000 in | N/A .500 in | N/A .400 in | N/A 2.544 in | N/A 1.459 in | N/A 1.468 in | N/A 1/2-20 | N/A 24,200 lb |
N/A
|
| ATBK-8TC | N/A Left Hand | N/A .5000 in | N/A .500 in | N/A .400 in | N/A 2.544 in | N/A 1.459 in | N/A 1.468 in | N/A 1/2-20 | N/A 24,200 lb |
N/A
|
| ATM-10T | N/A Right Hand | N/A .6250 in | N/A .625 in | N/A .510 in | N/A 2.832 in | N/A 1.763 in | N/A 1.562 in | N/A 5/8-18 | N/A 38,500 lb |
N/A
|
| ATM-10TC | N/A Right Hand | N/A .6250 in | N/A .625 in | N/A .510 in | N/A 2.832 in | N/A 1.763 in | N/A 1.562 in | N/A 5/8-18 | N/A 38,500 lb |
N/A
|
| ATB-10T | N/A Left Hand | N/A .6250 in | N/A .625 in | N/A .510 in | N/A 2.832 in | N/A 1.763 in | N/A 1.562 in | N/A 5/8-18 | N/A 38,500 lb |
N/A
|
| ATB-10TC | N/A Left Hand | N/A .6250 in | N/A .625 in | N/A .510 in | N/A 2.832 in | N/A 1.763 in | N/A 1.562 in | N/A 5/8-18 | N/A 38,500 lb |
N/A
|
| ATMK-10T | N/A Right Hand | N/A .6250 in | N/A .625 in | N/A .510 in | N/A 2.832 in | N/A 1.763 in | N/A 1.562 in | N/A 5/8-18 | N/A 38,500 lb |
N/A
|
| ATMK-10TC | N/A Right Hand | N/A .6250 in | N/A .625 in | N/A .510 in | N/A 2.832 in | N/A 1.763 in | N/A 1.562 in | N/A 5/8-18 | N/A 38,500 lb |
N/A
|
| ATBK-10T | N/A Left Hand | N/A .6250 in | N/A .625 in | N/A .510 in | N/A 2.832 in | N/A 1.763 in | N/A 1.562 in | N/A 5/8-18 | N/A 38,500 lb |
N/A
|
| ATBK-10TC | N/A Left Hand | N/A .6250 in | N/A .625 in | N/A .510 in | N/A 2.832 in | N/A 1.763 in | N/A 1.562 in | N/A 5/8-18 | N/A 38,500 lb |
N/A
|
| ATM-12T | N/A Right Hand | N/A .7500 in | N/A .750 in | N/A .603 in | N/A 3.193 in | N/A 2.140 in | N/A 1.687 in | N/A 3/4-16 | N/A 56,600 lb |
N/A
|
| ATM-12TC | N/A Right Hand | N/A .7500 in | N/A .750 in | N/A .603 in | N/A 3.193 in | N/A 2.140 in | N/A 1.687 in | N/A 3/4-16 | N/A 56,600 lb |
N/A
|
| ATB-12T | N/A Left Hand | N/A .7500 in | N/A .750 in | N/A .603 in | N/A 3.193 in | N/A 2.140 in | N/A 1.687 in | N/A 3/4-16 | N/A 56,600 lb |
N/A
|
| ATB-12TC | N/A Left Hand | N/A .7500 in | N/A .750 in | N/A .603 in | N/A 3.193 in | N/A 2.140 in | N/A 1.687 in | N/A 3/4-16 | N/A 56,600 lb |
N/A
|
| ATMK-12T | N/A Right Hand | N/A .7500 in | N/A .750 in | N/A .603 in | N/A 3.193 in | N/A 2.140 in | N/A 1.687 in | N/A 3/4-16 | N/A 56,600 lb |
N/A
|
| ATMK-12TC | N/A Right Hand | N/A .7500 in | N/A .750 in | N/A .603 in | N/A 3.193 in | N/A 2.140 in | N/A 1.687 in | N/A 3/4-16 | N/A 56,600 lb |
N/A
|
| ATBK-12T | N/A Left Hand | N/A .7500 in | N/A .750 in | N/A .603 in | N/A 3.193 in | N/A 2.140 in | N/A 1.687 in | N/A 3/4-16 | N/A 56,600 lb |
N/A
|
| ATBK-12TC | N/A Left Hand | N/A .7500 in | N/A .750 in | N/A .603 in | N/A 3.193 in | N/A 2.140 in | N/A 1.687 in | N/A 3/4-16 | N/A 56,600 lb |
N/A
|
| ATM-14T | N/A Right Hand | N/A .8750 in | N/A .875 in | N/A .713 in | N/A 3.677 in | N/A 2.372 in | N/A 2.000 in | N/A 7/8-14 | N/A 77,400 lb |
N/A
|
| ATM-14TC | N/A Right Hand | N/A .8750 in | N/A .875 in | N/A .713 in | N/A 3.677 in | N/A 2.372 in | N/A 2.000 in | N/A 7/8-14 | N/A 77,400 lb |
N/A
|
| ATB-14T | N/A Left Hand | N/A .8750 in | N/A .875 in | N/A .713 in | N/A 3.677 in | N/A 2.372 in | N/A 2.000 in | N/A 7/8-14 | N/A 77,400 lb |
N/A
|
| ATB-14TC | N/A Left Hand | N/A .8750 in | N/A .875 in | N/A .713 in | N/A 3.677 in | N/A 2.372 in | N/A 2.000 in | N/A 7/8-14 | N/A 77,400 lb |
N/A
|
| ATMK-14T | N/A Right Hand | N/A .8750 in | N/A .875 in | N/A .713 in | N/A 3.677 in | N/A 2.372 in | N/A 2.000 in | N/A 7/8-14 | N/A 77,400 lb |
N/A
|
| ATMK-14TC | N/A Right Hand | N/A .8750 in | N/A .875 in | N/A .713 in | N/A 3.677 in | N/A 2.372 in | N/A 2.000 in | N/A 7/8-14 | N/A 77,400 lb |
N/A
|
| ATBK-14T | N/A Left Hand | N/A .8750 in | N/A .875 in | N/A .713 in | N/A 3.677 in | N/A 2.372 in | N/A 2.000 in | N/A 7/8-14 | N/A 77,400 lb |
N/A
|
| ATBK-14TC | N/A Left Hand | N/A .8750 in | N/A .875 in | N/A .713 in | N/A 3.677 in | N/A 2.372 in | N/A 2.000 in | N/A 7/8-14 | N/A 77,400 lb |
N/A
|
| ATM-16T | N/A Right Hand | N/A 1.0000 in | N/A 1.000 in | N/A .807 in | N/A 3.968 in | N/A 2.681 in | N/A 2.100 in | N/A 1-12 | N/A 101,400 lb |
N/A
|
| ATM-16TC | N/A Right Hand | N/A 1.0000 in | N/A 1.000 in | N/A .807 in | N/A 3.968 in | N/A 2.681 in | N/A 2.100 in | N/A 1-12 | N/A 101,400 lb |
N/A
|
| ATB-16T | N/A Left Hand | N/A 1.0000 in | N/A 1.000 in | N/A .807 in | N/A 3.968 in | N/A 2.681 in | N/A 2.100 in | N/A 1-12 | N/A 101,400 lb |
N/A
|
| ATB-16TC | N/A Left Hand | N/A 1.0000 in | N/A 1.000 in | N/A .807 in | N/A 3.968 in | N/A 2.681 in | N/A 2.100 in | N/A 1-12 | N/A 101,400 lb |
N/A
|
| ATMK-16T | N/A Right Hand | N/A 1.0000 in | N/A 1.000 in | N/A .807 in | N/A 3.968 in | N/A 2.681 in | N/A 2.100 in | N/A 1-12 | N/A 101,400 lb |
N/A
|
| ATMK-16TC | N/A Right Hand | N/A 1.0000 in | N/A 1.000 in | N/A .807 in | N/A 3.968 in | N/A 2.681 in | N/A 2.100 in | N/A 1-12 | N/A 101,400 lb |
N/A
|
| ATBK-16T | N/A Left Hand | N/A 1.0000 in | N/A 1.000 in | N/A .807 in | N/A 3.968 in | N/A 2.681 in | N/A 2.100 in | N/A 1-12 | N/A 101,400 lb |
N/A
|
| ATBK-16TC | N/A Left Hand | N/A 1.0000 in | N/A 1.000 in | N/A .807 in | N/A 3.968 in | N/A 2.681 in | N/A 2.100 in | N/A 1-12 | N/A 101,400 lb |
N/A
|