Effective August 21st, 2023, the Naval Air Warfare Center Aircraft Division (NAWCAD) has disapproved Timken Aurora’s qualification status for SAE-AS81820 and SAE-AS81935 specifications. Timken Aurora is working diligently to get requalified.
Part Number |
Thread Type |
B - Ball Bore |
W - Ball Width |
H - Head Width |
A - Base to Center |
D - Head Diameter |
C - Thread Depth [inch] |
Thread Size |
Ultimate Radial Static Load Capacity |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
ATW-3ET | N/A Right Hand | N/A .1900 in | N/A .281 in | N/A .228 in | N/A 1.210 in | N/A .680 in | N/A .625 in | N/A 1/4-28 | N/A 3,000 lb |
N/A ![]() |
ATW-3ETC | N/A Right Hand | N/A .1900 in | N/A .281 in | N/A .228 in | N/A 1.210 in | N/A .680 in | N/A .625 in | N/A 1/4-28 | N/A 3,000 lb |
N/A ![]() |
ATG-3ET | N/A Left Hand | N/A .1900 in | N/A .281 in | N/A .228 in | N/A 1.210 in | N/A .680 in | N/A .625 in | N/A 1/4-28 | N/A 3,000 lb |
N/A ![]() |
ATG-3ETC | N/A Left Hand | N/A .1900 in | N/A .281 in | N/A .228 in | N/A 1.210 in | N/A .680 in | N/A .625 in | N/A 1/4-28 | N/A 3,000 lb |
N/A ![]() |
ATWK-3ET | N/A Right Hand | N/A .1900 in | N/A .281 in | N/A .228 in | N/A 1.210 in | N/A .680 in | N/A .625 in | N/A 1/4-28 | N/A 3,000 lb |
N/A ![]() |
ATWK-3ETC | N/A Right Hand | N/A .1900 in | N/A .281 in | N/A .228 in | N/A 1.210 in | N/A .680 in | N/A .625 in | N/A 1/4-28 | N/A 3,000 lb |
N/A ![]() |
ATGK-3ET | N/A Left Hand | N/A .1900 in | N/A .281 in | N/A .228 in | N/A 1.210 in | N/A .680 in | N/A .625 in | N/A 1/4-28 | N/A 3,000 lb |
N/A ![]() |
ATGK-3ETC | N/A Left Hand | N/A .1900 in | N/A .281 in | N/A .228 in | N/A 1.210 in | N/A .680 in | N/A .625 in | N/A 1/4-28 | N/A 3,000 lb |
N/A ![]() |
ATW-4ET | N/A Right Hand | N/A .2500 in | N/A .343 in | N/A .260 in | N/A 1.338 in | N/A .827 in | N/A .625 in | N/A 1/4-28 | N/A 5,500 lb |
N/A ![]() |
ATW-4ETC | N/A Right Hand | N/A .2500 in | N/A .343 in | N/A .260 in | N/A 1.338 in | N/A .827 in | N/A .625 in | N/A 1/4-28 | N/A 5,500 lb |
N/A ![]() |
ATG-4ET | N/A Left Hand | N/A .2500 in | N/A .343 in | N/A .260 in | N/A 1.338 in | N/A .827 in | N/A .625 in | N/A 1/4-28 | N/A 5,500 lb |
N/A ![]() |
ATG-4ETC | N/A Left Hand | N/A .2500 in | N/A .343 in | N/A .260 in | N/A 1.338 in | N/A .827 in | N/A .625 in | N/A 1/4-28 | N/A 5,500 lb |
N/A ![]() |
ATWK-4ET | N/A Right Hand | N/A .2500 in | N/A .343 in | N/A .260 in | N/A 1.338 in | N/A .827 in | N/A .625 in | N/A 1/4-28 | N/A 5,500 lb |
N/A ![]() |
ATWK-4ETC | N/A Right Hand | N/A .2500 in | N/A .343 in | N/A .260 in | N/A 1.338 in | N/A .827 in | N/A .625 in | N/A 1/4-28 | N/A 5,500 lb |
N/A ![]() |
ATGK-4ET | N/A Left Hand | N/A .2500 in | N/A .343 in | N/A .260 in | N/A 1.338 in | N/A .827 in | N/A .625 in | N/A 1/4-28 | N/A 5,500 lb |
N/A ![]() |
ATGK-4ETC | N/A Left Hand | N/A .2500 in | N/A .343 in | N/A .260 in | N/A 1.338 in | N/A .827 in | N/A .625 in | N/A 1/4-28 | N/A 5,500 lb |
N/A ![]() |
ATW-5ET | N/A Right Hand | N/A .3125 in | N/A .375 in | N/A .291 in | N/A 1.566 in | N/A .984 in | N/A .750 in | N/A 5/16-24 | N/A 8,900 lb |
N/A ![]() |
ATW-5ETC | N/A Right Hand | N/A .3125 in | N/A .375 in | N/A .291 in | N/A 1.566 in | N/A .984 in | N/A .750 in | N/A 5/16-24 | N/A 8,900 lb |
N/A ![]() |
ATG-5ET | N/A Left Hand | N/A .3125 in | N/A .375 in | N/A .291 in | N/A 1.566 in | N/A .984 in | N/A .750 in | N/A 5/16-24 | N/A 8,900 lb |
N/A ![]() |
ATG-5ETC | N/A Left Hand | N/A .3125 in | N/A .375 in | N/A .291 in | N/A 1.566 in | N/A .984 in | N/A .750 in | N/A 5/16-24 | N/A 8,900 lb |
N/A ![]() |
ATWK-5ET | N/A Right Hand | N/A .3125 in | N/A .375 in | N/A .291 in | N/A 1.566 in | N/A .984 in | N/A .750 in | N/A 5/16-24 | N/A 8,900 lb |
N/A ![]() |
ATWK-5ETC | N/A Right Hand | N/A .3125 in | N/A .375 in | N/A .291 in | N/A 1.566 in | N/A .984 in | N/A .750 in | N/A 5/16-24 | N/A 8,900 lb |
N/A ![]() |
ATGK-5ET | N/A Left Hand | N/A .3125 in | N/A .375 in | N/A .291 in | N/A 1.566 in | N/A .984 in | N/A .750 in | N/A 5/16-24 | N/A 8,900 lb |
N/A ![]() |
ATGK-5ETC | N/A Left Hand | N/A .3125 in | N/A .375 in | N/A .291 in | N/A 1.566 in | N/A .984 in | N/A .750 in | N/A 5/16-24 | N/A 8,900 lb |
N/A ![]() |
ATW-6ET | N/A Right Hand | N/A .3750 in | N/A .406 in | N/A .322 in | N/A 1.908 in | N/A 1.131 in | N/A 1.000 in | N/A 3/8-24 | N/A 13,400 lb |
N/A ![]() |