Effective August 21st, 2023, the Naval Air Warfare Center Aircraft Division (NAWCAD) has disapproved Timken Aurora’s qualification status for SAE-AS81820 and SAE-AS81935 specifications. Timken Aurora is working diligently to get requalified.
Part Number |
Thread Type |
B - Ball Bore |
W - Ball Width |
H - Head Width |
A - Base to Center |
D - Head Diameter |
C - Thread Depth [inch] |
Thread Size |
Ultimate Radial Static Load Capacity |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| ATW-6ETC | N/A Right Hand | N/A .3750 in | N/A .406 in | N/A .322 in | N/A 1.908 in | N/A 1.131 in | N/A 1.000 in | N/A 3/8-24 | N/A 13,400 lb |
N/A
|
| ATG-6ET | N/A Left Hand | N/A .3750 in | N/A .406 in | N/A .322 in | N/A 1.908 in | N/A 1.131 in | N/A 1.000 in | N/A 3/8-24 | N/A 13,400 lb |
N/A
|
| ATG-6ETC | N/A Left Hand | N/A .3750 in | N/A .406 in | N/A .322 in | N/A 1.908 in | N/A 1.131 in | N/A 1.000 in | N/A 3/8-24 | N/A 13,400 lb |
N/A
|
| ATWK-6ET | N/A Right Hand | N/A .3750 in | N/A .406 in | N/A .322 in | N/A 1.908 in | N/A 1.131 in | N/A 1.000 in | N/A 3/8-24 | N/A 13,400 lb |
N/A
|
| ATWK-6ETC | N/A Right Hand | N/A .3750 in | N/A .406 in | N/A .322 in | N/A 1.908 in | N/A 1.131 in | N/A 1.000 in | N/A 3/8-24 | N/A 13,400 lb |
N/A
|
| ATGK-6ET | N/A Left Hand | N/A .3750 in | N/A .406 in | N/A .322 in | N/A 1.908 in | N/A 1.131 in | N/A 1.000 in | N/A 3/8-24 | N/A 13,400 lb |
N/A
|
| ATGK-6ETC | N/A Left Hand | N/A .3750 in | N/A .406 in | N/A .322 in | N/A 1.908 in | N/A 1.131 in | N/A 1.000 in | N/A 3/8-24 | N/A 13,400 lb |
N/A
|
| ATW-7ET | N/A Right Hand | N/A .4375 in | N/A .437 in | N/A .353 in | N/A 2.125 in | N/A 1.294 in | N/A 1.125 in | N/A 7/16-20 | N/A 18,200 lb |
N/A
|
| ATW-7ETC | N/A Right Hand | N/A .4375 in | N/A .437 in | N/A .353 in | N/A 2.125 in | N/A 1.294 in | N/A 1.125 in | N/A 7/16-20 | N/A 18,200 lb |
N/A
|
| ATG-7ET | N/A Left Hand | N/A .4375 in | N/A .437 in | N/A .353 in | N/A 2.125 in | N/A 1.294 in | N/A 1.125 in | N/A 7/16-20 | N/A 18,200 lb |
N/A
|
| ATG-7ETC | N/A Left Hand | N/A .4375 in | N/A .437 in | N/A .353 in | N/A 2.125 in | N/A 1.294 in | N/A 1.125 in | N/A 7/16-20 | N/A 18,200 lb |
N/A
|
| ATWK-7ET | N/A Right Hand | N/A .4375 in | N/A .437 in | N/A .353 in | N/A 2.125 in | N/A 1.294 in | N/A 1.125 in | N/A 7/16-20 | N/A 18,200 lb |
N/A
|
| ATWK-7ETC | N/A Right Hand | N/A .4375 in | N/A .437 in | N/A .353 in | N/A 2.125 in | N/A 1.294 in | N/A 1.125 in | N/A 7/16-20 | N/A 18,200 lb |
N/A
|
| ATGK-7ET | N/A Left Hand | N/A .4375 in | N/A .437 in | N/A .353 in | N/A 2.125 in | N/A 1.294 in | N/A 1.125 in | N/A 7/16-20 | N/A 18,200 lb |
N/A
|
| ATGK-7ETC | N/A Left Hand | N/A .4375 in | N/A .437 in | N/A .353 in | N/A 2.125 in | N/A 1.294 in | N/A 1.125 in | N/A 7/16-20 | N/A 18,200 lb |
N/A
|
| ATW-8ET | N/A Right Hand | N/A .5000 in | N/A .500 in | N/A .400 in | N/A 2.356 in | N/A 1.459 in | N/A 1.250 in | N/A 1/2-20 | N/A 24,600 lb |
N/A
|
| ATW-8ETC | N/A Right Hand | N/A .5000 in | N/A .500 in | N/A .400 in | N/A 2.356 in | N/A 1.459 in | N/A 1.250 in | N/A 1/2-20 | N/A 24,600 lb |
N/A
|
| ATG-8ET | N/A Left Hand | N/A .5000 in | N/A .500 in | N/A .400 in | N/A 2.356 in | N/A 1.459 in | N/A 1.250 in | N/A 1/2-20 | N/A 24,600 lb |
N/A
|
| ATG-8ETC | N/A Left Hand | N/A .5000 in | N/A .500 in | N/A .400 in | N/A 2.356 in | N/A 1.459 in | N/A 1.250 in | N/A 1/2-20 | N/A 24,600 lb |
N/A
|
| ATWK-8ET | N/A Right Hand | N/A .5000 in | N/A .500 in | N/A .400 in | N/A 2.356 in | N/A 1.459 in | N/A 1.250 in | N/A 1/2-20 | N/A 24,600 lb |
N/A
|
| ATWK-8ETC | N/A Right Hand | N/A .5000 in | N/A .500 in | N/A .400 in | N/A 2.356 in | N/A 1.459 in | N/A 1.250 in | N/A 1/2-20 | N/A 24,600 lb |
N/A
|
| ATGK-8ET | N/A Left Hand | N/A .5000 in | N/A .500 in | N/A .400 in | N/A 2.356 in | N/A 1.459 in | N/A 1.250 in | N/A 1/2-20 | N/A 24,600 lb |
N/A
|
| ATGK-8ETC | N/A Left Hand | N/A .5000 in | N/A .500 in | N/A .400 in | N/A 2.356 in | N/A 1.459 in | N/A 1.250 in | N/A 1/2-20 | N/A 24,600 lb |
N/A
|
| ATW-10ET | N/A Right Hand | N/A .6250 in | N/A .625 in | N/A .510 in | N/A 2.707 in | N/A 1.763 in | N/A 1.375 in | N/A 5/8-18 | N/A 39,500 lb |
N/A
|
| ATW-10ETC | N/A Right Hand | N/A .6250 in | N/A .625 in | N/A .510 in | N/A 2.707 in | N/A 1.763 in | N/A 1.375 in | N/A 5/8-18 | N/A 39,500 lb |
N/A
|