Part Number |
Description |
Size |
Coupling Size |
Bore Type |
Type |
CAD |
---|---|---|---|---|---|---|
68514450026 | N/A LF1-SET OF BOLTS | N/A M6 | N/A LF1 | N/A Hardware | N/A Set of Bolts | N/A |
68514450027 | N/A LF2-SET OF BOLTS | N/A M8 | N/A LF2 | N/A Hardware | N/A Set of Bolts | N/A |
68514450028 | N/A LF4-SET OF BOLTS | N/A M8 | N/A LF4 | N/A Hardware | N/A Set of Bolts | N/A |
68514450029 | N/A LF8-SET OF BOLTS | N/A M10 | N/A LF8 | N/A Hardware | N/A Set of Bolts | N/A |
68514450030 | N/A LF12-SET OF BOLTS | N/A M10 | N/A LF12 | N/A Hardware | N/A Set of Bolts | N/A |
68514450031 | N/A LF16-SET OF BOLTS | N/A M12 | N/A LF16 | N/A Hardware | N/A Set of Bolts | N/A |
68514450032 | N/A LF22-SET OF BOLTS | N/A M12 | N/A LF22 | N/A Hardware | N/A Set of Bolts | N/A |
68514450033 | N/A LF25-SET OF BOLTS | N/A M14 | N/A LF25 | N/A Hardware | N/A Set of Bolts | N/A |
68514450034 | N/A LF28-SET OF BOLTS | N/A M14 | N/A LF28 | N/A Hardware | N/A Set of Bolts | N/A |
68514450035 | N/A LF30-SET OF BOLTS | N/A M16 | N/A LF30 | N/A Hardware | N/A Set of Bolts | N/A |
68514450036 | N/A LF50-SET OF BOLTS | N/A M16 | N/A LF50 | N/A Hardware | N/A Set of Bolts | N/A |
68514450037 | N/A LF80-SET OF BOLTS | N/A M16 | N/A LF80 | N/A Hardware | N/A Set of Bolts | N/A |
68514450038 | N/A LF90-SET OF BOLTS | N/A M20 | N/A LF90 | N/A Hardware | N/A Set of Bolts | N/A |
68514450039 | N/A LF140-SET OF BOLTS | N/A M20 | N/A LF140 | N/A Hardware | N/A Set of Bolts | N/A |
68514450040 | N/A LF250-SET OF BOLTS | N/A M20 | N/A LF250 | N/A Hardware | N/A Set of Bolts | N/A |