Part Number |
Description |
Bore A |
Bore B |
Coupling Size |
Overall Length |
Keyway Size |
Outside Diameter |
Nominal Torque |
---|---|---|---|---|---|---|---|---|
68514477043 | N/A ASB3-BEAM CP-3MMX3MM | N/A 0.118 in3.00 mm | N/A 0.118 in3.00 mm | N/A ASB3 | N/A 0.752 in19.10 mm | N/A No Keyway | N/A 0.500 in12.70 mm | N/A 2.00 in·lb |
68514477046 | N/A ASB3.5-BEAM CP-4MMX4MM | N/A 0.157 in4.00 mm | N/A 0.157 in4.00 mm | N/A ASB3.5 | N/A 0.799 in20.30 mm | N/A No Keyway | N/A 0.626 in15.90 mm | N/A 3.40 in·lb |
68514477049 | N/A ASB4-BEAM CP-6MMX6MM | N/A 0.236 in6.00 mm | N/A 0.236 in6.00 mm | N/A ASB4 | N/A 0.902 in22.90 mm | N/A No Keyway | N/A 0.752 in19.10 mm | N/A 5.00 in·lb |
68514477052 | N/A ASB5-BEAM CP-8MMX8MM | N/A 0.315 in8.00 mm | N/A 0.315 in8.00 mm | N/A ASB5 | N/A 1.252 in31.80 mm | N/A No Keyway | N/A 1.000 in25.40 mm | N/A 10.00 in·lb |
68514477055 | N/A ASB6-BEAM CP-10MMX10MM | N/A 0.394 in10.00 mm | N/A 0.394 in10.00 mm | N/A ASB6 | N/A 1.752 in44.50 mm | N/A No Keyway | N/A 1.252 in31.80 mm | N/A 15.00 in·lb |