Part Number |
Description |
Bore A |
Bore B |
Coupling Size |
Overall Length |
Keyway Size |
Outside Diameter |
Nominal Torque |
|---|---|---|---|---|---|---|---|---|
| 68514456668 | N/A EC050-BEAM CP-3MMX3MM | N/A 0.118 in3.00 mm | N/A 0.118 in3.00 mm | N/A ES050 | N/A 0.512 in13.00 mm | N/A No Keyway | N/A 0.512 in13.00 mm | N/A 1.80 in·lb |
| 68514456676 | N/A EC075-BEAM CP-4MMX4MM | N/A 0.157 in4.00 mm | N/A 0.157 in4.00 mm | N/A EC075 | N/A 0.906 in23.000 mm | N/A No Keyway | N/A 0.748 in19.00 mm | N/A 5.00 in·lb |
| 68514456678 | N/A EC075-BEAM CP-5MMX5MM | N/A 0.197 in5.00 mm | N/A 0.197 in5.00 mm | N/A EC075 | N/A 0.906 in23.000 mm | N/A No Keyway | N/A 0.748 in19.00 mm | N/A 5.00 in·lb |
| 68514456680 | N/A EC075-BEAM CP-6MMX6MM | N/A 0.236 in6.00 mm | N/A 0.236 in6.00 mm | N/A EC075 | N/A 0.906 in23.000 mm | N/A No Keyway | N/A 0.748 in19.00 mm | N/A 5.00 in·lb |
| 68514456688 | N/A EC100-BEAM CP-6MMX6MM | N/A 0.236 in6.00 mm | N/A 0.236 in6.00 mm | N/A EC100 | N/A 1.260 in32.00 mm | N/A No Keyway | N/A 0.984 in25.00 mm | N/A 11.00 in·lb |
| 68514456690 | N/A EC100-BEAM CP-8MMX8MM | N/A 0.315 in8.00 mm | N/A 0.315 in8.00 mm | N/A EC100 | N/A 1.260 in32.00 mm | N/A No Keyway | N/A 0.984 in25.00 mm | N/A 11.00 in·lb |
| 68514456692 | N/A EC100-BEAM CP-10MMX10MM | N/A 0.394 in10.00 mm | N/A 0.394 in10.00 mm | N/A EC100 | N/A 1.260 in32.00 mm | N/A No Keyway | N/A 0.984 in25.00 mm | N/A 11.00 in·lb |
| 68514456698 | N/A EC112-BEAM CP-10MMX10MM | N/A 0.394 in10.00 mm | N/A 0.394 in10.00 mm | N/A EC112 | N/A 1.496 in38.00 mm | N/A No Keyway | N/A 1.102 in28.00 mm | N/A 17.00 in·lb |
| 68514456700 | N/A EC112-BEAM CP-12MMX12MM | N/A 0.472 in12.00 mm | N/A 0.472 in12.00 mm | N/A EC112 | N/A 1.496 in38.00 mm | N/A No Keyway | N/A 1.102 in28.00 mm | N/A 17.00 in·lb |