Part Number |
Description |
Bore A |
Bore B |
Coupling Size |
Overall Length |
Keyway Size |
Outside Diameter |
Nominal Torque |
|---|---|---|---|---|---|---|---|---|
| 68514456618 | N/A ES050-BEAM CP-1/8X1/8 | N/A 0.125 in | N/A 0.125 in | N/A ES050 | N/A 0.512 in13.00 mm | N/A No Keyway | N/A 0.512 in13.00 mm | N/A 1.80 in·lb |
| 68514458286 | N/A ES050-BEAM CP-3/16X1/8 | N/A 0.188 in | N/A 0.125 in | N/A ES050 | N/A 0.512 in13.00 mm | N/A No Keyway | N/A 0.512 in13.00 mm | N/A 1.80 in·lb |
| 68514456626 | N/A ES075-BEAM CP-1/4X1/4 | N/A 0.250 in | N/A 0.250 in | N/A ES075 | N/A 0.748 in19.00 mm | N/A No Keyway | N/A 0.748 in19.00 mm | N/A 5.00 in·lb |
| 68514456624 | N/A ES075-BEAM CP-3/16X1/4 | N/A 0.188 in | N/A 0.250 in | N/A ES075 | N/A 0.748 in19.00 mm | N/A No Keyway | N/A 0.748 in19.00 mm | N/A 5.00 in·lb |
| 68514456622 | N/A ES075-BEAM CP-3/16X3/16 | N/A 0.188 in | N/A 0.188 in | N/A ES075 | N/A 0.748 in19.00 mm | N/A No Keyway | N/A 0.748 in19.00 mm | N/A 5.00 in·lb |
| 68514456634 | N/A ES100-BEAM CP-1/4X1/4 | N/A 0.250 in | N/A 0.250 in | N/A ES100 | N/A 0.984 in25.00 mm | N/A No Keyway | N/A 0.984 in25.00 mm | N/A 11.00 in·lb |
| 68514456636 | N/A ES100-BEAM CP-1/4X3/8 | N/A 0.250 in | N/A 0.375 in | N/A ES100 | N/A 0.984 in25.00 mm | N/A No Keyway | N/A 0.984 in25.00 mm | N/A 11.00 in·lb |
| 68514456638 | N/A ES100-BEAM CP-3/8X3/8 | N/A 0.375 in | N/A 0.375 in | N/A ES100 | N/A 0.984 in25.00 mm | N/A No Keyway | N/A 0.984 in25.00 mm | N/A 11.00 in·lb |
| 68514458294 | N/A ES100-BEAM CP-5/16X5/16 | N/A 0.313 in | N/A 0.313 in | N/A ES100 | N/A 0.984 in25.00 mm | N/A No Keyway | N/A 0.984 in25.00 mm | N/A 11.00 in·lb |
| 68514456650 | N/A ES112-BEAM CP-1/2X1/2 | N/A 0.500 in | N/A 0.500 in | N/A ES112 | N/A 1.102 in28.00 mm | N/A No Keyway | N/A 1.102 in28.00 mm | N/A 17.00 in·lb |
| 68514456648 | N/A ES112-BEAM CP-3/8X1/2 | N/A 0.375 in | N/A 0.500 in | N/A ES112 | N/A 1.102 in28.00 mm | N/A No Keyway | N/A 1.102 in28.00 mm | N/A 17.00 in·lb |
| 68514456646 | N/A ES112-BEAM CP-3/8X3/8 | N/A 0.375 in | N/A 0.375 in | N/A ES112 | N/A 1.102 in28.00 mm | N/A No Keyway | N/A 1.102 in28.00 mm | N/A 17.00 in·lb |
| 68514458302 | N/A ES112-BEAM CP-5/16X5/16 | N/A 0.313 in | N/A 0.313 in | N/A EC112 | N/A 1.496 in38.00 mm | N/A No Keyway | N/A 1.102 in28.00 mm | N/A 17.00 in·lb |