Part Number |
Description |
Bore A |
Bore B |
Coupling Size |
Overall Length |
Keyway Size |
Outside Diameter |
Nominal Torque |
|---|---|---|---|---|---|---|---|---|
| 68514476855 | N/A ADB7-BEAM CP-1/2X3/4 | N/A 0.500 in | N/A 0.750 in | N/A ADB7 | N/A 2.626 in66.70 mm | N/A No Keyway | N/A 1.500 in38.10 mm | N/A 88.00 in·lb |
| 68514476856 | N/A ADB7-BEAM CP-5/8X5/8 | N/A 0.625 in | N/A 0.625 in | N/A ADB7 | N/A 2.626 in66.70 mm | N/A No Keyway | N/A 1.500 in38.10 mm | N/A 88.00 in·lb |
| 68514476857 | N/A ADB7-BEAM CP-5/8X3/4 | N/A 0.625 in | N/A 0.750 in | N/A ADB7 | N/A 2.626 in66.70 mm | N/A No Keyway | N/A 1.500 in38.10 mm | N/A 88.00 in·lb |
| 68514476858 | N/A ADB7-BEAM CP-3/4X3/4 | N/A 0.750 in | N/A 0.750 in | N/A ADB7 | N/A 2.626 in66.70 mm | N/A No Keyway | N/A 1.500 in38.10 mm | N/A 88.00 in·lb |