Print Back
CSA_TRB_Cartridge Block
Unit of Measure
1 2 

Part Number

Shaft Size

Shaft Size Type

C90 Dynamic Load Rating

Max. Speed

CAD

CSA-TRB-1 3/16 N/A 1 3/16 in N/A Imperial N/A 3810 lbf N/A 4490 rpm N/A CAD
CSA-TRB-1 1/4 N/A 1 1/4 in N/A Imperial N/A 3810 lbf N/A 4490 rpm N/A CAD
CSA-TRB-1 3/8 N/A 1 3/8 in N/A Imperial N/A 6100 lbf N/A 3820 rpm N/A CAD
CSA-TRB-1 7/16 N/A 1 7/16 in N/A Imperial N/A 6100 lbf N/A 3820 rpm N/A CAD
CSA-TRB-35MM N/A 35 mm N/A Metric N/A 6100 lbf N/A 3820 rpm N/A CAD
CSA-TRB-1 1/2 N/A 1 1/2 in N/A Imperial N/A 7860 lbf N/A 3320 rpm N/A CAD
CSA-TRB-1 5/8 N/A 1 5/8 in N/A Imperial N/A 7860 lbf N/A 3320 rpm N/A CAD
CSA-TRB-1 11/16 N/A 1 11/16 in N/A Imperial N/A 7860 lbf N/A 3320 rpm N/A CAD
CSA-TRB-40MM N/A 40 mm N/A Metric N/A 7860 lbf N/A 3320 rpm N/A CAD
CSA-TRB-1 3/4 N/A 1 3/4 in N/A Imperial N/A 10300 lbf N/A 3050 rpm N/A CAD
CSA-TRB-1 7/8 N/A 1 7/8 in N/A Imperial N/A 10300 lbf N/A 3050 rpm N/A CAD
CSA-TRB-1 15/16 N/A 1 15/16 in N/A Imperial N/A 10300 lbf N/A 3050 rpm N/A CAD
CSA-TRB-2 N/A 2 in N/A Imperial N/A 10300 lbf N/A 3050 rpm N/A CAD
CSA-TRB-45MM N/A 45 mm N/A Metric N/A 10300 lbf N/A 3050 rpm N/A CAD
CSA-TRB-50MM N/A 50 mm N/A Metric N/A 10300 lbf N/A 3050 rpm N/A CAD
CSA-TRB-2 3/16 N/A 2 3/16 in N/A Imperial N/A 10900 lbf N/A 2730 rpm N/A CAD
CSA-TRB-55MM N/A 55 mm N/A Metric N/A 10900 lbf N/A 2730 rpm N/A CAD
CSA-TRB-2 1/4 N/A 2 1/4 in N/A Imperial N/A 11600 lbf N/A 2420 rpm N/A CAD
CSA-TRB-2 7/16 N/A 2 7/16 in N/A Imperial N/A 11600 lbf N/A 2420 rpm N/A CAD
CSA-TRB-2 1/2 N/A 2 1/2 in N/A Imperial N/A 11600 lbf N/A 2420 rpm N/A CAD
CSA-TRB-60MM N/A 60 mm N/A Metric N/A 11600 lbf N/A 2420 rpm N/A CAD
CSA-TRB-65MM N/A 65 mm N/A Metric N/A 11600 lbf N/A 2420 rpm N/A CAD
CSA-TRB-2 11/16 N/A 2 11/16 in N/A Imperial N/A 12300 lbf N/A 2060 rpm N/A CAD
CSA-TRB-2 3/4 N/A 2 3/4 in N/A Imperial N/A 12300 lbf N/A 2060 rpm N/A CAD
CSA-TRB-2 15/16 N/A 2 15/16 in N/A Imperial N/A 12300 lbf N/A 2060 rpm N/A CAD
Unit of Measure
1 2