Part Number |
Shaft Size |
Shaft Size Type |
Dimension H |
Dimension A |
Dimension N2 |
C90 Dynamic Load Rating |
Max. Speed |
Lubrication |
Housing Coating |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| E-PF-TRB-1 3/16 | N/A 1 3/16 in | N/A Imperial | N/A 5 in | N/A 2-7/32 in | N/A 2.92 in | N/A 3810 lbf | N/A 4490 rpm | N/A Grease - Premium Industrial | N/A E-Coat |
N/A |
| E-PF-TRB-1 3/16-SLA | N/A 1 3/16 in | N/A Imperial | N/A 5 in | N/A 2-7/32 in | N/A 2.92 in | N/A 3810 lbf | N/A 4490 rpm | N/A Solid Lube - Industrial | N/A E-Coat |
N/A |
| E-PF-TRB-1 3/16-SLJ | N/A 1 3/16 in | N/A Imperial | N/A 5 in | N/A 2-7/32 in | N/A 2.92 in | N/A 3810 lbf | N/A 4490 rpm | N/A Solid Lube - Food Grade | N/A E-Coat |
N/A |
| E-PF-TRB-1 1/4 | N/A 1 1/4 in | N/A Imperial | N/A 5 in | N/A 2-7/32 in | N/A 2.92 in | N/A 3810 lbf | N/A 4490 rpm | N/A Grease - Premium Industrial | N/A E-Coat |
N/A |
| E-PF-TRB-1 1/4-SLA | N/A 1 1/4 in | N/A Imperial | N/A 5 in | N/A 2-7/32 in | N/A 2.92 in | N/A 3810 lbf | N/A 4490 rpm | N/A Solid Lube - Industrial | N/A E-Coat |
N/A |
| E-PF-TRB-1 1/4-SLJ | N/A 1 1/4 in | N/A Imperial | N/A 5 in | N/A 2-7/32 in | N/A 2.92 in | N/A 3810 lbf | N/A 4490 rpm | N/A Solid Lube - Food Grade | N/A E-Coat |
N/A |
| E-PF-TRB-1 3/8 | N/A 1 3/8 in | N/A Imperial | N/A 5-1/4 in | N/A 2-15/32 in | N/A 3.09 in | N/A 6100 lbf | N/A 3820 rpm | N/A Grease - Premium Industrial | N/A E-Coat |
N/A |
| E-PF-TRB-1 3/8-ECC | N/A 1 3/8 in | N/A Imperial | N/A 5-1/4 in | N/A 2-15/32 in | N/A 3.09 in | N/A 6100 lbf | N/A 3820 rpm | N/A Grease - Premium Industrial | N/A E-Coat |
N/A |
| E-PF-TRB-1 3/8-ECO | N/A 1 3/8 in | N/A Imperial | N/A 5-1/4 in | N/A 2-15/32 in | N/A 3.09 in | N/A 6100 lbf | N/A 3820 rpm | N/A Grease - Premium Industrial | N/A E-Coat |
N/A |
| E-PF-TRB-1 3/8-SLA | N/A 1 3/8 in | N/A Imperial | N/A 5-1/4 in | N/A 2-15/32 in | N/A 3.09 in | N/A 6100 lbf | N/A 3820 rpm | N/A Solid Lube - Industrial | N/A E-Coat |
N/A |
| E-PF-TRB-1 3/8-SLJ | N/A 1 3/8 in | N/A Imperial | N/A 5-1/4 in | N/A 2-15/32 in | N/A 3.09 in | N/A 6100 lbf | N/A 3820 rpm | N/A Solid Lube - Food Grade | N/A E-Coat |
N/A |
| E-PF-TRB-35MM | N/A 35 mm | N/A Metric | N/A 5-1/4 in | N/A 2-15/32 in | N/A 3.09 in | N/A 6100 lbf | N/A 3820 rpm | N/A Grease - Premium Industrial | N/A E-Coat |
N/A |
| E-PF-TRB-35MM-ECC | N/A 35 mm | N/A Metric | N/A 5-1/4 in | N/A 2-15/32 in | N/A 3.09 in | N/A 6100 lbf | N/A 3820 rpm | N/A Grease - Premium Industrial | N/A E-Coat |
N/A |
| E-PF-TRB-35MM-ECO | N/A 35 mm | N/A Metric | N/A 5-1/4 in | N/A 2-15/32 in | N/A 3.09 in | N/A 6100 lbf | N/A 3820 rpm | N/A Grease - Premium Industrial | N/A E-Coat |
N/A |
| E-PF-TRB-35MM-SLA | N/A 35 mm | N/A Metric | N/A 5-1/4 in | N/A 2-15/32 in | N/A 3.09 in | N/A 6100 lbf | N/A 3820 rpm | N/A Solid Lube - Industrial | N/A E-Coat |
N/A |
| E-PF-TRB-35MM-SLJ | N/A 35 mm | N/A Metric | N/A 5-1/4 in | N/A 2-15/32 in | N/A 3.09 in | N/A 6100 lbf | N/A 3820 rpm | N/A Solid Lube - Food Grade | N/A E-Coat |
N/A |
| E-PF-TRB-1 7/16 | N/A 1 7/16 in | N/A Imperial | N/A 5-1/4 in | N/A 2-15/32 in | N/A 3.09 in | N/A 6100 lbf | N/A 3820 rpm | N/A Grease - Premium Industrial | N/A E-Coat |
N/A |
| E-PF-TRB-1 7/16-ECC | N/A 1 7/16 in | N/A Imperial | N/A 5-1/4 in | N/A 2-15/32 in | N/A 3.09 in | N/A 6100 lbf | N/A 3820 rpm | N/A Grease - Premium Industrial | N/A E-Coat |
N/A |
| E-PF-TRB-1 7/16-ECO | N/A 1 7/16 in | N/A Imperial | N/A 5-1/4 in | N/A 2-15/32 in | N/A 3.09 in | N/A 6100 lbf | N/A 3820 rpm | N/A Grease - Premium Industrial | N/A E-Coat |
N/A |
| E-PF-TRB-1 7/16-SLA | N/A 1 7/16 in | N/A Imperial | N/A 5-1/4 in | N/A 2-15/32 in | N/A 3.09 in | N/A 6100 lbf | N/A 3820 rpm | N/A Solid Lube - Industrial | N/A E-Coat |
N/A |
| E-PF-TRB-1 7/16-SLJ | N/A 1 7/16 in | N/A Imperial | N/A 5-1/4 in | N/A 2-15/32 in | N/A 3.09 in | N/A 6100 lbf | N/A 3820 rpm | N/A Solid Lube - Food Grade | N/A E-Coat |
N/A |
| E-PF-TRB-1 1/2 | N/A 1 1/2 in | N/A Imperial | N/A 6-1/8 in | N/A 2-25/32 in | N/A 3.62 in | N/A 7860 lbf | N/A 3320 rpm | N/A Grease - Premium Industrial | N/A E-Coat |
N/A |
| E-PF-TRB-1 1/2-ECC | N/A 1 1/2 in | N/A Imperial | N/A 6-1/8 in | N/A 2-25/32 in | N/A 3.62 in | N/A 7860 lbf | N/A 3320 rpm | N/A Grease - Premium Industrial | N/A E-Coat |
N/A |
| E-PF-TRB-1 1/2-ECO | N/A 1 1/2 in | N/A Imperial | N/A 6-1/8 in | N/A 2-25/32 in | N/A 3.62 in | N/A 7860 lbf | N/A 3320 rpm | N/A Grease - Premium Industrial | N/A E-Coat |
N/A |
| E-PF-TRB-1 1/2-SLA | N/A 1 1/2 in | N/A Imperial | N/A 6-1/8 in | N/A 2-25/32 in | N/A 3.62 in | N/A 7860 lbf | N/A 3320 rpm | N/A Solid Lube - Industrial | N/A E-Coat |
N/A |