Print Back
Type E tapered roller bearing Mounted Bearings are available in a wide variety of sizes and configurations to meet the requirements of demanding applications. Popular part numbers are in stock for immediate availability. Metric sizes also are available in shaft diameters ranging from 35 mm to 125 mm.

1-3/16 to 3-1/2 utilize one collar
3-15/16 to 5 utilize two collars
6 holes equally spaced (chordal spacing shown)
Type E Flange Piloted Bearing  Side By Side
Flange: Piloted Bearing-2
Unit of Measure
1 2 3 4 5 

Part Number

Shaft Size

Shaft Size Type

Dimension H 

Dimension A 

Dimension N2

C90 Dynamic Load Rating

Max. Speed

Lubrication

Housing Coating

CAD

E-PF-TRB-1 3/16 N/A 1 3/16 in N/A Imperial N/A 5 in N/A 2-7/32 in N/A 2.92 in N/A 3810 lbf N/A 4490 rpm N/A Grease - Premium Industrial N/A E-Coat N/A CAD Icon (for items table)
E-PF-TRB-1 3/16-SLA N/A 1 3/16 in N/A Imperial N/A 5 in N/A 2-7/32 in N/A 2.92 in N/A 3810 lbf N/A 4490 rpm N/A Solid Lube - Industrial N/A E-Coat N/A CAD Icon (for items table)
E-PF-TRB-1 3/16-SLJ N/A 1 3/16 in N/A Imperial N/A 5 in N/A 2-7/32 in N/A 2.92 in N/A 3810 lbf N/A 4490 rpm N/A Solid Lube - Food Grade N/A E-Coat N/A CAD Icon (for items table)
E-PF-TRB-1 1/4 N/A 1 1/4 in N/A Imperial N/A 5 in N/A 2-7/32 in N/A 2.92 in N/A 3810 lbf N/A 4490 rpm N/A Grease - Premium Industrial N/A E-Coat N/A CAD Icon (for items table)
E-PF-TRB-1 1/4-SLA N/A 1 1/4 in N/A Imperial N/A 5 in N/A 2-7/32 in N/A 2.92 in N/A 3810 lbf N/A 4490 rpm N/A Solid Lube - Industrial N/A E-Coat N/A CAD Icon (for items table)
E-PF-TRB-1 1/4-SLJ N/A 1 1/4 in N/A Imperial N/A 5 in N/A 2-7/32 in N/A 2.92 in N/A 3810 lbf N/A 4490 rpm N/A Solid Lube - Food Grade N/A E-Coat N/A CAD Icon (for items table)
E-PF-TRB-1 3/8 N/A 1 3/8 in N/A Imperial N/A 5-1/4 in N/A 2-15/32 in N/A 3.09 in N/A 6100 lbf N/A 3820 rpm N/A Grease - Premium Industrial N/A E-Coat N/A CAD Icon (for items table)
E-PF-TRB-1 3/8-ECC N/A 1 3/8 in N/A Imperial N/A 5-1/4 in N/A 2-15/32 in N/A 3.09 in N/A 6100 lbf N/A 3820 rpm N/A Grease - Premium Industrial N/A E-Coat N/A CAD Icon (for items table)
E-PF-TRB-1 3/8-ECO N/A 1 3/8 in N/A Imperial N/A 5-1/4 in N/A 2-15/32 in N/A 3.09 in N/A 6100 lbf N/A 3820 rpm N/A Grease - Premium Industrial N/A E-Coat N/A CAD Icon (for items table)
E-PF-TRB-1 3/8-SLA N/A 1 3/8 in N/A Imperial N/A 5-1/4 in N/A 2-15/32 in N/A 3.09 in N/A 6100 lbf N/A 3820 rpm N/A Solid Lube - Industrial N/A E-Coat N/A CAD Icon (for items table)
E-PF-TRB-1 3/8-SLJ N/A 1 3/8 in N/A Imperial N/A 5-1/4 in N/A 2-15/32 in N/A 3.09 in N/A 6100 lbf N/A 3820 rpm N/A Solid Lube - Food Grade N/A E-Coat N/A CAD Icon (for items table)
E-PF-TRB-35MM N/A 35 mm N/A Metric N/A 5-1/4 in N/A 2-15/32 in N/A 3.09 in N/A 6100 lbf N/A 3820 rpm N/A Grease - Premium Industrial N/A E-Coat N/A CAD Icon (for items table)
E-PF-TRB-35MM-ECC N/A 35 mm N/A Metric N/A 5-1/4 in N/A 2-15/32 in N/A 3.09 in N/A 6100 lbf N/A 3820 rpm N/A Grease - Premium Industrial N/A E-Coat N/A CAD Icon (for items table)
E-PF-TRB-35MM-ECO N/A 35 mm N/A Metric N/A 5-1/4 in N/A 2-15/32 in N/A 3.09 in N/A 6100 lbf N/A 3820 rpm N/A Grease - Premium Industrial N/A E-Coat N/A CAD Icon (for items table)
E-PF-TRB-35MM-SLA N/A 35 mm N/A Metric N/A 5-1/4 in N/A 2-15/32 in N/A 3.09 in N/A 6100 lbf N/A 3820 rpm N/A Solid Lube - Industrial N/A E-Coat N/A CAD Icon (for items table)
E-PF-TRB-35MM-SLJ N/A 35 mm N/A Metric N/A 5-1/4 in N/A 2-15/32 in N/A 3.09 in N/A 6100 lbf N/A 3820 rpm N/A Solid Lube - Food Grade N/A E-Coat N/A CAD Icon (for items table)
E-PF-TRB-1 7/16 N/A 1 7/16 in N/A Imperial N/A 5-1/4 in N/A 2-15/32 in N/A 3.09 in N/A 6100 lbf N/A 3820 rpm N/A Grease - Premium Industrial N/A E-Coat N/A CAD Icon (for items table)
E-PF-TRB-1 7/16-ECC N/A 1 7/16 in N/A Imperial N/A 5-1/4 in N/A 2-15/32 in N/A 3.09 in N/A 6100 lbf N/A 3820 rpm N/A Grease - Premium Industrial N/A E-Coat N/A CAD Icon (for items table)
E-PF-TRB-1 7/16-ECO N/A 1 7/16 in N/A Imperial N/A 5-1/4 in N/A 2-15/32 in N/A 3.09 in N/A 6100 lbf N/A 3820 rpm N/A Grease - Premium Industrial N/A E-Coat N/A CAD Icon (for items table)
E-PF-TRB-1 7/16-SLA N/A 1 7/16 in N/A Imperial N/A 5-1/4 in N/A 2-15/32 in N/A 3.09 in N/A 6100 lbf N/A 3820 rpm N/A Solid Lube - Industrial N/A E-Coat N/A CAD Icon (for items table)
E-PF-TRB-1 7/16-SLJ N/A 1 7/16 in N/A Imperial N/A 5-1/4 in N/A 2-15/32 in N/A 3.09 in N/A 6100 lbf N/A 3820 rpm N/A Solid Lube - Food Grade N/A E-Coat N/A CAD Icon (for items table)
E-PF-TRB-1 1/2 N/A 1 1/2 in N/A Imperial N/A 6-1/8 in N/A 2-25/32 in N/A 3.62 in N/A 7860 lbf N/A 3320 rpm N/A Grease - Premium Industrial N/A E-Coat N/A CAD Icon (for items table)
E-PF-TRB-1 1/2-ECC N/A 1 1/2 in N/A Imperial N/A 6-1/8 in N/A 2-25/32 in N/A 3.62 in N/A 7860 lbf N/A 3320 rpm N/A Grease - Premium Industrial N/A E-Coat N/A CAD Icon (for items table)
E-PF-TRB-1 1/2-ECO N/A 1 1/2 in N/A Imperial N/A 6-1/8 in N/A 2-25/32 in N/A 3.62 in N/A 7860 lbf N/A 3320 rpm N/A Grease - Premium Industrial N/A E-Coat N/A CAD Icon (for items table)
E-PF-TRB-1 1/2-SLA N/A 1 1/2 in N/A Imperial N/A 6-1/8 in N/A 2-25/32 in N/A 3.62 in N/A 7860 lbf N/A 3320 rpm N/A Solid Lube - Industrial N/A E-Coat N/A CAD Icon (for items table)
E-PF-TRB-1 1/2-SLJ N/A 1 1/2 in N/A Imperial N/A 6-1/8 in N/A 2-25/32 in N/A 3.62 in N/A 7860 lbf N/A 3320 rpm N/A Solid Lube - Food Grade N/A E-Coat N/A CAD Icon (for items table)
E-PF-TRB-40MM N/A 40 mm N/A Metric N/A 6-1/8 in N/A 2-25/32 in N/A 3.62 in N/A 7860 lbf N/A 3320 rpm N/A Grease - Premium Industrial N/A E-Coat N/A CAD Icon (for items table)
E-PF-TRB-40MM-ECC N/A 40 mm N/A Metric N/A 6-1/8 in N/A 2-25/32 in N/A 3.62 in N/A 7860 lbf N/A 3320 rpm N/A Grease - Premium Industrial N/A E-Coat N/A CAD Icon (for items table)
E-PF-TRB-40MM-ECO N/A 40 mm N/A Metric N/A 6-1/8 in N/A 2-25/32 in N/A 3.62 in N/A 7860 lbf N/A 3320 rpm N/A Grease - Premium Industrial N/A E-Coat N/A CAD Icon (for items table)
E-PF-TRB-40MM-SLA N/A 40 mm N/A Metric N/A 6-1/8 in N/A 2-25/32 in N/A 3.62 in N/A 7860 lbf N/A 3320 rpm N/A Solid Lube - Industrial N/A E-Coat N/A CAD Icon (for items table)
E-PF-TRB-40MM-SLJ N/A 40 mm N/A Metric N/A 6-1/8 in N/A 2-25/32 in N/A 3.62 in N/A 7860 lbf N/A 3320 rpm N/A Solid Lube - Food Grade N/A E-Coat N/A CAD Icon (for items table)
E-PF-TRB-1 5/8 N/A 1 5/8 in N/A Imperial N/A 6-1/8 in N/A 2-25/32 in N/A 3.62 in N/A 7860 lbf N/A 3320 rpm N/A Grease - Premium Industrial N/A E-Coat N/A CAD Icon (for items table)
E-PF-TRB-1 5/8-ECC N/A 1 5/8 in N/A Imperial N/A 6-1/8 in N/A 2-25/32 in N/A 3.62 in N/A 7860 lbf N/A 3320 rpm N/A Grease - Premium Industrial N/A E-Coat N/A CAD Icon (for items table)
E-PF-TRB-1 5/8-ECO N/A 1 5/8 in N/A Imperial N/A 6-1/8 in N/A 2-25/32 in N/A 3.62 in N/A 7860 lbf N/A 3320 rpm N/A Grease - Premium Industrial N/A E-Coat N/A CAD Icon (for items table)
E-PF-TRB-1 5/8-SLA N/A 1 5/8 in N/A Imperial N/A 6-1/8 in N/A 2-25/32 in N/A 3.62 in N/A 7860 lbf N/A 3320 rpm N/A Solid Lube - Industrial N/A E-Coat N/A CAD Icon (for items table)
E-PF-TRB-1 5/8-SLJ N/A 1 5/8 in N/A Imperial N/A 6-1/8 in N/A 2-25/32 in N/A 3.62 in N/A 7860 lbf N/A 3320 rpm N/A Solid Lube - Food Grade N/A E-Coat N/A CAD Icon (for items table)
E-PF-TRB-1 11/16 N/A 1 11/16 in N/A Imperial N/A 6-1/8 in N/A 2-25/32 in N/A 3.62 in N/A 7860 lbf N/A 3320 rpm N/A Grease - Premium Industrial N/A E-Coat N/A CAD Icon (for items table)
E-PF-TRB-1 11/16-ECC N/A 1 11/16 in N/A Imperial N/A 6-1/8 in N/A 2-25/32 in N/A 3.62 in N/A 7860 lbf N/A 3320 rpm N/A Grease - Premium Industrial N/A E-Coat N/A CAD Icon (for items table)
E-PF-TRB-1 11/16-ECO N/A 1 11/16 in N/A Imperial N/A 6-1/8 in N/A 2-25/32 in N/A 3.62 in N/A 7860 lbf N/A 3320 rpm N/A Grease - Premium Industrial N/A E-Coat N/A CAD Icon (for items table)
E-PF-TRB-1 11/16-SLA N/A 1 11/16 in N/A Imperial N/A 6-1/8 in N/A 2-25/32 in N/A 3.62 in N/A 7860 lbf N/A 3320 rpm N/A Solid Lube - Industrial N/A E-Coat N/A CAD Icon (for items table)
E-PF-TRB-1 11/16-SLJ N/A 1 11/16 in N/A Imperial N/A 6-1/8 in N/A 2-25/32 in N/A 3.62 in N/A 7860 lbf N/A 3320 rpm N/A Solid Lube - Food Grade N/A E-Coat N/A CAD Icon (for items table)
E-PF-TRB-1 3/4 N/A 1 3/4 in N/A Imperial N/A 6-3/8 in N/A 2-29/32 in N/A 3.8 in N/A 10300 lbf N/A 3050 rpm N/A Grease - Premium Industrial N/A E-Coat N/A CAD Icon (for items table)
E-PF-TRB-1 3/4-ECC N/A 1 3/4 in N/A Imperial N/A 6-3/8 in N/A 2-29/32 in N/A 3.8 in N/A 10300 lbf N/A 3050 rpm N/A Grease - Premium Industrial N/A E-Coat N/A CAD Icon (for items table)
E-PF-TRB-1 3/4-ECO N/A 1 3/4 in N/A Imperial N/A 6-3/8 in N/A 2-29/32 in N/A 3.8 in N/A 10300 lbf N/A 3050 rpm N/A Grease - Premium Industrial N/A E-Coat N/A CAD Icon (for items table)
E-PF-TRB-1 3/4-SLA N/A 1 3/4 in N/A Imperial N/A 6-3/8 in N/A 2-29/32 in N/A 3.8 in N/A 10300 lbf N/A 3050 rpm N/A Solid Lube - Industrial N/A E-Coat N/A CAD Icon (for items table)
E-PF-TRB-1 3/4-SLJ N/A 1 3/4 in N/A Imperial N/A 6-3/8 in N/A 2-29/32 in N/A 3.8 in N/A 10300 lbf N/A 3050 rpm N/A Solid Lube - Food Grade N/A E-Coat N/A CAD Icon (for items table)
E-PF-TRB-45MM N/A 45 mm N/A Metric N/A 6-3/8 in N/A 2-29/32 in N/A 3.8 in N/A 10300 lbf N/A 3050 rpm N/A Grease - Premium Industrial N/A E-Coat N/A CAD Icon (for items table)
E-PF-TRB-45MM-ECC N/A 45 mm N/A Metric N/A 6-3/8 in N/A 2-29/32 in N/A 3.8 in N/A 10300 lbf N/A 3050 rpm N/A Grease - Premium Industrial N/A E-Coat N/A CAD Icon (for items table)
E-PF-TRB-45MM-ECO N/A 45 mm N/A Metric N/A 6-3/8 in N/A 2-29/32 in N/A 3.8 in N/A 10300 lbf N/A 3050 rpm N/A Grease - Premium Industrial N/A E-Coat N/A CAD Icon (for items table)
E-PF-TRB-45MM-SLA N/A 45 mm N/A Metric N/A 6-3/8 in N/A 2-29/32 in N/A 3.8 in N/A 10300 lbf N/A 3050 rpm N/A Solid Lube - Industrial N/A E-Coat N/A CAD Icon (for items table)
Unit of Measure
1 2 3 4 5