Part Number |
Shaft Size |
Shaft Size Type |
Dimension H |
Dimension A |
Dimension N2 |
C90 Dynamic Load Rating |
Max. Speed |
Lubrication |
Housing Coating |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| E-PFA-TRB-1 3/16 | N/A 1 3/16 in | N/A Imperial | N/A 5 in | N/A 2-7/32 in | N/A 2.92 in | N/A 3810 lbf | N/A 4490 rpm | N/A Grease - Premium Industrial | N/A E-Coat |
N/A
|
| E-PFA-TRB-1 1/4 | N/A 1 1/4 in | N/A Imperial | N/A 5 in | N/A 2-7/32 in | N/A 2.92 in | N/A 3810 lbf | N/A 4490 rpm | N/A Grease - Premium Industrial | N/A E-Coat |
N/A
|
| E-PFA-TRB-1 3/8 | N/A 1 3/8 in | N/A Imperial | N/A 5-1/4 in | N/A 2-15/32 in | N/A 3.09 in | N/A 6100 lbf | N/A 3820 rpm | N/A Grease - Premium Industrial | N/A E-Coat |
N/A
|
| E-PFA-TRB-35MM | N/A | N/A Metric | N/A 5-1/4 in | N/A 2-15/32 in | N/A 3.09 in | N/A 6100 lbf | N/A 3820 rpm | N/A Grease - Premium Industrial | N/A E-Coat |
N/A
|
| E-PFA-TRB-1 7/16 | N/A 1 7/16 in | N/A Imperial | N/A 5-1/4 in | N/A 2-15/32 in | N/A 3.09 in | N/A 6100 lbf | N/A 3820 rpm | N/A Grease - Premium Industrial | N/A E-Coat |
N/A
|
| E-PFA-TRB-1 1/2 | N/A 1 1/2 in | N/A Imperial | N/A 6-1/8 in | N/A 2-25/32 in | N/A 3.62 in | N/A 7860 lbf | N/A 3320 rpm | N/A Grease - Premium Industrial | N/A E-Coat |
N/A
|
| E-PFA-TRB-40MM | N/A | N/A Metric | N/A 6-1/8 in | N/A 2-25/32 in | N/A 3.62 in | N/A 7860 lbf | N/A 3320 rpm | N/A Grease - Premium Industrial | N/A E-Coat |
N/A
|
| E-PFA-TRB-1 5/8 | N/A 1 5/8 in | N/A Imperial | N/A 6-1/8 in | N/A 2-25/32 in | N/A 3.62 in | N/A 7860 lbf | N/A 3320 rpm | N/A Grease - Premium Industrial | N/A E-Coat |
N/A
|
| E-PFA-TRB-1 11/16 | N/A 1 11/16 in | N/A Imperial | N/A 6-1/8 in | N/A 2-25/32 in | N/A 3.62 in | N/A 7860 lbf | N/A 3320 rpm | N/A Grease - Premium Industrial | N/A E-Coat |
N/A
|
| E-PFA-TRB-1 3/4 | N/A 1 3/4 in | N/A Imperial | N/A 6-3/8 in | N/A 2-29/32 in | N/A 3.8 in | N/A 10300 lbf | N/A 3050 rpm | N/A Grease - Premium Industrial | N/A E-Coat |
N/A
|
| E-PFA-TRB-45MM | N/A | N/A Metric | N/A 6-3/8 in | N/A 2-29/32 in | N/A 3.8 in | N/A 10300 lbf | N/A 3050 rpm | N/A Grease - Premium Industrial | N/A E-Coat |
N/A
|
| E-PFA-TRB-1 7/8 | N/A 1 7/8 in | N/A Imperial | N/A 6-3/8 in | N/A 2-29/32 in | N/A 3.8 in | N/A 10300 lbf | N/A 3050 rpm | N/A Grease - Premium Industrial | N/A E-Coat |
N/A
|
| E-PFA-TRB-1 15/16 | N/A 1 15/16 in | N/A Imperial | N/A 6-3/8 in | N/A 2-29/32 in | N/A 3.8 in | N/A 10300 lbf | N/A 3050 rpm | N/A Grease - Premium Industrial | N/A E-Coat |
N/A
|
| E-PFA-TRB-50MM | N/A | N/A Metric | N/A 6-3/8 in | N/A 2-29/32 in | N/A 3.8 in | N/A 10300 lbf | N/A 3050 rpm | N/A Grease - Premium Industrial | N/A E-Coat |
N/A
|
| E-PFA-TRB-2 | N/A 2 in | N/A Imperial | N/A 6-3/8 in | N/A 2-29/32 in | N/A 3.8 in | N/A 10300 lbf | N/A 3050 rpm | N/A Grease - Premium Industrial | N/A E-Coat |
N/A
|
| E-PFA-TRB-55MM | N/A | N/A Metric | N/A 7-1/8 in | N/A 3-3/32 in | N/A 4.24 in | N/A 10900 lbf | N/A 2730 rpm | N/A Grease - Premium Industrial | N/A E-Coat |
N/A
|
| E-PFA-TRB-2 3/16 | N/A 2 3/16 in | N/A Imperial | N/A 7-1/8 in | N/A 3-3/32 in | N/A 4.24 in | N/A 10900 lbf | N/A 2730 rpm | N/A Grease - Premium Industrial | N/A E-Coat |
N/A
|
| E-PFA-TRB-2 1/4 | N/A 2 1/4 in | N/A Imperial | N/A 7-5/8 in | N/A 3-5/16 in | N/A 4.6 in | N/A 11600 lbf | N/A 2420 rpm | N/A Grease - Premium Industrial | N/A E-Coat |
N/A
|
| E-PFA-TRB-60MM | N/A | N/A Metric | N/A 7-5/8 in | N/A 3-5/16 in | N/A 4.6 in | N/A 11600 lbf | N/A 2420 rpm | N/A Grease - Premium Industrial | N/A E-Coat |
N/A
|
| E-PFA-TRB-2 7/16 | N/A 2 7/16 in | N/A Imperial | N/A 7-5/8 in | N/A 3-5/16 in | N/A 4.6 in | N/A 11600 lbf | N/A 2420 rpm | N/A Grease - Premium Industrial | N/A E-Coat |
N/A
|
| E-PFA-TRB-2 1/2 | N/A 2 1/2 in | N/A Imperial | N/A 7-5/8 in | N/A 3-5/16 in | N/A 4.6 in | N/A 11600 lbf | N/A 2420 rpm | N/A Grease - Premium Industrial | N/A E-Coat |
N/A
|
| E-PFA-TRB-65MM | N/A | N/A Metric | N/A 7-5/8 in | N/A 3-5/16 in | N/A 4.6 in | N/A 11600 lbf | N/A 2420 rpm | N/A Grease - Premium Industrial | N/A E-Coat |
N/A
|
| E-PFA-TRB-2 11/16 | N/A 2 11/16 in | N/A Imperial | N/A 8-3/4 in | N/A 3-11/16 in | N/A 5.3 in | N/A 12300 lbf | N/A 2060 rpm | N/A Grease - Premium Industrial | N/A E-Coat |
N/A
|
| E-PFA-TRB-2 3/4 | N/A 2 3/4 in | N/A Imperial | N/A 8-3/4 in | N/A 3-11/16 in | N/A 5.3 in | N/A 12300 lbf | N/A 2060 rpm | N/A Grease - Premium Industrial | N/A E-Coat |
N/A
|
| E-PFA-TRB-70MM | N/A | N/A Metric | N/A 8-3/4 in | N/A 3-11/16 in | N/A 5.3 in | N/A 12300 lbf | N/A 2060 rpm | N/A Grease - Premium Industrial | N/A E-Coat |
N/A
|