Part Number |
Shaft Size |
Shaft Size Type |
Dimension L |
Dimension A1 |
Dimension L3 |
C90 Dynamic Load Rating |
Max. Speed |
Lubrication |
Housing Coating |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| E-TUA-TRB-1 3/8 | N/A 1 3/8 in | N/A Imperial | N/A 5-3/32 in | N/A 17/32 in | N/A 2-3/4 in | N/A 6100 lbf | N/A 3820 rpm | N/A Grease - Premium Industrial | N/A E-Coat |
N/A
|
| E-TUA-TRB-35MM | N/A 35 mm | N/A Metric | N/A 5-3/32 in | N/A 17/32 in | N/A 2-3/4 in | N/A 6100 lbf | N/A 3820 rpm | N/A Grease - Premium Industrial | N/A E-Coat |
N/A
|
| E-TUA-TRB-1 7/16 | N/A 1 7/16 in | N/A Imperial | N/A 5-3/32 in | N/A 17/32 in | N/A 2-3/4 in | N/A 6100 lbf | N/A 3820 rpm | N/A Grease - Premium Industrial | N/A E-Coat |
N/A
|
| E-TUA-TRB-1 1/2 | N/A 1 1/2 in | N/A Imperial | N/A 6 in | N/A 11/16 in | N/A 3-1/4 in | N/A 7860 lbf | N/A 3320 rpm | N/A Grease - Premium Industrial | N/A E-Coat |
N/A
|
| E-TUA-TRB-40MM | N/A 40 mm | N/A Metric | N/A 6 in | N/A 11/16 in | N/A 3-1/4 in | N/A 7860 lbf | N/A 3320 rpm | N/A Grease - Premium Industrial | N/A E-Coat |
N/A
|
| E-TUA-TRB-1 5/8 | N/A 1 5/8 in | N/A Imperial | N/A 6 in | N/A 11/16 in | N/A 3-1/4 in | N/A 7860 lbf | N/A 3320 rpm | N/A Grease - Premium Industrial | N/A E-Coat |
N/A
|
| E-TUA-TRB-1 11/16 | N/A 1 11/16 in | N/A Imperial | N/A 6 in | N/A 11/16 in | N/A 3-1/4 in | N/A 7860 lbf | N/A 3320 rpm | N/A Grease - Premium Industrial | N/A E-Coat |
N/A
|
| E-TUA-TRB-1 3/4 | N/A 1 3/4 in | N/A Imperial | N/A 6-5/16 in | N/A 11/16 in | N/A 3-3/4 in | N/A 10300 lbf | N/A 3050 rpm | N/A Grease - Premium Industrial | N/A E-Coat |
N/A
|
| E-TUA-TRB-45MM | N/A 45 mm | N/A Metric | N/A 6-5/16 in | N/A 11/16 in | N/A 3-3/4 in | N/A 10300 lbf | N/A 3050 rpm | N/A Grease - Premium Industrial | N/A E-Coat |
N/A
|
| E-TUA-TRB-1 7/8 | N/A 1 7/8 in | N/A Imperial | N/A 6-5/16 in | N/A 11/16 in | N/A 3-3/4 in | N/A 10300 lbf | N/A 3050 rpm | N/A Grease - Premium Industrial | N/A E-Coat |
N/A
|
| E-TUA-TRB-1 15/16 | N/A 1 15/16 in | N/A Imperial | N/A 6-5/16 in | N/A 11/16 in | N/A 3-3/4 in | N/A 10300 lbf | N/A 3050 rpm | N/A Grease - Premium Industrial | N/A E-Coat |
N/A
|
| E-TUA-TRB-50MM | N/A 50 mm | N/A Metric | N/A 6-5/16 in | N/A 11/16 in | N/A 3-3/4 in | N/A 10300 lbf | N/A 3050 rpm | N/A Grease - Premium Industrial | N/A E-Coat |
N/A
|
| E-TUA-TRB-2 | N/A 2 in | N/A Imperial | N/A 6-5/16 in | N/A 11/16 in | N/A 3-3/4 in | N/A 10300 lbf | N/A 3050 rpm | N/A Grease - Premium Industrial | N/A E-Coat |
N/A
|
| E-TUA-TRB-55MM | N/A 55 mm | N/A Metric | N/A 7-1/8 in | N/A 13/16 in | N/A 3-3/4 in | N/A 10900 lbf | N/A 2730 rpm | N/A Grease - Premium Industrial | N/A E-Coat |
N/A
|
| E-TUA-TRB-2 3/16 | N/A 2 3/16 in | N/A Imperial | N/A 7-1/8 in | N/A 13/16 in | N/A 3-3/4 in | N/A 10900 lbf | N/A 2730 rpm | N/A Grease - Premium Industrial | N/A E-Coat |
N/A
|
| E-TUA-TRB-2 1/4 | N/A 2 1/4 in | N/A Imperial | N/A 7-13/16 in | N/A 1-1/16 in | N/A 4-1/2 in | N/A 11600 lbf | N/A 2420 rpm | N/A Grease - Premium Industrial | N/A E-Coat |
N/A
|
| E-TUA-TRB-60MM | N/A 60 mm | N/A Metric | N/A 7-13/16 in | N/A 1-1/16 in | N/A 4-1/2 in | N/A 11600 lbf | N/A 2420 rpm | N/A Grease - Premium Industrial | N/A E-Coat |
N/A
|
| E-TUA-TRB-2 7/16 | N/A 2 7/16 in | N/A Imperial | N/A 7-13/16 in | N/A 1-1/16 in | N/A 4-1/2 in | N/A 11600 lbf | N/A 2420 rpm | N/A Grease - Premium Industrial | N/A E-Coat |
N/A
|
| E-TUA-TRB-2 1/2 | N/A 2 1/2 in | N/A Imperial | N/A 7-13/16 in | N/A 1-1/16 in | N/A 4-1/2 in | N/A 11600 lbf | N/A 2420 rpm | N/A Grease - Premium Industrial | N/A E-Coat |
N/A
|
| E-TUA-TRB-65MM | N/A 65 mm | N/A Metric | N/A 7-13/16 in | N/A 1-1/16 in | N/A 4-1/2 in | N/A 11600 lbf | N/A 2420 rpm | N/A Grease - Premium Industrial | N/A E-Coat |
N/A
|
| E-TUA-TRB-2 11/16 | N/A 2 11/16 in | N/A Imperial | N/A 9-3/16 in | N/A 1-13/16 in | N/A 4-3/4 in | N/A 12300 lbf | N/A 2060 rpm | N/A Grease - Premium Industrial | N/A E-Coat |
N/A
|
| E-TUA-TRB-2 3/4 | N/A 2 3/4 in | N/A Imperial | N/A 9-3/16 in | N/A 1-13/16 in | N/A 4-3/4 in | N/A 12300 lbf | N/A 2060 rpm | N/A Grease - Premium Industrial | N/A E-Coat |
N/A
|
| E-TUA-TRB-70MM | N/A 70 mm | N/A Metric | N/A 9-3/16 in | N/A 1-13/16 in | N/A 4-3/4 in | N/A 12300 lbf | N/A 2060 rpm | N/A Grease - Premium Industrial | N/A E-Coat |
N/A
|
| E-TUA-TRB-2 15/16 | N/A 2 15/16 in | N/A Imperial | N/A 9-3/16 in | N/A 1-13/16 in | N/A 4-3/4 in | N/A 12300 lbf | N/A 2060 rpm | N/A Grease - Premium Industrial | N/A E-Coat |
N/A
|
| E-TUA-TRB-75MM | N/A 75 mm | N/A Metric | N/A 9-3/16 in | N/A 1-13/16 in | N/A 4-3/4 in | N/A 12300 lbf | N/A 2060 rpm | N/A Grease - Premium Industrial | N/A E-Coat |
N/A
|