COMPANY HEADER
Print Back
Type E tapered roller bearing Mounted Bearings are available in a wide variety of sizes and configurations to meet the requirements of demanding applications. Popular part numbers are in stock for immediate availability. Metric sizes also are available in shaft diameters ranging from 35 mm to 125 mm.
Type E Take Up Wide Slot Bearing Side By Side
Type E Single Collar Take Up Wide Slot_Dimensions
Unit of Measure
1 2 

Part Number

Shaft Size

Shaft Size Type

Dimension L 

Dimension A1 

Dimension L3 

C90 Dynamic Load Rating

Max. Speed

Lubrication

Housing Coating

CAD

E-TUA-TRB-1 3/8 N/A 1 3/8 in N/A Imperial N/A 5-3/32 in N/A 17/32 in N/A 2-3/4 in N/A 6100 lbf N/A 3820 rpm N/A Grease - Premium Industrial N/A E-Coat N/A CAD Icon (for items table)
E-TUA-TRB-35MM N/A N/A Metric N/A 5-3/32 in N/A 17/32 in N/A 2-3/4 in N/A 6100 lbf N/A 3820 rpm N/A Grease - Premium Industrial N/A E-Coat N/A CAD Icon (for items table)
E-TUA-TRB-1 7/16 N/A 1 7/16 in N/A Imperial N/A 5-3/32 in N/A 17/32 in N/A 2-3/4 in N/A 6100 lbf N/A 3820 rpm N/A Grease - Premium Industrial N/A E-Coat N/A CAD Icon (for items table)
E-TUA-TRB-1 1/2 N/A 1 1/2 in N/A Imperial N/A 6 in N/A 11/16 in N/A 3-1/4 in N/A 7860 lbf N/A 3320 rpm N/A Grease - Premium Industrial N/A E-Coat N/A CAD Icon (for items table)
E-TUA-TRB-40MM N/A N/A Metric N/A 6 in N/A 11/16 in N/A 3-1/4 in N/A 7860 lbf N/A 3320 rpm N/A Grease - Premium Industrial N/A E-Coat N/A CAD Icon (for items table)
E-TUA-TRB-1 5/8 N/A 1 5/8 in N/A Imperial N/A 6 in N/A 11/16 in N/A 3-1/4 in N/A 7860 lbf N/A 3320 rpm N/A Grease - Premium Industrial N/A E-Coat N/A CAD Icon (for items table)
E-TUA-TRB-1 11/16 N/A 1 11/16 in N/A Imperial N/A 6 in N/A 11/16 in N/A 3-1/4 in N/A 7860 lbf N/A 3320 rpm N/A Grease - Premium Industrial N/A E-Coat N/A CAD Icon (for items table)
E-TUA-TRB-1 3/4 N/A 1 3/4 in N/A Imperial N/A 6-5/16 in N/A 11/16 in N/A 3-3/4 in N/A 10300 lbf N/A 3050 rpm N/A Grease - Premium Industrial N/A E-Coat N/A CAD Icon (for items table)
E-TUA-TRB-45MM N/A N/A Metric N/A 6-5/16 in N/A 11/16 in N/A 3-3/4 in N/A 10300 lbf N/A 3050 rpm N/A Grease - Premium Industrial N/A E-Coat N/A CAD Icon (for items table)
E-TUA-TRB-1 7/8 N/A 1 7/8 in N/A Imperial N/A 6-5/16 in N/A 11/16 in N/A 3-3/4 in N/A 10300 lbf N/A 3050 rpm N/A Grease - Premium Industrial N/A E-Coat N/A CAD Icon (for items table)
E-TUA-TRB-1 15/16 N/A 1 15/16 in N/A Imperial N/A 6-5/16 in N/A 11/16 in N/A 3-3/4 in N/A 10300 lbf N/A 3050 rpm N/A Grease - Premium Industrial N/A E-Coat N/A CAD Icon (for items table)
E-TUA-TRB-50MM N/A N/A Metric N/A 6-5/16 in N/A 11/16 in N/A 3-3/4 in N/A 10300 lbf N/A 3050 rpm N/A Grease - Premium Industrial N/A E-Coat N/A CAD Icon (for items table)
E-TUA-TRB-2 N/A 2 in N/A Imperial N/A 6-5/16 in N/A 11/16 in N/A 3-3/4 in N/A 10300 lbf N/A 3050 rpm N/A Grease - Premium Industrial N/A E-Coat N/A CAD Icon (for items table)
E-TUA-TRB-55MM N/A N/A Metric N/A 7-1/8 in N/A 13/16 in N/A 3-3/4 in N/A 10900 lbf N/A 2730 rpm N/A Grease - Premium Industrial N/A E-Coat N/A CAD Icon (for items table)
E-TUA-TRB-2 3/16 N/A 2 3/16 in N/A Imperial N/A 7-1/8 in N/A 13/16 in N/A 3-3/4 in N/A 10900 lbf N/A 2730 rpm N/A Grease - Premium Industrial N/A E-Coat N/A CAD Icon (for items table)
E-TUA-TRB-2 1/4 N/A 2 1/4 in N/A Imperial N/A 7-13/16 in N/A 1-1/16 in N/A 4-1/2 in N/A 11600 lbf N/A 2420 rpm N/A Grease - Premium Industrial N/A E-Coat N/A CAD Icon (for items table)
E-TUA-TRB-60MM N/A N/A Metric N/A 7-13/16 in N/A 1-1/16 in N/A 4-1/2 in N/A 11600 lbf N/A 2420 rpm N/A Grease - Premium Industrial N/A E-Coat N/A CAD Icon (for items table)
E-TUA-TRB-2 7/16 N/A 2 7/16 in N/A Imperial N/A 7-13/16 in N/A 1-1/16 in N/A 4-1/2 in N/A 11600 lbf N/A 2420 rpm N/A Grease - Premium Industrial N/A E-Coat N/A CAD Icon (for items table)
E-TUA-TRB-2 1/2 N/A 2 1/2 in N/A Imperial N/A 7-13/16 in N/A 1-1/16 in N/A 4-1/2 in N/A 11600 lbf N/A 2420 rpm N/A Grease - Premium Industrial N/A E-Coat N/A CAD Icon (for items table)
E-TUA-TRB-65MM N/A N/A Metric N/A 7-13/16 in N/A 1-1/16 in N/A 4-1/2 in N/A 11600 lbf N/A 2420 rpm N/A Grease - Premium Industrial N/A E-Coat N/A CAD Icon (for items table)
E-TUA-TRB-2 11/16 N/A 2 11/16 in N/A Imperial N/A 9-3/16 in N/A 1-13/16 in N/A 4-3/4 in N/A 12300 lbf N/A 2060 rpm N/A Grease - Premium Industrial N/A E-Coat N/A CAD Icon (for items table)
E-TUA-TRB-2 3/4 N/A 2 3/4 in N/A Imperial N/A 9-3/16 in N/A 1-13/16 in N/A 4-3/4 in N/A 12300 lbf N/A 2060 rpm N/A Grease - Premium Industrial N/A E-Coat N/A CAD Icon (for items table)
E-TUA-TRB-70MM N/A N/A Metric N/A 9-3/16 in N/A 1-13/16 in N/A 4-3/4 in N/A 12300 lbf N/A 2060 rpm N/A Grease - Premium Industrial N/A E-Coat N/A CAD Icon (for items table)
E-TUA-TRB-2 15/16 N/A 2 15/16 in N/A Imperial N/A 9-3/16 in N/A 1-13/16 in N/A 4-3/4 in N/A 12300 lbf N/A 2060 rpm N/A Grease - Premium Industrial N/A E-Coat N/A CAD Icon (for items table)
E-TUA-TRB-75MM N/A N/A Metric N/A 9-3/16 in N/A 1-13/16 in N/A 4-3/4 in N/A 12300 lbf N/A 2060 rpm N/A Grease - Premium Industrial N/A E-Coat N/A CAD Icon (for items table)
Unit of Measure
1 2