Part Number |
Shaft Size |
Shaft Size Type |
Dimension H |
Dimension H1 |
Dimension d1 |
C90 Dynamic Load Rating |
Max. Speed |
Lubrication |
Housing Coating |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
E-TTU-TRB-1 3/4 | N/A 1 3/4 in | N/A Imperial | N/A 6-3/8 in | N/A 5-3/16 in | N/A 3-7/16 in | N/A 10300 lbf | N/A 3050 rpm | N/A Grease - Premium Industrial | N/A E-Coat |
N/A ![]() |
E-TTU-TRB-1 3/4-ECC | N/A 1 3/4 in | N/A Imperial | N/A 6-3/8 in | N/A 5-3/16 in | N/A 3-7/16 in | N/A 10300 lbf | N/A 3050 rpm | N/A Grease - Premium Industrial | N/A E-Coat |
N/A ![]() |
E-TTU-TRB-1 3/4-ECO/ECC | N/A 1 3/4 in | N/A Imperial | N/A 6-3/8 in | N/A 5-3/16 in | N/A 3-7/16 in | N/A 10300 lbf | N/A 3050 rpm | N/A Grease - Premium Industrial | N/A E-Coat |
N/A ![]() |
E-TTU-TRB-1 3/4-ECO/ECO | N/A 1 3/4 in | N/A Imperial | N/A 6-3/8 in | N/A 5-3/16 in | N/A 3-7/16 in | N/A 10300 lbf | N/A 3050 rpm | N/A Grease - Premium Industrial | N/A E-Coat |
N/A ![]() |
E-TTU-TRB-1 3/4-ECO | N/A 1 3/4 in | N/A Imperial | N/A 6-3/8 in | N/A 5-3/16 in | N/A 3-7/16 in | N/A 10300 lbf | N/A 3050 rpm | N/A Grease - Premium Industrial | N/A E-Coat |
N/A ![]() |
E-TTU-TRB-1 3/4-SLA | N/A 1 3/4 in | N/A Imperial | N/A 6-3/8 in | N/A 5-3/16 in | N/A 3-7/16 in | N/A 10300 lbf | N/A 3050 rpm | N/A Solid Lube - Industrial | N/A E-Coat |
N/A ![]() |
E-TTU-TRB-1 3/4-SLJ | N/A 1 3/4 in | N/A Imperial | N/A 6-3/8 in | N/A 5-3/16 in | N/A 3-7/16 in | N/A 10300 lbf | N/A 3050 rpm | N/A Solid Lube - Food Grade | N/A E-Coat |
N/A ![]() |
E-TTU-TRB-45MM | N/A 45 mm | N/A Metric | N/A 6-3/8 in | N/A 5-3/16 in | N/A 3-7/16 in | N/A 10300 lbf | N/A 3050 rpm | N/A Grease - Premium Industrial | N/A E-Coat |
N/A ![]() |
E-TTU-TRB-45MM-ECC | N/A 45 mm | N/A Metric | N/A 6-3/8 in | N/A 5-3/16 in | N/A 3-7/16 in | N/A 10300 lbf | N/A 3050 rpm | N/A Grease - Premium Industrial | N/A E-Coat |
N/A ![]() |
E-TTU-TRB-45MM-ECO/ECC | N/A 45 mm | N/A Metric | N/A 6-3/8 in | N/A 5-3/16 in | N/A 3-7/16 in | N/A 10300 lbf | N/A 3050 rpm | N/A Grease - Premium Industrial | N/A E-Coat |
N/A ![]() |
E-TTU-TRB-45MM-ECO/ECO | N/A 45 mm | N/A Metric | N/A 6-3/8 in | N/A 5-3/16 in | N/A 3-7/16 in | N/A 10300 lbf | N/A 3050 rpm | N/A Grease - Premium Industrial | N/A E-Coat |
N/A ![]() |
E-TTU-TRB-45MM-ECO | N/A 45 mm | N/A Metric | N/A 6-3/8 in | N/A 5-3/16 in | N/A 3-7/16 in | N/A 10300 lbf | N/A 3050 rpm | N/A Grease - Premium Industrial | N/A E-Coat |
N/A ![]() |
E-TTU-TRB-45MM-SLA | N/A 45 mm | N/A Metric | N/A 6-3/8 in | N/A 5-3/16 in | N/A 3-7/16 in | N/A 10300 lbf | N/A 3050 rpm | N/A Solid Lube - Industrial | N/A E-Coat |
N/A ![]() |
E-TTU-TRB-45MM-SLJ | N/A 45 mm | N/A Metric | N/A 6-3/8 in | N/A 5-3/16 in | N/A 3-7/16 in | N/A 10300 lbf | N/A 3050 rpm | N/A Solid Lube - Food Grade | N/A E-Coat |
N/A ![]() |
E-TTU-TRB-1 7/8 | N/A 1 7/8 in | N/A Imperial | N/A 6-3/8 in | N/A 5-3/16 in | N/A 3-7/16 in | N/A 10300 lbf | N/A 3050 rpm | N/A Grease - Premium Industrial | N/A E-Coat |
N/A ![]() |
E-TTU-TRB-1 7/8-ECC | N/A 1 7/8 in | N/A Imperial | N/A 6-3/8 in | N/A 5-3/16 in | N/A 3-7/16 in | N/A 10300 lbf | N/A 3050 rpm | N/A Grease - Premium Industrial | N/A E-Coat |
N/A ![]() |
E-TTU-TRB-1 7/8-ECO/ECC | N/A 1 7/8 in | N/A Imperial | N/A 6-3/8 in | N/A 5-3/16 in | N/A 3-7/16 in | N/A 10300 lbf | N/A 3050 rpm | N/A Grease - Premium Industrial | N/A E-Coat |
N/A ![]() |
E-TTU-TRB-1 7/8-ECO/ECO | N/A 1 7/8 in | N/A Imperial | N/A 6-3/8 in | N/A 5-3/16 in | N/A 3-7/16 in | N/A 10300 lbf | N/A 3050 rpm | N/A Grease - Premium Industrial | N/A E-Coat |
N/A ![]() |
E-TTU-TRB-1 7/8-ECO | N/A 1 7/8 in | N/A Imperial | N/A 6-3/8 in | N/A 5-3/16 in | N/A 3-7/16 in | N/A 10300 lbf | N/A 3050 rpm | N/A Grease - Premium Industrial | N/A E-Coat |
N/A ![]() |
E-TTU-TRB-1 7/8-SLA | N/A 1 7/8 in | N/A Imperial | N/A 6-3/8 in | N/A 5-3/16 in | N/A 3-7/16 in | N/A 10300 lbf | N/A 3050 rpm | N/A Solid Lube - Industrial | N/A E-Coat |
N/A ![]() |
E-TTU-TRB-1 7/8-SLJ | N/A 1 7/8 in | N/A Imperial | N/A 6-3/8 in | N/A 5-3/16 in | N/A 3-7/16 in | N/A 10300 lbf | N/A 3050 rpm | N/A Solid Lube - Food Grade | N/A E-Coat |
N/A ![]() |
E-TTU-TRB-1 15/16 | N/A 1 15/16 in | N/A Imperial | N/A 6-3/8 in | N/A 5-3/16 in | N/A 3-7/16 in | N/A 10300 lbf | N/A 3050 rpm | N/A Grease - Premium Industrial | N/A E-Coat |
N/A ![]() |
E-TTU-TRB-1 15/16-ECC | N/A 1 15/16 in | N/A Imperial | N/A 6-3/8 in | N/A 5-3/16 in | N/A 3-7/16 in | N/A 10300 lbf | N/A 3050 rpm | N/A Grease - Premium Industrial | N/A E-Coat |
N/A ![]() |
E-TTU-TRB-1 15/16-ECO/ECC | N/A 1 15/16 in | N/A Imperial | N/A 6-3/8 in | N/A 5-3/16 in | N/A 3-7/16 in | N/A 10300 lbf | N/A 3050 rpm | N/A Grease - Premium Industrial | N/A E-Coat |
N/A ![]() |
E-TTU-TRB-1 15/16-ECO/ECO | N/A 1 15/16 in | N/A Imperial | N/A 6-3/8 in | N/A 5-3/16 in | N/A 3-7/16 in | N/A 10300 lbf | N/A 3050 rpm | N/A Grease - Premium Industrial | N/A E-Coat |
N/A ![]() |