Print Back
Type E tapered roller bearing Mounted Bearings are available in a wide variety of sizes and configurations to meet the requirements of demanding applications. Popular part numbers are in stock for immediate availability. Metric sizes also are available in shaft diameters ranging from 35 mm to 125 mm.
Type E Take Up Wide Slot Bearing Side By Side
Take Up: Wide Slot Bearing-2
Unit of Measure
1 2 3 4 5 »  

Part Number

Shaft Size

Shaft Size Type

Dimension L 

Dimension A1 

Dimension L3 

C90 Dynamic Load Rating

Max. Speed

Lubrication

Housing Coating

CAD

E-TU-TRB-1 3/8 N/A 1 3/8 in N/A Imperial N/A 5-3/32 in N/A 17/32 in N/A 2-3/4 in N/A 6100 lbf N/A 3820 rpm N/A Grease - Premium Industrial N/A E-Coat N/A CAD
E-TU-TRB-1 3/8-ECC N/A 1 3/8 in N/A Imperial N/A 5-3/32 in N/A 17/32 in N/A 2-3/4 in N/A 6100 lbf N/A 3820 rpm N/A Grease - Premium Industrial N/A E-Coat N/A CAD
E-TU-TRB-1 3/8-ECO/ECC N/A 1 3/8 in N/A Imperial N/A 5-3/32 in N/A 17/32 in N/A 2-3/4 in N/A 6100 lbf N/A 3820 rpm N/A Grease - Premium Industrial N/A E-Coat N/A CAD
E-TU-TRB-1 3/8-ECO/ECO N/A 1 3/8 in N/A Imperial N/A 5-3/32 in N/A 17/32 in N/A 2-3/4 in N/A 6100 lbf N/A 3820 rpm N/A Grease - Premium Industrial N/A E-Coat N/A CAD
E-TU-TRB-1 3/8-ECO N/A 1 3/8 in N/A Imperial N/A 5-3/32 in N/A 17/32 in N/A 2-3/4 in N/A 6100 lbf N/A 3820 rpm N/A Grease - Premium Industrial N/A E-Coat N/A CAD
E-TU-TRB-1 3/8-SLA N/A 1 3/8 in N/A Imperial N/A 5-3/32 in N/A 17/32 in N/A 2-3/4 in N/A 6100 lbf N/A 3820 rpm N/A Solid Lube - Industrial N/A E-Coat N/A CAD
E-TU-TRB-1 3/8-SLJ N/A 1 3/8 in N/A Imperial N/A 5-3/32 in N/A 17/32 in N/A 2-3/4 in N/A 6100 lbf N/A 3820 rpm N/A Solid Lube - Food Grade N/A E-Coat N/A CAD
E-TU-TRB-35MM N/A 35 mm N/A Metric N/A 5-3/32 in N/A 17/32 in N/A 2-3/4 in N/A 6100 lbf N/A 3820 rpm N/A Grease - Premium Industrial N/A E-Coat N/A CAD
E-TU-TRB-35MM-ECC N/A 35 mm N/A Metric N/A 5-3/32 in N/A 17/32 in N/A 2-3/4 in N/A 6100 lbf N/A 3820 rpm N/A Grease - Premium Industrial N/A E-Coat N/A CAD
E-TU-TRB-35MM-ECO/ECC N/A 35 mm N/A Metric N/A 5-3/32 in N/A 17/32 in N/A 2-3/4 in N/A 6100 lbf N/A 3820 rpm N/A Grease - Premium Industrial N/A E-Coat N/A CAD
E-TU-TRB-35MM-ECO/ECO N/A 35 mm N/A Metric N/A 5-3/32 in N/A 17/32 in N/A 2-3/4 in N/A 6100 lbf N/A 3820 rpm N/A Grease - Premium Industrial N/A E-Coat N/A CAD
E-TU-TRB-35MM-ECO N/A 35 mm N/A Metric N/A 5-3/32 in N/A 17/32 in N/A 2-3/4 in N/A 6100 lbf N/A 3820 rpm N/A Grease - Premium Industrial N/A E-Coat N/A CAD
E-TU-TRB-35MM-SLA N/A 35 mm N/A Metric N/A 5-3/32 in N/A 17/32 in N/A 2-3/4 in N/A 6100 lbf N/A 3820 rpm N/A Solid Lube - Industrial N/A E-Coat N/A CAD
E-TU-TRB-35MM-SLJ N/A 35 mm N/A Metric N/A 5-3/32 in N/A 17/32 in N/A 2-3/4 in N/A 6100 lbf N/A 3820 rpm N/A Solid Lube - Food Grade N/A E-Coat N/A CAD
E-TU-TRB-1 7/16 N/A 1 7/16 in N/A Imperial N/A 5-3/32 in N/A 17/32 in N/A 2-3/4 in N/A 6100 lbf N/A 3820 rpm N/A Grease - Premium Industrial N/A E-Coat N/A CAD
E-TU-TRB-1 7/16-ECC N/A 1 7/16 in N/A Imperial N/A 5-3/32 in N/A 17/32 in N/A 2-3/4 in N/A 6100 lbf N/A 3820 rpm N/A Grease - Premium Industrial N/A E-Coat N/A CAD
E-TU-TRB-1 7/16-ECO/ECC N/A 1 7/16 in N/A Imperial N/A 5-3/32 in N/A 17/32 in N/A 2-3/4 in N/A 6100 lbf N/A 3820 rpm N/A Grease - Premium Industrial N/A E-Coat N/A CAD
E-TU-TRB-1 7/16-ECO/ECO N/A 1 7/16 in N/A Imperial N/A 5-3/32 in N/A 17/32 in N/A 2-3/4 in N/A 6100 lbf N/A 3820 rpm N/A Grease - Premium Industrial N/A E-Coat N/A CAD
E-TU-TRB-1 7/16-ECO N/A 1 7/16 in N/A Imperial N/A 5-3/32 in N/A 17/32 in N/A 2-3/4 in N/A 6100 lbf N/A 3820 rpm N/A Grease - Premium Industrial N/A E-Coat N/A CAD
E-TU-TRB-1 7/16-SLA N/A 1 7/16 in N/A Imperial N/A 5-3/32 in N/A 17/32 in N/A 2-3/4 in N/A 6100 lbf N/A 3820 rpm N/A Solid Lube - Industrial N/A E-Coat N/A CAD
E-TU-TRB-1 7/16-SLJ N/A 1 7/16 in N/A Imperial N/A 5-3/32 in N/A 17/32 in N/A 2-3/4 in N/A 6100 lbf N/A 3820 rpm N/A Solid Lube - Food Grade N/A E-Coat N/A CAD
E-TU-TRB-1 1/2 N/A 1 1/2 in N/A Imperial N/A 6 in N/A 11/16 in N/A 3-1/4 in N/A 7860 lbf N/A 3320 rpm N/A Grease - Premium Industrial N/A E-Coat N/A CAD
E-TU-TRB-1 1/2-ECC N/A 1 1/2 in N/A Imperial N/A 6 in N/A 11/16 in N/A 3-1/4 in N/A 7860 lbf N/A 3320 rpm N/A Grease - Premium Industrial N/A E-Coat N/A CAD
E-TU-TRB-1 1/2-ECO/ECC N/A 1 1/2 in N/A Imperial N/A 6 in N/A 11/16 in N/A 3-1/4 in N/A 7860 lbf N/A 3320 rpm N/A Grease - Premium Industrial N/A E-Coat N/A CAD
E-TU-TRB-1 1/2-ECO/ECO N/A 1 1/2 in N/A Imperial N/A 6 in N/A 11/16 in N/A 3-1/4 in N/A 7860 lbf N/A 3320 rpm N/A Grease - Premium Industrial N/A E-Coat N/A CAD
Unit of Measure
1 2 3 4 5 »