COMPANY HEADER
Print Back

●   UELT take-up units are suggested for industrial applications where normal loads are encountered.
●   UELT take-up units are used where shaft adjustment and belt-tightening devices are required, such as in conveyor applications.
●   These units provide compact, efficient supports for adjustable shafts and conveyer take-up pulleys.
●   Each unit comes assembled and ready for mounting.
●   These units use wide inner ring ball bearings with self-aligning spherical outside diameters that compensate for shaft misalignment.
●   Timken UELT series Mounted Bearings feature the Timken eccentric locking collar (UEL) bearing insert.
●   Bearing prelubricated and ready for immediate installation.
●   Grease fitting supplied for relubrication.
●   The bonded seal design is well-suited for industrial applications involving wet or dirty environments.
●   Slot spacing and width are interchangeable with competitive units.
●   Housing designed for ease of bearing replacement.
Mounted Bearings_U-Series_UELT205
Mounted Bearings-U-Series-UELT-Line-Drawing
Unit of Measure
1 2 

Part Number

Bearing Number

Shaft Size d

Static Load Rating

Dynamic Load Rating

CAD

UELT209-28 N/A UEL209-28 N/A 1 3/4 in N/A 21300 N4788 lbf N/A 34100 N7666 lbf N/A CAD Icon (for items table)
UELT209 N/A UEL209 N/A N/A 21300 N4788 lbf N/A 34100 N7666 lbf N/A CAD Icon (for items table)
UELT210-30 N/A UEL210-30 N/A 1 7/8 in N/A 23300 N5238 lbf N/A 35100 N7891 lbf N/A CAD Icon (for items table)
UELT210-31 N/A UEL210-31 N/A 1 15/16 in N/A 23300 N5238 lbf N/A 35100 N7891 lbf N/A CAD Icon (for items table)
UELT210 N/A UEL210 N/A N/A 23300 N5238 lbf N/A 35100 N7891 lbf N/A CAD Icon (for items table)
UELT210-32 N/A UEL210-32 N/A 2 in N/A 23300 N5238 lbf N/A 35100 N7891 lbf N/A CAD Icon (for items table)
UELT211-32 N/A UEL211-32 N/A 2 in N/A 29400 N6609 lbf N/A 43400 N9757 lbf N/A CAD Icon (for items table)
UELT211-34 N/A UEL211-34 N/A 2 1/8 in N/A 29400 N6609 lbf N/A 43400 N9757 lbf N/A CAD Icon (for items table)
UELT211 N/A UEL211 N/A N/A 29400 N6609 lbf N/A 43400 N9757 lbf N/A CAD Icon (for items table)
UELT211-35 N/A UEL211-35 N/A 2 3/16 in N/A 29400 N6609 lbf N/A 43400 N9757 lbf N/A CAD Icon (for items table)
UELT212-36 N/A UEL212-36 N/A 2 1/4 in N/A 36200 N8138 lbf N/A 52400 N11780 lbf N/A CAD Icon (for items table)
UELT212 N/A UEL212 N/A N/A 36200 N8138 lbf N/A 52400 N11780 lbf N/A CAD Icon (for items table)
UELT212-39 N/A UEL212-39 N/A 2 7/16 in N/A 36200 N8138 lbf N/A 52400 N11780 lbf N/A CAD Icon (for items table)
UELT213-40 N/A UEL213-40 N/A 2 1/2 in N/A 40100 N9015 lbf N/A 57200 N12859 lbf N/A CAD Icon (for items table)
UELT213 N/A UEL213 N/A N/A 40100 N9015 lbf N/A 57200 N12859 lbf N/A CAD Icon (for items table)
UELT214-44 N/A UEL214-44 N/A 2 3/4 in N/A 44100 N9914 lbf N/A 62200 N13983 lbf N/A CAD Icon (for items table)
UELT214 N/A UEL214 N/A N/A 44100 N9914 lbf N/A 62200 N13983 lbf N/A CAD Icon (for items table)
UELT215-47 N/A UEL215-47 N/A 2 15/16 in N/A 48300 N10858 lbf N/A 67400 N15152 lbf N/A CAD Icon (for items table)
UELT215 N/A UEL215 N/A N/A 48300 N10858 lbf N/A 67400 N15152 lbf N/A CAD Icon (for items table)
UELT215-48 N/A UEL215-48 N/A 3 in N/A 48300 N10858 lbf N/A 67400 N15152 lbf N/A CAD Icon (for items table)
Unit of Measure
1 2