Print Back

●   The UC wide inner ring ball bearing uses a popular set screw locking mechanism and is suggested for industrial applications where normal loads are encountered.
●   The set screw mounting feature is ideal for reversing load applications.
●   Bearing prelubricated and ready for immediate installation.
●   The wide inner ring provides effective shaft support for a broad range of industrial applications.
●   The positive contact of the land-riding bonded nitrile seal helps protect against harmful contaminants and retains lubricant under severe operating conditions.
●   An external steel flinger provides additional protection from contamination.
●   The UC series features superfinished raceways, grade-10 balls for smooth running and low noise operation.
●   UC series wide inner ring ball bearings have spherical outside diameters for use in housings with corresponding spherical inside surfaces to compensate for shaft misalignment.
Mounted Bearings_U-Series_UC305
Mounted Bearings-U-Series-UC-Line-Drawing
Unit of Measure
1 2 

Part Number

Shaft Size d

Outside Diameter

Total Width

Static Load Rating

Dynamic Load Rating

CAD

UC218-56 N/A 3 1/2 in N/A 6.299 in160 mm N/A 3.78 in96 mm N/A 16074 lbf71500 N N/A 21604 lbf96100 N N/A CAD Icon (for items table)
UC218 N/A 90 mm N/A 6.299 in160 mm N/A 3.78 in96 mm N/A 16074 lbf71500 N N/A 21604 lbf96100 N N/A CAD Icon (for items table)
Unit of Measure
1 2