Print Back

●   The UEL wide inner ring ball bearing uses an eccentric locking collar mechanism and is suggested for industrial applications where normal loads are encountered.
●   The eccentric locking feature is ideal for non-reversing load applications.
●   Bearing prelubricated and ready for immediate installation.
●   The wide inner ring provides effective shaft support for a broad range of industrial applications.
●   The positive contact of the land-riding bonded nitrile seal helps protect against harmful contaminants and retains lubricant under severe operating conditions.
●   An external steel flinger provides additional protection from contamination.
●   The UEL series features superfinished raceways, grade-10 balls for smooth running and low noise operation.
●   UEL series wide inner ring ball bearings have spherical outside diameters for use in housings with corresponding spherical
Mounted Bearings_U-Series_UEL205
Mounted Bearings-U-Series-UEL-Line-Drawing
Unit of Measure
1 2 

Part Number

Shaft Size d

Outside Diameter

Total Width

Static Load Rating

Dynamic Load Rating

CAD

UEL209-28 N/A 1 3/4 in N/A 85 mm3.346 in N/A 56.3 mm2.217 in N/A 21300 N4788 lbf N/A 34100 N7666 lbf N/A CAD
UEL209 N/A 45 mm N/A 85 mm3.346 in N/A 56.3 mm2.217 in N/A 21300 N4788 lbf N/A 34100 N7666 lbf N/A CAD
UEL210-30 N/A 1 7/8 in N/A 90 mm3.543 in N/A 62.7 mm2.469 in N/A 23300 N5238 lbf N/A 35100 N7891 lbf N/A CAD
UEL210-31 N/A 1 15/16 in N/A 90 mm3.543 in N/A 62.7 mm2.469 in N/A 23300 N5238 lbf N/A 35100 N7891 lbf N/A CAD
UEL210 N/A 50 mm N/A 90 mm3.543 in N/A 62.7 mm2.469 in N/A 23300 N5238 lbf N/A 35100 N7891 lbf N/A CAD
UEL210-32 N/A 2 in N/A 90 mm3.543 in N/A 62.7 mm2.469 in N/A 23300 N5238 lbf N/A 35100 N7891 lbf N/A CAD
UEL211-32 N/A 2 in N/A 100 mm3.9370 in N/A 71.4 mm2.811 in N/A 29400 N6609 lbf N/A 43400 N9757 lbf N/A CAD
UEL211-34 N/A 2 1/8 in N/A 100 mm3.9370 in N/A 71.4 mm2.811 in N/A 29400 N6609 lbf N/A 43400 N9757 lbf N/A CAD
UEL211 N/A 55 mm N/A 100 mm3.9370 in N/A 71.4 mm2.811 in N/A 29400 N6609 lbf N/A 43400 N9757 lbf N/A CAD
UEL211-35 N/A 2 3/16 in N/A 100 mm3.9370 in N/A 71.4 mm2.811 in N/A 29400 N6609 lbf N/A 43400 N9757 lbf N/A CAD
UEL212-36 N/A 2 1/4 in N/A 110 mm4.331 in N/A 77.8 mm3.063 in N/A 36200 N8138 lbf N/A 52400 N11780 lbf N/A CAD
UEL212 N/A 60 mm N/A 110 mm4.331 in N/A 77.8 mm3.063 in N/A 36200 N8138 lbf N/A 52400 N11780 lbf N/A CAD
UEL212-39 N/A 2 7/16 in N/A 110 mm4.331 in N/A 77.8 mm3.063 in N/A 36200 N8138 lbf N/A 52400 N11780 lbf N/A CAD
UEL213-40 N/A 2 1/2 in N/A 120 mm4.724 in N/A 85.7 mm3.374 in N/A 40100 N9015 lbf N/A 57200 N12859 lbf N/A CAD
UEL213 N/A 65 mm N/A 120 mm4.724 in N/A 85.7 mm3.374 in N/A 40100 N9015 lbf N/A 57200 N12859 lbf N/A CAD
UEL214-44 N/A 2 3/4 in N/A 125 mm4.921 in N/A 85.7 mm3.374 in N/A 44100 N9914 lbf N/A 62200 N13983 lbf N/A CAD
UEL214 N/A 70 mm N/A 125 mm4.921 in N/A 85.7 mm3.374 in N/A 44100 N9914 lbf N/A 62200 N13983 lbf N/A CAD
UEL215-47 N/A 2 15/16 in N/A 130 mm5.118 in N/A 92.1 mm3.626 in N/A 48300 N10858 lbf N/A 67400 N15152 lbf N/A CAD
UEL215 N/A 75 mm N/A 130 mm5.118 in N/A 92.1 mm3.626 in N/A 48300 N10858 lbf N/A 67400 N15152 lbf N/A CAD
UEL215-48 N/A 3 in N/A 130 mm5.118 in N/A 92.1 mm3.626 in N/A 48300 N10858 lbf N/A 67400 N15152 lbf N/A CAD
Unit of Measure
1 2