Part Number |
Shaft Size d |
Outside Diameter |
Total Width |
Static Load Rating |
Dynamic Load Rating |
CAD |
|---|---|---|---|---|---|---|
| UEL201 | N/A 12 mm | N/A 47 mm1.850 in | N/A 43.7 mm1.72 in | N/A 6650 N1495 lbf | N/A 12800 N2878 lbf |
N/A
|
| UEL201-8 | N/A 1/2 in | N/A 47 mm1.850 in | N/A 43.7 mm1.72 in | N/A 6650 N1495 lbf | N/A 12800 N2878 lbf |
N/A
|
| UEL202 | N/A 15 mm | N/A 47 mm1.850 in | N/A 43.7 mm1.72 in | N/A 6650 N1495 lbf | N/A 12800 N2878 lbf |
N/A
|
| UEL202-10 | N/A 5/8 in | N/A 47 mm1.850 in | N/A 43.7 mm1.72 in | N/A 6650 N1495 lbf | N/A 12800 N2878 lbf |
N/A
|
| UEL203 | N/A 17 mm | N/A 47 mm1.850 in | N/A 43.7 mm1.72 in | N/A 6650 N1495 lbf | N/A 12800 N2878 lbf |
N/A
|
| UEL204-12 | N/A 3/4 in | N/A 47 mm1.850 in | N/A 43.7 mm1.72 in | N/A 6650 N1495 lbf | N/A 12800 N2878 lbf |
N/A
|
| UEL204 | N/A 20 mm | N/A 47 mm1.850 in | N/A 43.7 mm1.72 in | N/A 6650 N1495 lbf | N/A 12800 N2878 lbf |
N/A
|
| UEL205-14 | N/A 7/8 in | N/A 52 mm2.047 in | N/A 44.4 mm1.748 in | N/A 7850 N1765 lbf | N/A 14000 N3147 lbf |
N/A
|
| UEL205-15 | N/A 15/16 in | N/A 52 mm2.047 in | N/A 44.4 mm1.748 in | N/A 7850 N1765 lbf | N/A 14000 N3147 lbf |
N/A
|
| UEL205 | N/A 25 mm | N/A 52 mm2.047 in | N/A 44.4 mm1.748 in | N/A 7850 N1765 lbf | N/A 14000 N3147 lbf |
N/A
|
| UEL205-16 | N/A 1 in | N/A 52 mm2.047 in | N/A 44.4 mm1.748 in | N/A 7850 N1765 lbf | N/A 14000 N3147 lbf |
N/A
|
| UEL206-18 | N/A 1 1/8 in | N/A 62 mm2.441 in | N/A 48.4 mm1.906 in | N/A 11300 N2540 lbf | N/A 19500 N4384 lbf |
N/A
|
| UEL206 | N/A 30 mm | N/A 62 mm2.441 in | N/A 48.4 mm1.906 in | N/A 11300 N2540 lbf | N/A 19500 N4384 lbf |
N/A
|
| UEL206-19 | N/A 1 3/16 in | N/A 62 mm2.441 in | N/A 48.4 mm1.906 in | N/A 11300 N2540 lbf | N/A 19500 N4384 lbf |
N/A
|
| UEL206-20 | N/A 1 1/4 in | N/A 62 mm2.441 in | N/A 48.4 mm1.906 in | N/A 11300 N2540 lbf | N/A 19500 N4384 lbf |
N/A
|
| UEL207-20 | N/A 1 1/4 in | N/A 72 mm2.835 in | N/A 51.1 mm2.012 in | N/A 15400 N3462 lbf | N/A 25700 N5778 lbf |
N/A
|
| UEL207-21 | N/A 1 5/16 in | N/A 72 mm2.835 in | N/A 51.1 mm2.012 in | N/A 15400 N3462 lbf | N/A 25700 N5778 lbf |
N/A
|
| UEL207-22 | N/A 1 3/8 in | N/A 72 mm2.835 in | N/A 51.1 mm2.012 in | N/A 15400 N3462 lbf | N/A 25700 N5778 lbf |
N/A
|
| UEL207 | N/A 35 mm | N/A 72 mm2.835 in | N/A 51.1 mm2.012 in | N/A 15400 N3462 lbf | N/A 25700 N5778 lbf |
N/A
|
| UEL207-23 | N/A 1 7/16 in | N/A 72 mm2.835 in | N/A 51.1 mm2.012 in | N/A 15400 N3462 lbf | N/A 25700 N5778 lbf |
N/A
|
| UEL208-24 | N/A 1 1/2 in | N/A 80 mm3.15 in | N/A 56.3 mm2.217 in | N/A 17800 N4002 lbf | N/A 29100 N6542 lbf |
N/A
|
| UEL208-25 | N/A 1 9/16 in | N/A 80 mm3.15 in | N/A 56.3 mm2.217 in | N/A 17800 N4002 lbf | N/A 29100 N6542 lbf |
N/A
|
| UEL208 | N/A 40 mm | N/A 80 mm3.15 in | N/A 56.3 mm2.217 in | N/A 17800 N4002 lbf | N/A 29100 N6542 lbf |
N/A
|
| UEL209-26 | N/A 1 5/8 in | N/A 85 mm3.346 in | N/A 56.3 mm2.217 in | N/A 21300 N4788 lbf | N/A 34100 N7666 lbf |
N/A
|
| UEL209-27 | N/A 1 11/16 in | N/A 85 mm3.346 in | N/A 56.3 mm2.217 in | N/A 21300 N4788 lbf | N/A 34100 N7666 lbf |
N/A
|
| UEL209-28 | N/A 1 3/4 in | N/A 85 mm3.346 in | N/A 56.3 mm2.217 in | N/A 21300 N4788 lbf | N/A 34100 N7666 lbf |
N/A
|
| UEL209 | N/A 45 mm | N/A 85 mm3.346 in | N/A 56.3 mm2.217 in | N/A 21300 N4788 lbf | N/A 34100 N7666 lbf |
N/A
|
| UEL210-30 | N/A 1 7/8 in | N/A 90 mm3.543 in | N/A 62.7 mm2.469 in | N/A 23300 N5238 lbf | N/A 35100 N7891 lbf |
N/A
|
| UEL210-31 | N/A 1 15/16 in | N/A 90 mm3.543 in | N/A 62.7 mm2.469 in | N/A 23300 N5238 lbf | N/A 35100 N7891 lbf |
N/A
|
| UEL210 | N/A 50 mm | N/A 90 mm3.543 in | N/A 62.7 mm2.469 in | N/A 23300 N5238 lbf | N/A 35100 N7891 lbf |
N/A
|
| UEL210-32 | N/A 2 in | N/A 90 mm3.543 in | N/A 62.7 mm2.469 in | N/A 23300 N5238 lbf | N/A 35100 N7891 lbf |
N/A
|
| UEL211-32 | N/A 2 in | N/A 100 mm3.937 in | N/A 71.4 mm2.811 in | N/A 29400 N6609 lbf | N/A 43400 N9757 lbf |
N/A
|
| UEL211-34 | N/A 2 1/8 in | N/A 100 mm3.937 in | N/A 71.4 mm2.811 in | N/A 29400 N6609 lbf | N/A 43400 N9757 lbf |
N/A
|
| UEL211 | N/A 55 mm | N/A 100 mm3.937 in | N/A 71.4 mm2.811 in | N/A 29400 N6609 lbf | N/A 43400 N9757 lbf |
N/A
|
| UEL211-35 | N/A 2 3/16 in | N/A 100 mm3.937 in | N/A 71.4 mm2.811 in | N/A 29400 N6609 lbf | N/A 43400 N9757 lbf |
N/A
|
| UEL212-36 | N/A 2 1/4 in | N/A 110 mm4.331 in | N/A 77.8 mm3.063 in | N/A 36200 N8138 lbf | N/A 52400 N11780 lbf |
N/A
|
| UEL212 | N/A 60 mm | N/A 110 mm4.331 in | N/A 77.8 mm3.063 in | N/A 36200 N8138 lbf | N/A 52400 N11780 lbf |
N/A
|
| UEL212-39 | N/A 2 7/16 in | N/A 110 mm4.331 in | N/A 77.8 mm3.063 in | N/A 36200 N8138 lbf | N/A 52400 N11780 lbf |
N/A
|
| UEL213-40 | N/A 2 1/2 in | N/A 120 mm4.724 in | N/A 85.7 mm3.374 in | N/A 40100 N9015 lbf | N/A 57200 N12859 lbf |
N/A
|
| UEL213 | N/A 65 mm | N/A 120 mm4.724 in | N/A 85.7 mm3.374 in | N/A 40100 N9015 lbf | N/A 57200 N12859 lbf |
N/A
|
| UEL214-44 | N/A 2 3/4 in | N/A 125 mm4.921 in | N/A 85.7 mm3.374 in | N/A 44100 N9914 lbf | N/A 62200 N13983 lbf |
N/A
|
| UEL214 | N/A 70 mm | N/A 125 mm4.921 in | N/A 85.7 mm3.374 in | N/A 44100 N9914 lbf | N/A 62200 N13983 lbf |
N/A
|
| UEL215-47 | N/A 2 15/16 in | N/A 130 mm5.118 in | N/A 92.1 mm3.626 in | N/A 48300 N10858 lbf | N/A 67400 N15152 lbf |
N/A
|
| UEL215 | N/A 75 mm | N/A 130 mm5.118 in | N/A 92.1 mm3.626 in | N/A 48300 N10858 lbf | N/A 67400 N15152 lbf |
N/A
|
| UEL215-48 | N/A 3 in | N/A 130 mm5.118 in | N/A 92.1 mm3.626 in | N/A 48300 N10858 lbf | N/A 67400 N15152 lbf |
N/A
|