Part Number |
Description |
Bore Size |
Keyway Size |
Dimension HD |
Overall Length |
Max. Torque |
|---|---|---|---|---|---|---|
| 68514476417 | N/A U62S-CP-3/8X12MMH7 | N/A 3/8 in x 12 mm mm | N/A 3/32 x 3/64 in & 4 x 1.8 mm | N/A 1.420 in36.07 mm | N/A 2.280 in57.91 mm | N/A 126.00 in·lb |
| 68514476584 | N/A U75S-CP-3/4X13MMH7 | N/A 3/4 in x 13 mm mm | N/A 3/16 x 3/32 in & 5 x 2.3 mm | N/A 1.420 in36.07 mm | N/A 2.720 in69.09 mm | N/A 175 in·lb |
| 68514476225 | N/A U75S-CP-11MMH7X5/8 | N/A 11 mm x 5/8 in mm | N/A 4 x 1.8 mm & 3/16 x 3/32 in | N/A 1.420 in36.07 mm | N/A 2.720 in69.09 mm | N/A 175 in·lb |
| 68514476537 | N/A U75S-CP-16MMH7X16MMH7-NKW RH | N/A 16 x 16 mm | N/A No Keyway & 5 x 2.3 mm | N/A 1.420 in36.07 mm | N/A 2.720 in69.09 mm | N/A 175 in·lb |
| 68514476494 | N/A U125S-CP-25MMH7X25MMH7-KW BE | N/A 25 x 25 mm | N/A 5/16 x 5/32 in | N/A 2.170 in55.12 mm | N/A 3.75 in95.25 mm | N/A 755 in·lb |
| 68514476237 | N/A U125S-CP-28MMH7X1-1/8 | N/A 28 mm x 1 1/8 in mm | N/A 8 x 3.3 mm & 1/4 x 1/7 in | N/A 2.170 in55.12 mm | N/A 3.75 in95.25 mm | N/A 755 in·lb |
| 68514476301 | N/A U137S-CP-32MMH7X32MMH7-KW BE | N/A 32 x 32 mm | N/A 10 x 5 mm | N/A 2.54 in64.52 mm | N/A 4.120 in104.65 mm | N/A 1260 in·lb |