Part Number |
Description |
Bore Size |
Keyway Size |
Dimension HD |
Overall Length |
Max. Torque |
|---|---|---|---|---|---|---|
| 68514476375 | N/A U62R-CP-8MMH7X8MMH7-NKW LH | N/A 8 x 14 mm | N/A No Keyway & 5 x 2.3 mm | N/A 1.420 in36.07 mm | N/A 2.720 in69.09 mm | N/A 126.00 in·lb |
| 68514476253 | N/A U75R-CP-12MMH7X1/2 | N/A 12 mm x 1/2 in mm | N/A 4 x 1.8 mm & 1/8 x 1/16 in | N/A 1.420 in36.07 mm | N/A 3.310 in84.07 mm | N/A 175 in·lb |
| 68514476473 | N/A U87R-CP-16MMH7X20MMH7 | N/A 16 x 20 mm | N/A 5 x 2.3 mm & 6 x 2.8 mm | N/A 1.730 in43.94 mm | N/A 3.50 in88.90 mm | N/A 346 in·lb |
| 68514476433 | N/A U125R-CP-14MMH7X3/4 | N/A 14 mm x 3/4 in mm | N/A 5 x 2.3 mm & 3/16 x 3/32 in | N/A 2.170 in55.12 mm | N/A 4.880 in123.95 mm | N/A 755 in·lb |