Part Number |
Description |
Length (Dimension S) |
Max. Torque |
|---|---|---|---|
| 68514413923 | N/A UF50-DROP OUT | N/A 1.56 in | N/A 82.00 in·lb |
| 68514413929 | N/A UF75-DROP OUT-S=1.81 | N/A 1.81 in | N/A 175.00 in·lb |
| 68514413934 | N/A UF87-DROP OUT-S=2.12 | N/A 2.12 in | N/A 346.00 in·lb |
| 68514413938 | N/A UF100-DROP OUT-S=2.18 | N/A 2.18 in | N/A 565.00 in·lb |
| 68514413942 | N/A UF125-DROP OUT-S=2.62 | N/A 2.62 in | N/A 755.00 in·lb |
| 68514413946 | N/A UF137-DROP OUT | N/A 2.81 in | N/A 1260.00 in·lb |
| 68514413952 | N/A UF150-DROP OUT | N/A 3.44 in | N/A 1890.00 in·lb |