Part Number |
Description |
Bore Size |
Keyway Size |
Dimension HD |
Overall Length |
Max. Torque |
|---|---|---|---|---|---|---|
| 68514426097 | N/A U50R-CP-1/2X1/2 | N/A 1/2 x 1/2 in | N/A 1/8 x 1/16 in | N/A 1.040 in26.42 mm | N/A 2.500 in63.50 mm | N/A 82 in·lb |
| 68514413255 | N/A U62R-CP-5/8X5/8 | N/A 5/8 x 5/8 in | N/A 3/16 x 3/32 in | N/A 1.420 in36.07 mm | N/A 2.720 in69.09 mm | N/A 126.00 in·lb |
| 68514444307 | N/A U62R-CP-1/2X5/8 | N/A 1/2 x 5/8 in | N/A 1/8 x 1/16 & 3/16 x 3/32 in | N/A 1.420 in36.07 mm | N/A 2.720 in69.09 mm | N/A 126.00 in·lb |
| 68514413351 | N/A U75R-CP-3/4X3/4 | N/A 3/4 x 3/4 in | N/A 3/16 x 3/32 in | N/A 1.420 in36.07 mm | N/A 3.310 in84.07 mm | N/A 175 in·lb |
| 68514426099 | N/A U75R-CP-5/8X5/8 | N/A 5/8 x 5/8 in | N/A 3/16 x 3/32 in | N/A 1.420 in36.07 mm | N/A 3.310 in84.07 mm | N/A 175 in·lb |
| 68514444108 | N/A U75R-CP-5/8X3/4 | N/A 5/8 x 3/4 in | N/A 3/16 x 3/32 in | N/A 1.420 in36.07 mm | N/A 3.310 in84.07 mm | N/A 175 in·lb |
| 68514413409 | N/A U87R-CP-7/8X7/8 | N/A 7/8 x 7/8 in | N/A 3/16 x 3/32 in | N/A 1.730 in43.94 mm | N/A 3.50 in88.90 mm | N/A 346 in·lb |
| 68514426102 | N/A U87R-CP-3/4X3/4 | N/A 3/4 x 3/4 in | N/A 3/16 x 3/32 in | N/A 1.730 in43.94 mm | N/A 3.50 in88.90 mm | N/A 346 in·lb |
| 68514445111 | N/A U87R-CP-3/4X7/8 | N/A 3/4 x 7/8 in | N/A 3/16 x 3/32 in | N/A 1.730 in43.94 mm | N/A 3.50 in88.90 mm | N/A 346 in·lb |
| 68514476445 | N/A U87R-CP-3/4X3/4-KW RH | N/A 3/4 x 3/4 in | N/A 3/16 x 3/32 & 1/4 x 1/8 in | N/A 1.730 in43.94 mm | N/A 3.50 in88.90 mm | N/A 346 in·lb |
| 68514413461 | N/A U100R-CP-1"X1" | N/A 1 x 1 in | N/A 1/4 x 1/8 in | N/A 2.11 in53.59 mm | N/A 4.120 in104.65 mm | N/A 565 in·lb |
| 68514426105 | N/A U100R-CP-3/4X3/4 | N/A 3/4 x 3/4 in | N/A 3/16 x 3/32 in | N/A 2.11 in53.59 mm | N/A 4.120 in104.65 mm | N/A 565 in·lb |
| 68514441962 | N/A U100R-CP-3/4X1" | N/A 3/4 x 1 in | N/A 3/16 x 3/32 & 1/4 x 1/8 in | N/A 2.11 in53.59 mm | N/A 4.120 in104.65 mm | N/A 565 in·lb |
| 68514444806 | N/A U100R-CP-5/8X1" | N/A 5/8 x 1 in | N/A 3/16 x 3/32 & 1/4 x 1/8 in | N/A 2.11 in53.59 mm | N/A 4.120 in104.65 mm | N/A 565 in·lb |
| 68514445210 | N/A U100R-CP-5/8X15/16 | N/A 5/8 x 15/16 in | N/A 3/16 x 3/32 & 1/4 x 1/8 in | N/A 2.11 in53.59 mm | N/A 4.120 in104.65 mm | N/A 565 in·lb |
| 68514413541 | N/A U125R-CP-1-1/4X1-1/4 | N/A 1 1/4 x 1 1/4 in | N/A 1/4 x 1/8 in | N/A 2.170 in55.12 mm | N/A 4.880 in123.95 mm | N/A 755 in·lb |
| 68514448325 | N/A U125R-CP-3/4X3/4 | N/A 3/4 x 3/4 in | N/A 3/16 x 3/32 in | N/A 2.170 in55.12 mm | N/A 4.880 in123.95 mm | N/A 755 in·lb |
| 68514413603 | N/A U137R-CP-1-3/8X1-3/8 | N/A 1 3/8 x 1 3/8 in | N/A 5/16 x 5/32 in | N/A 2.54 in64.52 mm | N/A 5.250 in133.35 mm | N/A 1260 in·lb |
| 68514476563 | N/A U137R-CP-5/8X1-1/2-SS LH NKW NSS RH | N/A 5/8 x 1 1/2 in | N/A No Keyway & 3/16 x 3/32 in | N/A 2.54 in64.52 mm | N/A 5.250 in133.35 mm | N/A 1260 in·lb |
| 68514413663 | N/A U150R-CP-1-1/2X1-1/2 | N/A 1 1/2 x 1 1/2 in | N/A 3/8 x 3/16 in | N/A 2.980 in75.69 mm | N/A 6.280 in159.51 mm | N/A 1890 in·lb |
| 68514444219 | N/A U150R-CP-1-3/8X1-7/16 | N/A 1 3/8 x 1 7/16 in | N/A 5/16 x 5/32 & 3/8 x 3/16 in | N/A 2.980 in75.69 mm | N/A 6.280 in159.51 mm | N/A 1890 in·lb |