Part Number |
Description |
Bore Size |
Keyway Size |
Overall Length |
Max. Torque |
---|---|---|---|---|---|
68514413695 | N/A RRU50-HUB-7/16-NKW | N/A 7/16 in | N/A No Keyway | N/A 3.520 in89.41 mm | N/A 82 in·lb |
68514444208 | N/A RRU50-HUB-3/8-NKW | N/A 3/8 in | N/A No Keyway | N/A 3.520 in89.41 mm | N/A 82 in·lb |
68514413740 | N/A RRU75-HUB-3/8-NKW | N/A 3/8 in | N/A No Keyway | N/A 4.270 in108.46 mm | N/A 175 in·lb |
68514446477 | N/A RRU87-HUB-1/2-NKW | N/A 1/2 in | N/A No Keyway | N/A 4.840 in122.94 mm | N/A 346 in·lb |
68514446489 | N/A RRU125-HUB-1/2-NKW | N/A 1/2 in | N/A No Keyway | N/A 5.840 in148.34 mm | N/A 755 in·lb |
68514431045 | N/A RRU137-HUB-5/8-NKW | N/A 5/8 in | N/A No Keyway | N/A 6.530 in165.86 mm | N/A 1260 in·lb |
68514413831 | N/A RRU150-HUB-7/8-NKW | N/A 7/8 in | N/A No Keyway | N/A 7.660 in194.56 mm | N/A 1890 in·lb |