Part Number |
Description |
Dimension J2 |
Size |
Outside Diameter |
Overall Length |
---|---|---|---|---|---|
68514449974 | N/A D1-LOWER BOOTS & TIES-SET OF 2 | N/A 0.620 in15.75 mm | N/A D1 | N/A 0.380 in | N/A 0.860 in |
68514449975 | N/A D2-LOWER BOOTS & TIES-SET OF 2 | N/A 0.750 in19.05 mm | N/A D2 | N/A 0.500 in | N/A 0.960 in |
68514449976 | N/A D3-LOWER BOOTS & TIES-SET OF 2 | N/A 0.940 in23.88 mm | N/A D3 | N/A 0.620 in | N/A 1.060 in |
68514449977 | N/A D4-LOWER BOOTS & TIES-SET OF 2 | N/A 1.060 in26.92 mm | N/A D4 | N/A 0.750 in | N/A 1.320 in |
68514449978 | N/A D5-LOWER BOOTS & TIES-SET OF 2 | N/A 1.250 in31.75 mm | N/A D5 | N/A 0.880 in | N/A 1.520 in |
68514449979 | N/A D6-LOWER BOOTS & TIES-SET OF 2 | N/A 1.380 in35.05 mm | N/A D6 | N/A 1.000 in | N/A 1.580 in |
68514449980 | N/A D7-LOWER BOOTS & TIES-SET OF 2 | N/A 1.500 in38.10 mm | N/A D7 | N/A 1.120 in | N/A 1.680 in |
68514449981 | N/A D8-LOWER BOOTS & TIES-SET OF 2 | N/A 1.680 in42.67 mm | N/A D8 | N/A 1.250 in | N/A 1.790 in |
68514449982 | N/A D10-LOWER BOOTS & TIES-SET OF 2 | N/A 1.940 in49.28 mm | N/A D10 | N/A 1.500 in | N/A 2.140 in |
68514449983 | N/A D11-LOWER BOOTS & TIES-SET OF 2 | N/A 2.180 in55.37 mm | N/A D11 | N/A 1.75 in | N/A 2.770 in |
68514449984 | N/A D12-LOWER BOOTS & TIES-SET OF 2 | N/A 2.590 in65.79 mm | N/A D12 | N/A 2.000 in | N/A 3.080 in |
68514449985 | N/A D13-LOWER BOOTS & TIES-SET OF 2 | N/A 3.250 in82.55 mm | N/A D13 | N/A 2.500 in | N/A 3.520 in |
68514449986 | N/A D14-LOWER BOOTS & TIES-SET OF 2 | N/A 4.250 in107.95 mm | N/A D14 | N/A 3.000 in | N/A 5.00 in |