Part Number |
Description |
Height |
Depth |
Width |
Type |
Material |
Weight |
CAD |
|---|---|---|---|---|---|---|---|---|
| 69790405442 | N/A 1020-CVR HDWR-VERT IN | N/A 3.00 in | N/A 1.00 in | N/A 5.00 in | N/A Grid | N/A Steel | N/A 0.08 lb |
N/A
|
| 69790405443 | N/A 1030/40-CVR HDWR-VERT IN | N/A 3.00 in | N/A 1.00 in | N/A 5.00 in | N/A Grid | N/A Steel | N/A 0.12 lb |
N/A
|
| 69790405445 | N/A 1080/90-CVR HDWR-VERT IN | N/A 3.00 in | N/A 1.00 in | N/A 5.00 in | N/A Grid | N/A Steel | N/A 0.25 lb |
N/A
|
| 69790405446 | N/A 1100/10-CVR HDWR-VERT IN | N/A 3.00 in | N/A 1.00 in | N/A 5.00 in | N/A Grid | N/A Steel | N/A 0.40 lb |
N/A
|
| 69790405447 | N/A 1120-CVR HDWR-VERT IN | N/A 3.00 in | N/A 1.00 in | N/A 5.00 in | N/A Grid | N/A Steel | N/A 0.45 lb |
N/A
|
| 69790405448 | N/A 1130-CVR HDWR-VERT IN | N/A 3.00 in | N/A 1.00 in | N/A 5.00 in | N/A Grid | N/A Steel | N/A 0.94 lb | N/A |
| 69790405449 | N/A 1140-CVR HDWR-VERT IN | N/A 3.00 in | N/A 1.00 in | N/A 5.00 in | N/A Grid | N/A Steel | N/A 1.41 lb |
N/A
|