Part Number |
Description |
Height |
Depth |
Width |
Type |
Material |
Weight |
CAD |
Stp File Name |
|---|---|---|---|---|---|---|---|---|---|
| 69790405215 | N/A 1020-CVR HDWR-VERT MM | N/A 3.00 in | N/A 1.00 in | N/A 5.00 in | N/A Grid | N/A Steel | N/A 0.10 lb |
N/A |
N/A 1020vc_asm |
| 69790405216 | N/A 1030/40-CVR HDWR-VERT MM | N/A 3.00 in | N/A 1.00 in | N/A 5.00 in | N/A Grid | N/A Steel | N/A 0.50 lb |
N/A |
N/A 1040vc_asm |
| 69790405217 | N/A 1050/60/70-CVR HDWR-VERT MM | N/A 3.00 in | N/A 1.00 in | N/A 5.00 in | N/A Grid | N/A Steel | N/A 0.20 lb |
N/A |
N/A 1050vc_asm |
| 69790405218 | N/A 1080/90-CVR HDWR-VERT MM | N/A 3.00 in | N/A 1.00 in | N/A 5.00 in | N/A Grid | N/A Steel | N/A 0.29 lb |
N/A |
N/A 1080vc_asm |
| 69790405219 | N/A 1100/10-CVR HDWR-VERT MM | N/A 3.00 in | N/A 1.00 in | N/A 5.00 in | N/A Grid | N/A Steel | N/A 0.40 lb |
N/A |
N/A 1100vc_asm |
| 69790405220 | N/A 1120-CVR HDWR-VERT MM | N/A 3.00 in | N/A 1.00 in | N/A 5.00 in | N/A Grid | N/A Steel | N/A 0.50 lb |
N/A |
N/A 1120vc_asm |
| 69790405221 | N/A 1130-CVR HDWR-VERT MM | N/A 3.00 in | N/A 1.00 in | N/A 5.00 in | N/A Grid | N/A Steel | N/A 1.20 lb |
N/A |
N/A 1130vc_asm |
| 69790405222 | N/A 1140-CVR HDWR-VERT MM | N/A 3.00 in | N/A 1.00 in | N/A 5.00 in | N/A Grid | N/A Steel | N/A 1.20 lb |
N/A |
N/A 1130vc_asm |