Part Number |
Description |
Height |
Depth |
Width |
Material |
Weight |
Outside Diameter |
CAD |
|---|---|---|---|---|---|---|---|---|
| 69790405307 | N/A 1020-CVR SET 2PC-VERT IN | N/A 4.380 in | N/A 1.920 in | N/A 4.380 in | N/A Aluminum | N/A 1.00 lb | N/A 4.380 in111.25 mm |
N/A |
| 69790405308 | N/A 1030-CVR SET 2PC-VERT IN | N/A 4.750 in | N/A 2.000 in | N/A 4.750 in | N/A Aluminum | N/A 1.51 lb | N/A 4.750 in120.65 mm |
N/A |
| 69790405309 | N/A 1040-CVR SET 2PC-VERT IN | N/A 5.06 in | N/A 2.060 in | N/A 5.060 in | N/A Aluminum | N/A 1.61 lb | N/A 5.060 in128.52 mm |
N/A |
| 69790405310 | N/A 1050-CVR SET 2PC-VERT IN | N/A 5.810 in | N/A 2.480 in | N/A 5.810 in | N/A Aluminum | N/A 3.00 lb | N/A 5.810 in147.57 mm | N/A |
| 69790405311 | N/A 1060-CVR SET 2PC-VERT IN | N/A 6.38 in | N/A 2.540 in | N/A 6.380 in | N/A Aluminum | N/A 2.81 lb | N/A 6.380 in162.05 mm | N/A |
| 69790405312 | N/A 1070-CVR SET 2PC-VERT IN | N/A 6.810 in | N/A 2.660 in | N/A 6.810 in | N/A Aluminum | N/A 3.31 lb | N/A 6.810 in172.97 mm | N/A |
| 69790405313 | N/A 1080-CVR SET 2PC-VERT IN | N/A 7.130 in | N/A 3.480 in | N/A 7.130 in | N/A Aluminum | N/A 4.83 lb | N/A 7.870 in199.90 mm |
N/A |
| 69790405314 | N/A 1090-CVR SET 2PC-VERT IN | N/A 7.880 in | N/A 3.720 in | N/A 7.880 in | N/A Aluminum | N/A 4.07 lb | N/A 9.120 in213.70 mm | N/A |
| 69790405315 | N/A 1100-CVR SET 2PC-VERT IN | N/A 9.690 in | N/A 4.760 in | N/A 9.690 in | N/A Aluminum | N/A 9.00 lb | N/A 10.050 in255.30 mm | N/A |
| 69790405316 | N/A 1110-CVR SET 2PC-VERT IN | N/A 11.250 in | N/A 5.000 in | N/A 11.250 in | N/A Aluminum | N/A 10.29 lb | N/A 11.250 in285.75 mm | N/A |
| 69790405317 | N/A 1120-CVR SET 2PC-VERT IN | N/A 12.560 in | N/A 5.870 in | N/A 12.560 in | N/A Aluminum | N/A 17.23 lb | N/A 12.560 in319.00 mm | N/A |
| 69790405318 | N/A 1130-CVR SET 2PC-VERT IN | N/A 14.880 in | N/A 6.370 in | N/A 14.880 in | N/A Aluminum | N/A 33.26 lb | N/A 14.880 in378.00 mm | N/A |
| 69790405319 | N/A 1140-CVR SET 2PC-VERT IN | N/A 16.380 in | N/A 6.260 in | N/A 16.380 in | N/A Aluminum | N/A 27.06 lb | N/A 16.380 in416.10 mm | N/A |