Part Number |
Item Name |
Description |
Bore Size |
Lovejoy® Grid Coupling Size |
Height |
Length thru Bore |
Width |
CAD |
|---|---|---|---|---|---|---|---|---|
| 69790412130 | N/A Grid Coupling Hub | N/A 1050-HUB-13T 8/16DP-2SS90 | N/A | N/A 1050 | N/A 2.630 in | N/A 0.104 in | N/A 2.630 in |
N/A
|
| 69790412153 | N/A Grid Coupling Hub w/ Keyway | N/A 1030-HUB-1-5/16-5/16X5/32KW | N/A 1 5/16 in | N/A 1030 | N/A 1.940 in | N/A 0.076 in | N/A 1.940 in |
N/A
|
| 69790411694 | N/A Grid Coupling Hub w/ Keyway | N/A 1070-HUB-1-5/16-5/16X5/32KW | N/A 1 5/16 in | N/A 1070 | N/A 3.440 in | N/A 0.135 in | N/A 3.440 in |
N/A
|
| 69790491272 | N/A Grid Coupling Hub w/ Keyway & Puller Hole | N/A 1100-HUB-2.4365-5/8X5/16KW | N/A | N/A 1100 | N/A 5.590 in | N/A 0.220 in | N/A 5.590 in | N/A |
| 69790412221 | N/A Grid Coupling Hub w/ Keyway & Puller Hole | N/A 1110-HUB-2-3/4-5/8X5/16KW | N/A 2 3/4 in | N/A 1110 | N/A 6.310 in | N/A 0.248 in | N/A 6.310 in |
N/A
|
| 69790412097 | N/A Grid Coupling Hub w/ Keyway & Puller Hole | N/A 1120-HUB-3.146-7/8X7/16KW-SS PH | N/A | N/A 1120 | N/A 7.060 in | N/A 0.278 in | N/A 7.060 in |
N/A
|
| 69790412098 | N/A Grid Coupling Hub w/ Keyway & Puller Hole | N/A 1120-HUB-3.434-7/8X7/16KW-SS PH | N/A | N/A 1120 | N/A 7.060 in | N/A 0.278 in | N/A 7.060 in |
N/A
|
| 69790412099 | N/A Grid Coupling Hub w/ Keyway & Puller Hole | N/A 1120-HUB-3.934-1"X1/2KW-SS PH | N/A | N/A 1120 | N/A 7.060 in | N/A 0.278 in | N/A 7.060 in |
N/A
|
| 69790412100 | N/A Grid Coupling Hub w/ Keyway & Puller Hole | N/A 1120-HUB-3.9975-1"X1/2KW-SS PH | N/A | N/A 1120 | N/A 7.060 in | N/A 0.278 in | N/A 7.060 in |
N/A
|
| 69790413799 | N/A Grid Coupling Hub w/ Keyway & Puller Hole | N/A 1120-HUB-3.4975-7/8X7/16KW-SS PH | N/A | N/A 1120 | N/A 7.060 in | N/A 0.278 in | N/A 7.060 in |
N/A
|