Part Number |
Description |
Bore Size |
Lovejoy® Grid Coupling Size |
Height |
Width |
Length thru Bore |
Dimension HD |
CAD |
---|---|---|---|---|---|---|---|---|
69790405780 | N/A 1020-HUB-14MMH7-5X2.3MMKW | N/A 14.00 mm | N/A 1020 | N/A 1.560 in | N/A 1.560 in | N/A 1.880 in47.75 mm | N/A 1.560 in39.70 mm | N/A |
69790405781 | N/A 1020-HUB-15MMH7-5X2.3MMKW | N/A 15 mm | N/A 1020 | N/A 1.560 in | N/A 1.560 in | N/A 1.880 in47.75 mm | N/A 1.560 in39.70 mm | N/A |
69790405782 | N/A 1020-HUB-16MMH7-5X2.3MMKW | N/A 16.00 mm | N/A 1020 | N/A 1.560 in | N/A 1.560 in | N/A 1.880 in47.75 mm | N/A 1.560 in39.70 mm | N/A |
69790405783 | N/A 1020-HUB-19MMH7-6X2.8MMKW | N/A 19.00 mm | N/A 1020 | N/A 1.560 in | N/A 1.560 in | N/A 1.880 in47.75 mm | N/A 1.560 in39.70 mm | N/A |
69790405784 | N/A 1020-HUB-20MMH7-6X2.8MMKW | N/A 20.00 mm | N/A 1020 | N/A 1.560 in | N/A 1.560 in | N/A 1.880 in47.75 mm | N/A 1.560 in39.70 mm | N/A |
69790405785 | N/A 1020-HUB-22MMH7-6X2.8MMKW | N/A 22.00 mm | N/A 1020 | N/A 1.560 in | N/A 1.560 in | N/A 1.880 in47.75 mm | N/A 1.560 in39.70 mm | N/A |
69790405786 | N/A 1020-HUB-24MMH7-8X3.3MMKW | N/A 24.00 mm | N/A 1020 | N/A 1.560 in | N/A 1.560 in | N/A 1.880 in47.75 mm | N/A 1.560 in39.70 mm | N/A |
69790405787 | N/A 1020-HUB-25MMH7-8X3.3MMKW | N/A 25.00 mm | N/A 1020 | N/A 1.560 in | N/A 1.560 in | N/A 1.880 in47.75 mm | N/A 1.560 in39.70 mm | N/A |
69790405788 | N/A 1030-HUB-19MMH7-6X2.8MMKW | N/A 19.00 mm | N/A 1030 | N/A 1.940 in | N/A 1.940 in | N/A 1.880 in47.75 mm | N/A 1.940 in49.20 mm | N/A |
69790405789 | N/A 1030-HUB-20MMH7-6X2.8MMKW | N/A 20.00 mm | N/A 1030 | N/A 1.940 in | N/A 1.940 in | N/A 1.880 in47.75 mm | N/A 1.940 in49.20 mm | N/A |
69790405790 | N/A 1030-HUB-22MMH7-6X2.8MMKW | N/A 22.00 mm | N/A 1030 | N/A 1.940 in | N/A 1.940 in | N/A 1.880 in47.75 mm | N/A 1.940 in49.20 mm | N/A |
69790405791 | N/A 1030-HUB-24MMH7-8X3.3MMKW | N/A 24.00 mm | N/A 1030 | N/A 1.940 in | N/A 1.940 in | N/A 1.880 in47.75 mm | N/A 1.940 in49.20 mm | N/A |
69790405792 | N/A 1030-HUB-25MMH7-8X3.3MMKW | N/A 25.00 mm | N/A 1030 | N/A 1.940 in | N/A 1.940 in | N/A 1.880 in47.75 mm | N/A 1.940 in49.20 mm | N/A |
69790405793 | N/A 1030-HUB-28MMH7-8X3.3MMKW | N/A 28.00 mm | N/A 1030 | N/A 1.940 in | N/A 1.940 in | N/A 1.880 in47.75 mm | N/A 1.940 in49.20 mm | N/A |
69790405794 | N/A 1030-HUB-30MMH7-8X3.3MMKW | N/A 30.00 mm | N/A 1030 | N/A 1.940 in | N/A 1.940 in | N/A 1.880 in47.75 mm | N/A 1.940 in49.20 mm | N/A |
69790405795 | N/A 1030-HUB-32MMH7-10X3.3MMKW | N/A 32.00 mm | N/A 1030 | N/A 1.940 in | N/A 1.940 in | N/A 1.880 in47.75 mm | N/A 1.940 in49.20 mm | N/A |
69790405796 | N/A 1030-HUB-35MMH7-10X3.3MMKW | N/A 35.00 mm | N/A 1030 | N/A 1.940 in | N/A 1.940 in | N/A 1.880 in47.75 mm | N/A 1.940 in49.20 mm | N/A |
69790405797 | N/A 1040-HUB-24MMH7-8X3.3MMKW | N/A 24.00 mm | N/A 1040 | N/A 2.250 in | N/A 2.250 in | N/A 2.000 in50.80 mm | N/A 2.250 in57.20 mm | N/A |
69790405798 | N/A 1040-HUB-25MMH7-8X3.3MMKW | N/A 25.00 mm | N/A 1040 | N/A 2.250 in | N/A 2.250 in | N/A 2.000 in50.80 mm | N/A 2.250 in57.20 mm | N/A |
69790405799 | N/A 1040-HUB-28MMH7-8X3.3MMKW | N/A 28.00 mm | N/A 1040 | N/A 2.250 in | N/A 2.250 in | N/A 2.000 in50.80 mm | N/A 2.250 in57.20 mm | N/A |
69790405800 | N/A 1040-HUB-30MMH7-8X3.3MMKW | N/A 30.00 mm | N/A 1040 | N/A 2.250 in | N/A 2.250 in | N/A 2.000 in50.80 mm | N/A 2.250 in57.20 mm | N/A |
69790405801 | N/A 1040-HUB-32MMH7-10X3.3MMKW | N/A 32.00 mm | N/A 1040 | N/A 2.250 in | N/A 2.250 in | N/A 2.000 in50.80 mm | N/A 2.250 in57.20 mm | N/A |
69790405802 | N/A 1040-HUB-35MMH7-10X3.3MMKW | N/A 35.00 mm | N/A 1040 | N/A 2.250 in | N/A 2.250 in | N/A 2.000 in50.80 mm | N/A 2.250 in57.20 mm | N/A |
69790405803 | N/A 1040-HUB-38MMH7-10X3.3MMKW | N/A 38.00 mm | N/A 1040 | N/A 2.250 in | N/A 2.250 in | N/A 2.000 in50.80 mm | N/A 2.250 in57.20 mm | N/A |
69790405804 | N/A 1040-HUB-42MMH7-12X3.3MMKW | N/A 42 mm | N/A 1040 | N/A 2.250 in | N/A 2.250 in | N/A 2.000 in50.80 mm | N/A 2.250 in57.20 mm | N/A |