Part Number |
Description |
Height |
Depth |
Width |
Outside Diameter |
Material |
Weight |
CAD |
|---|---|---|---|---|---|---|---|---|
| 69790405328 | N/A 1020-CVR SET 2PC-VERT MM | N/A 4.380 in | N/A 1.920 in | N/A 4.380 in | N/A 4.380 in111.25 mm | N/A Aluminum | N/A 1.00 lb |
N/A |
| 69790405329 | N/A 1030-CVR SET 2PC-VERT MM | N/A 4.750 in | N/A 2.000 in | N/A 4.750 in | N/A 4.750 in120.65 mm | N/A Aluminum | N/A 1.15 lb |
N/A |
| 69790405330 | N/A 1040-CVR SET 2PC-VERT MM | N/A 5.06 in | N/A 2.060 in | N/A 5.060 in | N/A 5.060 in128.52 mm | N/A Aluminum | N/A 1.3 lb |
N/A |
| 69790405331 | N/A 1050-CVR SET 2PC-VERT MM | N/A 5.810 in | N/A 2.480 in | N/A 5.810 in | N/A 5.810 in147.57 mm | N/A Aluminum | N/A 2.00 lb |
N/A |
| 69790405332 | N/A 1060-CVR SET 2PC-VERT MM | N/A 6.38 in | N/A 2.540 in | N/A 6.380 in | N/A 6.380 in162.05 mm | N/A Aluminum | N/A 2.50 lb |
N/A |
| 69790405333 | N/A 1070-CVR SET 2PC-VERT MM | N/A 6.810 in | N/A 2.660 in | N/A 6.810 in | N/A 6.810 in172.97 mm | N/A Aluminum | N/A 2.75 lb |
N/A |
| 69790405334 | N/A 1080-CVR SET 2PC-VERT MM | N/A 7.130 in | N/A 3.480 in | N/A 7.130 in | N/A 7.870 in199.90 mm | N/A Aluminum | N/A 3.75 lb |
N/A |
| 69790405335 | N/A 1090-CVR SET 2PC-VERT MM | N/A 7.880 in | N/A 3.720 in | N/A 7.880 in | N/A 9.120 in213.70 mm | N/A Aluminum | N/A 4.50 lb |
N/A |
| 69790405336 | N/A 1100-CVR SET 2PC-VERT MM | N/A 9.690 in | N/A 4.760 in | N/A 9.690 in | N/A 10.050 in255.30 mm | N/A Aluminum | N/A 8.00 lb |
N/A |
| 69790405337 | N/A 1110-CVR SET 2PC-VERT MM | N/A 11.250 in | N/A 5.00 in | N/A 11.250 in | N/A 11.250 in285.75 mm | N/A Aluminum | N/A 13.68 lb |
N/A |
| 69790405338 | N/A 1120-CVR SET 2PC-VERT MM | N/A 12.560 in | N/A 5.880 in | N/A 12.560 in | N/A 12.560 in319.02 mm | N/A Aluminum | N/A 23.70 lb |
N/A |
| 69790405339 | N/A 1130-CVR SET 2PC-VERT MM | N/A 14.880 in | N/A 6.000 in | N/A 14.880 in | N/A 14.880 in377.95 mm | N/A Aluminum | N/A 20.25 lb |
N/A |
| 69790405340 | N/A 1140-CVR SET 2PC-VERT MM | N/A 16.380 in | N/A 6.260 in | N/A 16.380 in | N/A 16.380 in416.05 mm | N/A Aluminum | N/A 23.80 lb |
N/A |