Part Number |
Description |
Height |
Depth |
Width |
Outside Diameter |
Material |
Weight |
CAD |
|---|---|---|---|---|---|---|---|---|
| 69790405400 | N/A 1020-CVR/GRID ASSY-VERT MM | N/A 4.380 in | N/A 4.38 in | N/A 4.380 in | N/A 4.380 in111.25 mm | N/A Aluminum and Alloy Steel | N/A 1.17 lb |
N/A
|
| 69790405401 | N/A 1030-CVR/GRID ASSY-VERT MM | N/A 4.750 in | N/A 4.750 in | N/A 4.750 in | N/A 4.750 in120.65 mm | N/A Aluminum and Alloy Steel | N/A 1.33 lb |
N/A
|
| 69790405402 | N/A 1040-CVR/GRID ASSY-VERT MM | N/A 5.06 in | N/A 5.060 in | N/A 5.060 in | N/A 5.060 in128.52 mm | N/A Aluminum and Alloy Steel | N/A 1.50 lb |
N/A
|
| 69790405403 | N/A 1050-CVR/GRID ASSY-VERT MM | N/A 5.810 in | N/A 5.810 in | N/A 5.810 in | N/A 5.810 in147.57 mm | N/A Aluminum and Alloy Steel | N/A 2.57 lb |
N/A
|
| 69790405404 | N/A 1060-CVR/GRID ASSY-VERT MM | N/A 6.38 in | N/A 6.380 in | N/A 6.380 in | N/A 6.380 in162.05 mm | N/A Aluminum and Alloy Steel | N/A 3.17 lb |
N/A
|
| 69790405405 | N/A 1070-CVR/GRID ASSY-VERT MM | N/A 6.810 in | N/A 6.810 in | N/A 6.810 in | N/A 6.810 in172.97 mm | N/A Aluminum and Alloy Steel | N/A 3.43 lb |
N/A
|
| 69790405406 | N/A 1080-CVR/GRID ASSY-VERT MM | N/A 7.130 in | N/A 7.130 in | N/A 7.130 in | N/A 7.130 in181.10 mm | N/A Aluminum and Alloy Steel | N/A 5.70 lb |
N/A
|
| 69790405407 | N/A 1090-CVR/GRID ASSY-VERT MM | N/A 7.880 in | N/A 7.880 in | N/A 7.880 in | N/A 7.880 in200.15 mm | N/A Aluminum and Alloy Steel | N/A 6.56 lb |
N/A
|
| 69790405408 | N/A 1100-CVR/GRID ASSY-VERT MM | N/A 9.690 in | N/A 9.690 in | N/A 9.690 in | N/A 9.690 in246.13 mm | N/A Aluminum and Alloy Steel | N/A 12.23 lb |
N/A
|
| 69790405409 | N/A 1110-CVR/GRID ASSY-VERT MM | N/A 11.250 in | N/A 11.250 in | N/A 11.250 in | N/A 11.250 in285.75 mm | N/A Aluminum and Alloy Steel | N/A 13.68 lb |
N/A
|
| 69790405410 | N/A 1120-CVR/GRID ASSY-VERT MM | N/A 12.560 in | N/A 12.560 in | N/A 12.560 in | N/A 12.560 in319.02 mm | N/A Aluminum and Alloy Steel | N/A 23.71 lb |
N/A
|
| 69790405411 | N/A 1130-CVR/GRID ASSY-VERT MM | N/A 14.880 in | N/A 14.880 in | N/A 14.880 in | N/A 14.880 in377.95 mm | N/A Aluminum and Alloy Steel | N/A 31.00 lb |
N/A
|
| 69790405412 | N/A 1140-CVR/GRID ASSY-VERT MM | N/A 16.380 in | N/A 16.380 in | N/A 16.380 in | N/A 16.380 in416.05 mm | N/A Aluminum and Alloy Steel | N/A 35.94 lb |
N/A
|