Part Number |
Description |
Height |
Depth |
Width |
Outside Diameter |
Material |
Weight |
CAD |
|---|---|---|---|---|---|---|---|---|
| 69790405383 | N/A 1020-CVR/GRID ASSY-VERT IN | N/A 4.380 in | N/A 4.38 in | N/A 4.380 in | N/A 4.380 in111.25 mm | N/A Aluminum and Alloy Steel | N/A 1.17 lb |
N/A
|
| 69790405384 | N/A 1030-CVR/GRID ASSY-VERT IN | N/A 4.750 in | N/A 4.750 in | N/A 4.750 in | N/A 4.750 in120.65 mm | N/A Aluminum and Alloy Steel | N/A 1.67 lb |
N/A
|
| 69790405385 | N/A 1040-CVR/GRID ASSY-VERT IN | N/A 5.06 in | N/A 5.060 in | N/A 5.060 in | N/A 5.060 in128.52 mm | N/A Aluminum and Alloy Steel | N/A 1.50 lb |
N/A
|
| 69790405386 | N/A 1050-CVR/GRID ASSY-VERT IN | N/A 5.810 in | N/A 5.810 in | N/A 5.810 in | N/A 5.810 in147.57 mm | N/A Aluminum and Alloy Steel | N/A 3.10 lb |
N/A
|
| 69790405387 | N/A 1060-CVR/GRID ASSY-VERT IN | N/A 6.38 in | N/A 6.380 in | N/A 6.380 in | N/A 6.380 in162.05 mm | N/A Aluminum and Alloy Steel | N/A 3.78 lb |
N/A
|
| 69790405388 | N/A 1070-CVR/GRID ASSY-VERT IN | N/A 6.810 in | N/A 6.810 in | N/A 6.810 in | N/A 6.810 in172.97 mm | N/A Aluminum and Alloy Steel | N/A 4.04 lb |
N/A
|
| 69790405389 | N/A 1080-CVR/GRID ASSY-VERT IN | N/A 7.130 in | N/A 7.130 in | N/A 7.130 in | N/A 7.130 in181.10 mm | N/A Aluminum and Alloy Steel | N/A 6.72 lb |
N/A
|
| 69790405390 | N/A 1090-CVR/GRID ASSY-VERT IN | N/A 7.880 in | N/A 7.880 in | N/A 7.880 in | N/A 7.880 in200.15 mm | N/A Aluminum and Alloy Steel | N/A 8.10 lb |
N/A
|
| 69790405391 | N/A 1100-CVR/GRID ASSY-VERT IN | N/A 9.690 in | N/A 9.690 in | N/A 9.690 in | N/A 9.690 in246.13 mm | N/A Aluminum and Alloy Steel | N/A 13.20 lb |
N/A
|
| 69790405392 | N/A 1110-CVR/GRID ASSY-VERT IN | N/A 11.250 in | N/A 11.250 in | N/A 11.250 in | N/A 11.250 in285.75 mm | N/A Aluminum and Alloy Steel | N/A 14.80 lb |
N/A
|
| 69790405393 | N/A 1120-CVR/GRID ASSY-VERT IN | N/A 12.560 in | N/A 12.560 in | N/A 12.560 in | N/A 12.560 in319.02 mm | N/A Aluminum and Alloy Steel | N/A 26.66 lb |
N/A
|
| 69790405394 | N/A 1130-CVR/GRID ASSY-VERT IN | N/A 14.880 in | N/A 14.880 in | N/A 14.880 in | N/A 14.880 in377.95 mm | N/A Aluminum and Alloy Steel | N/A 34.32 lb |
N/A
|
| 69790405395 | N/A 1140-CVR/GRID ASSY-VERT IN | N/A 16.380 in | N/A 16.380 in | N/A 16.380 in | N/A 16.380 in416.05 mm | N/A Aluminum and Alloy Steel | N/A 39.50 lb |
N/A
|