Part Number |
Item Name |
Description |
Bore Size |
Set Screw Style Coupling Size (Dimension T) |
Keyway Size (W x D) |
Length thru Bore |
Lovejoy® Grid Coupling Size |
CAD |
---|---|---|---|---|---|---|---|---|
69790405471 | N/A Grid Coupling Hub w/ Keyway | N/A 1040-HUB-7/8-3/16X3/32KW | N/A 7/8 in | N/A 10-24 | N/A 3/16 x 3/32 in | N/A 2.000 in50.80 mm | N/A 1040 |
N/A ![]() |
69790406103 | N/A Grid Coupling Hub w/ Keyway | N/A 1040-HUB-15/16-1/4X1/8KW | N/A 15/16 in | N/A 10-24 | N/A 1/4 x 1/8 in | N/A 2.000 in50.80 mm | N/A 1040 |
N/A ![]() |
69790406107 | N/A Grid Coupling Hub w/ Keyway | N/A 1050-HUB-1"-1/4X1/8KW | N/A 1 in | N/A 10-24 | N/A 1/4 x 1/8 in | N/A 2.380 in60.45 mm | N/A 1050 |
N/A ![]() |
69790405478 | N/A Grid Coupling Hub w/ Keyway | N/A 1050-HUB-1-1/8-1/4X1/8KW | N/A 1 1/8 in | N/A 10-24 | N/A 1/4 x 1/8 in | N/A 2.380 in60.45 mm | N/A 1050 |
N/A ![]() |
69790406108 | N/A Grid Coupling Hub w/ Keyway | N/A 1050-HUB-1-3/16-1/4X1/8KW | N/A 1 3/16 in | N/A 10-24 | N/A 1/4 x 1/8 in | N/A 2.380 in60.45 mm | N/A 1050 |
N/A ![]() |
69790405479 | N/A Grid Coupling Hub w/ Keyway | N/A 1050-HUB-1-1/4-1/4X1/8KW | N/A 1 1/4 in | N/A 10-24 | N/A 1/4 x 1/8 in | N/A 2.380 in60.45 mm | N/A 1050 |
N/A ![]() |
69790405480 | N/A Grid Coupling Hub w/ Keyway | N/A 1050-HUB-1-3/8-5/16X5/32KW | N/A 1 3/8 in | N/A 10-24 | N/A 5/16 x 5/32 in | N/A 2.380 in60.45 mm | N/A 1050 |
N/A ![]() |
69790406109 | N/A Grid Coupling Hub w/ Keyway | N/A 1050-HUB-1-7/16-3/8X3/16KW | N/A 1 7/16 in | N/A 10-24 | N/A 3/8 x 3/16 in | N/A 2.380 in60.45 mm | N/A 1050 |
N/A ![]() |
69790405481 | N/A Grid Coupling Hub w/ Keyway | N/A 1050-HUB-1-1/2-3/8X3/16KW | N/A 1 1/2 in | N/A 10-24 | N/A 3/8 x 3/16 in | N/A 2.380 in60.45 mm | N/A 1050 |
N/A ![]() |
69790405482 | N/A Grid Coupling Hub w/ Keyway | N/A 1050-HUB-1-5/8-3/8X3/16KW | N/A 1 5/8 in | N/A 10-24 | N/A 3/8 x 3/16 in | N/A 2.380 in60.45 mm | N/A 1050 |
N/A ![]() |
69790406110 | N/A Grid Coupling Hub w/ Keyway | N/A 1050-HUB-1-11/16-3/8X3/16KW | N/A 1 11/16 in | N/A 10-24 | N/A 3/8 x 3/16 in | N/A 2.380 in60.45 mm | N/A 1050 |
N/A ![]() |
69790405483 | N/A Grid Coupling Hub w/ Keyway | N/A 1050-HUB-1-3/4-3/8X3/16KW | N/A 1 3/4 in | N/A 10-24 | N/A 3/8 x 3/16 in | N/A 2.380 in60.45 mm | N/A 1050 |
N/A ![]() |
69790406111 | N/A Grid Coupling Hub w/ Keyway | N/A 1050-HUB-1-13/16-1/2X1/4KW | N/A 1 13/16 in | N/A 10-24 | N/A 1/2 x 1/4 in | N/A 2.380 in60.45 mm | N/A 1050 |
N/A ![]() |
69790405484 | N/A Grid Coupling Hub w/ Keyway | N/A 1050-HUB-1-7/8-1/2X1/4KW | N/A 1 7/8 in | N/A 10-24 | N/A 1/2 x 1/4 in | N/A 2.380 in60.45 mm | N/A 1050 |
N/A ![]() |
69790406141 | N/A Grid Coupling Hub w/ Keyway | N/A 1050-HUB-7/8-3/16X3/32KW | N/A 7/8 in | N/A 10-24 | N/A 3/16 x 3/32 in | N/A 2.380 in60.45 mm | N/A 1050 |
N/A ![]() |
69790406106 | N/A Grid Coupling Hub w/ Keyway | N/A 1050-HUB-15/16-1/4X1/8KW | N/A 15/16 in | N/A 10-24 | N/A 1/4 x 1/8 in | N/A 2.380 in60.45 mm | N/A 1050 |
N/A ![]() |
69790406112 | N/A Grid Coupling Hub w/ Keyway | N/A 1060-HUB-1"-1/4X1/8KW | N/A 1 in | N/A 10-24 | N/A 1/4 x 1/8 in | N/A 2.500 in63.50 mm | N/A 1060 |
N/A ![]() |
69790406113 | N/A Grid Coupling Hub w/ Keyway | N/A 1060-HUB-1-1/8-1/4X1/8KW | N/A 1 1/8 in | N/A 10-24 | N/A 1/4 x 1/8 in | N/A 2.500 in63.50 mm | N/A 1060 |
N/A ![]() |
69790406114 | N/A Grid Coupling Hub w/ Keyway | N/A 1060-HUB-1-3/16-1/4X1/8KW | N/A 1 3/16 in | N/A 10-24 | N/A 1/4 x 1/8 in | N/A 2.500 in63.50 mm | N/A 1060 |
N/A ![]() |
69790406115 | N/A Grid Coupling Hub w/ Keyway | N/A 1060-HUB-1-1/4-1/4X1/8KW | N/A 1 1/4 in | N/A 10-24 | N/A 1/4 x 1/8 in | N/A 2.500 in63.50 mm | N/A 1060 |
N/A ![]() |
69790405485 | N/A Grid Coupling Hub w/ Keyway | N/A 1060-HUB-1-3/8-5/16X5/32KW | N/A 1 3/8 in | N/A 10-24 | N/A 5/16 x 5/32 in | N/A 2.500 in63.50 mm | N/A 1060 |
N/A ![]() |
69790406116 | N/A Grid Coupling Hub w/ Keyway | N/A 1060-HUB-1-7/16-3/8X3/16KW | N/A 1 7/16 in | N/A 10-24 | N/A 3/8 x 3/16 in | N/A 2.500 in63.50 mm | N/A 1060 |
N/A ![]() |
69790405486 | N/A Grid Coupling Hub w/ Keyway | N/A 1060-HUB-1-1/2-3/8X3/16KW | N/A 1 1/2 in | N/A 10-24 | N/A 3/8 x 3/16 in | N/A 2.500 in63.50 mm | N/A 1060 |
N/A ![]() |
69790405487 | N/A Grid Coupling Hub w/ Keyway | N/A 1060-HUB-1-5/8-3/8X3/16KW | N/A 1 5/8 in | N/A 10-24 | N/A 3/8 x 3/16 in | N/A 2.500 in63.50 mm | N/A 1060 |
N/A ![]() |
69790406117 | N/A Grid Coupling Hub w/ Keyway | N/A 1060-HUB-1-11/16-3/8X3/16KW | N/A 1 11/16 in | N/A 10-24 | N/A 3/8 x 3/16 in | N/A 2.500 in63.50 mm | N/A 1060 |
N/A ![]() |