Part Number |
Item Name |
Description |
Bore Size |
Set Screw Style Coupling Size (Dimension T) |
Keyway Size (W x D) |
Length thru Bore |
Lovejoy® Grid Coupling Size |
CAD |
|---|---|---|---|---|---|---|---|---|
| 69790405511 | N/A Grid Coupling Hub w/ Keyway | N/A 1090-HUB-2-3/4-5/8X5/16KW | N/A 2 3/4 in | N/A 5/16-18 | N/A 5/8 x 5/16 in | N/A 3.880 in98.55 mm | N/A 1090 |
N/A |
| 69790405512 | N/A Grid Coupling Hub w/ Keyway | N/A 1090-HUB-2-7/8-3/4X3/8KW | N/A 2 7/8 in | N/A 5/16-18 | N/A 3/4 x 3/8 in | N/A 3.880 in98.55 mm | N/A 1090 |
N/A |
| 69790404386 | N/A Grid Coupling Hub w/ Keyway | N/A 1090-HUB-2-15/16-3/4X3/8KW | N/A 2 15/16 in | N/A 5/16-18 | N/A 3/4 x 3/8 in | N/A 3.880 in98.55 mm | N/A 1090 |
N/A |
| 69790405513 | N/A Grid Coupling Hub w/ Keyway | N/A 1090-HUB-3"-3/4X3/8KW | N/A 3 in | N/A 5/16-18 | N/A 3/4 x 3/8 in | N/A 3.880 in98.55 mm | N/A 1090 |
N/A |
| 69790405514 | N/A Grid Coupling Hub w/ Keyway | N/A 1090-HUB-3-1/8-3/4X3/8KW | N/A 3 1/8 in | N/A 5/16-18 | N/A 3/4 x 3/8 in | N/A 3.880 in98.55 mm | N/A 1090 |
N/A |
| 69790405515 | N/A Grid Coupling Hub w/ Keyway | N/A 1090-HUB-3-1/4-3/4X3/8KW | N/A 3 1/4 in | N/A 5/16-18 | N/A 3/4 x 3/8 in | N/A 3.880 in98.55 mm | N/A 1090 |
N/A |
| 69790405516 | N/A Grid Coupling Hub w/ Keyway | N/A 1090-HUB-3-3/8-7/8X7/16KW | N/A 3 3/8 in | N/A 5/16-18 | N/A 7/8 x 7/16 in | N/A 3.880 in98.55 mm | N/A 1090 |
N/A |
| 69790406158 | N/A Grid Coupling Hub w/ Keyway | N/A 1090-HUB-3-7/16-7/8X7/16KW | N/A 3 7/16 in | N/A 5/16-18 | N/A 7/8 x 7/16 in | N/A 3.880 in98.55 mm | N/A 1090 |
N/A |
| 69790405517 | N/A Grid Coupling Hub w/ Keyway | N/A 1090-HUB-3-1/2-7/8X7/16KW | N/A 3 1/2 in | N/A 5/16-18 | N/A 7/8 x 7/16 in | N/A 3.880 in98.55 mm | N/A 1090 |
N/A |
| 69790405519 | N/A Grid Coupling Hub w/ Keyway & Puller Hole | N/A 1100-HUB-2.4980/2.4990-5/8X5/16KW | N/A 2 1/2 in | N/A No Setscrew | N/A 5/8 x 5/16 in | N/A 4.750 in120.65 mm | N/A 1100 | N/A |
| 69790405520 | N/A Grid Coupling Hub w/ Keyway & Puller Hole | N/A 1100-HUB-2.6230/2.6240-5/8X5/16KW | N/A 2 5/8 in | N/A No Setscrew | N/A 5/8 x 5/16 in | N/A 4.750 in120.65 mm | N/A 1100 | N/A |
| 69790405521 | N/A Grid Coupling Hub w/ Keyway & Puller Hole | N/A 1100-HUB-2.7480/2.7490-5/8X5/16KW | N/A 2 3/4 in | N/A No Setscrew | N/A 5/8 x 5/16 in | N/A 4.750 in120.65 mm | N/A 1100 | N/A |
| 69790405522 | N/A Grid Coupling Hub w/ Keyway & Puller Hole | N/A 1100-HUB-2.8730/2.8740-3/4X3/8KW | N/A 2 7/8 in | N/A No Setscrew | N/A 3/4 x 3/8 in | N/A 4.750 in120.65 mm | N/A 1100 | N/A |
| 69790405523 | N/A Grid Coupling Hub w/ Keyway & Puller Hole | N/A 1100-HUB-2.9980/2.9990-3/4X3/8KW | N/A 3 in | N/A No Setscrew | N/A 3/4 x 3/8 in | N/A 4.750 in120.65 mm | N/A 1100 | N/A |
| 69790405524 | N/A Grid Coupling Hub w/ Keyway & Puller Hole | N/A 1100-HUB-3.1220/3.1235-3/4X3/8KW | N/A 3 1/8 in | N/A No Setscrew | N/A 3/4 x 3/8 in | N/A 4.750 in120.65 mm | N/A 1100 | N/A |
| 69790405525 | N/A Grid Coupling Hub w/ Keyway & Puller Hole | N/A 1100-HUB-3.2470/3.2485-3/4X3/8KW | N/A 3 1/4 in | N/A No Setscrew | N/A 3/4 x 3/8 in | N/A 4.750 in120.65 mm | N/A 1100 | N/A |
| 69790405526 | N/A Grid Coupling Hub w/ Keyway & Puller Hole | N/A 1100-HUB-3.3720/3.3735-7/8X7/16KW | N/A 3 3/8 in | N/A No Setscrew | N/A 7/8 x 7/16 in | N/A 4.750 in120.65 mm | N/A 1100 | N/A |
| 69790405527 | N/A Grid Coupling Hub w/ Keyway & Puller Hole | N/A 1100-HUB-3.4970/3.4985-7/8X7/16KW | N/A 3 1/2 in | N/A No Setscrew | N/A 7/8 x 7/16 in | N/A 4.750 in120.65 mm | N/A 1100 | N/A |
| 69790405528 | N/A Grid Coupling Hub w/ Keyway & Puller Hole | N/A 1100-HUB-3.6220/3.6235-7/8X7/16KW | N/A 3 5/8 in | N/A No Setscrew | N/A 7/8 x 7/16 in | N/A 4.750 in120.65 mm | N/A 1100 | N/A |
| 69790405529 | N/A Grid Coupling Hub w/ Keyway & Puller Hole | N/A 1100-HUB-3.7470/3.7485-7/8X7/16KW | N/A 3 3/4 in | N/A No Setscrew | N/A 7/8 x 7/16 in | N/A 4.750 in120.65 mm | N/A 1100 | N/A |
| 69790405530 | N/A Grid Coupling Hub w/ Keyway & Puller Hole | N/A 1100-HUB-3.8720/3.8735-1"X1/2KW | N/A 3 7/8 in | N/A No Setscrew | N/A 1 x 1/2 in | N/A 4.750 in120.65 mm | N/A 1100 | N/A |
| 69790405531 | N/A Grid Coupling Hub w/ Keyway & Puller Hole | N/A 1100-HUB-3.9970/3.9985-1"X1/2KW | N/A 4 in | N/A No Setscrew | N/A 1 x 1/2 in | N/A 4.750 in120.65 mm | N/A 1100 | N/A |
| 69790405532 | N/A Grid Coupling Hub w/ Keyway & Puller Hole | N/A 1110-HUB-2.9980/2.9990-3/4X3/8KW | N/A 3 in | N/A No Setscrew | N/A 3/4 x 3/8 in | N/A 5.00 in127.00 mm | N/A 1110 |
N/A |
| 69790405533 | N/A Grid Coupling Hub w/ Keyway & Puller Hole | N/A 1110-HUB-3.1220/3.1235-3/4X3/8KW | N/A 3 1/8 in | N/A No Setscrew | N/A 3/4 x 3/8 in | N/A 5.00 in127.00 mm | N/A 1110 |
N/A |
| 69790405534 | N/A Grid Coupling Hub w/ Keyway & Puller Hole | N/A 1110-HUB-3.2470/3.2485-3/4X3/8KW | N/A 3 1/4 in | N/A No Setscrew | N/A 3/4 x 3/8 in | N/A 5.00 in127.00 mm | N/A 1110 |
N/A |