Part Number |
Item Name |
Description |
Bore Size |
Set Screw Style Coupling Size (Dimension T) |
Keyway Size (W x D) |
Length thru Bore |
Lovejoy® Grid Coupling Size |
CAD |
|---|---|---|---|---|---|---|---|---|
| 69790405535 | N/A Grid Coupling Hub w/ Keyway & Puller Hole | N/A 1110-HUB-3.3720/3.3735-7/8X7/16KW | N/A 3 3/8 in | N/A No Setscrew | N/A 7/8 x 7/16 in | N/A 5.00 in127.00 mm | N/A 1110 |
N/A |
| 69790405536 | N/A Grid Coupling Hub w/ Keyway & Puller Hole | N/A 1110-HUB-3.4970/3.4985-7/8X7/16KW | N/A 3 1/2 in | N/A No Setscrew | N/A 7/8 x 7/16 in | N/A 5.00 in127.00 mm | N/A 1110 |
N/A |
| 69790405537 | N/A Grid Coupling Hub w/ Keyway & Puller Hole | N/A 1110-HUB-3.6220/3.6235-7/8X7/16KW | N/A 3 5/8 in | N/A No Setscrew | N/A 7/8 x 7/16 in | N/A 5.00 in127.00 mm | N/A 1110 |
N/A |
| 69790405538 | N/A Grid Coupling Hub w/ Keyway & Puller Hole | N/A 1110-HUB-3.7470/3.7485-7/8X7/16KW | N/A 3 3/4 in | N/A No Setscrew | N/A 7/8 x 7/16 in | N/A 5.00 in127.00 mm | N/A 1110 |
N/A |
| 69790405539 | N/A Grid Coupling Hub w/ Keyway & Puller Hole | N/A 1110-HUB-3.8720/3.8735-1"X1/2KW | N/A 3 7/8 in | N/A No Setscrew | N/A 1 x 1/2 in | N/A 5.00 in127.00 mm | N/A 1110 |
N/A |
| 69790405540 | N/A Grid Coupling Hub w/ Keyway & Puller Hole | N/A 1110-HUB-3.9970/3.9985-1"X1/2KW | N/A 4 in | N/A No Setscrew | N/A 1 x 1/2 in | N/A 5.00 in127.00 mm | N/A 1110 |
N/A |
| 69790405541 | N/A Grid Coupling Hub w/ Keyway & Puller Hole | N/A 1110-HUB-4.4965/4.4980-1"X1/2KW | N/A 4 1/2 in | N/A No Setscrew | N/A 1 x 1/2 in | N/A 5.00 in127.00 mm | N/A 1110 |
N/A |
| 69790405542 | N/A Grid Coupling Hub w/ Keyway & Puller Hole | N/A 1120-HUB-2.9980/2.9990-3/4X3/8KW | N/A 3 in | N/A No Setscrew | N/A 3/4 x 3/8 in | N/A 5.880 in149.35 mm | N/A 1120 |
N/A |
| 69790405543 | N/A Grid Coupling Hub w/ Keyway & Puller Hole | N/A 1120-HUB-3.1220/3.1235-3/4X3/8KW | N/A 3 1/8 in | N/A No Setscrew | N/A 3/4 x 3/8 in | N/A 5.880 in149.35 mm | N/A 1120 |
N/A |
| 69790405544 | N/A Grid Coupling Hub w/ Keyway & Puller Hole | N/A 1120-HUB-3.2470/3.2485-3/4X3/8KW | N/A 3 1/4 in | N/A No Setscrew | N/A 3/4 x 3/8 in | N/A 5.880 in149.35 mm | N/A 1120 |
N/A |
| 69790405545 | N/A Grid Coupling Hub w/ Keyway & Puller Hole | N/A 1120-HUB-3.3720/3.3735-7/8X7/16KW | N/A 3 3/8 in | N/A No Setscrew | N/A 7/8 x 7/16 in | N/A 5.880 in149.35 mm | N/A 1120 |
N/A |
| 69790405546 | N/A Grid Coupling Hub w/ Keyway & Puller Hole | N/A 1120-HUB-3.4970/3.4985-7/8X7/16KW | N/A 3 1/2 in | N/A No Setscrew | N/A 7/8 x 7/16 in | N/A 5.880 in149.35 mm | N/A 1120 |
N/A |
| 69790405547 | N/A Grid Coupling Hub w/ Keyway & Puller Hole | N/A 1120-HUB-3.6220/3.6235-7/8X7/16KW | N/A 3 5/8 in | N/A No Setscrew | N/A 7/8 x 7/16 in | N/A 5.880 in149.35 mm | N/A 1120 |
N/A |
| 69790405548 | N/A Grid Coupling Hub w/ Keyway & Puller Hole | N/A 1120-HUB-3.7470/3.7485-7/8X7/16KW | N/A 3 3/4 in | N/A No Setscrew | N/A 7/8 x 7/16 in | N/A 5.880 in149.35 mm | N/A 1120 |
N/A |
| 69790405549 | N/A Grid Coupling Hub w/ Keyway & Puller Hole | N/A 1120-HUB-3.8720/3.8735-1"X1/2KW | N/A 3 7/8 in | N/A No Setscrew | N/A 1 x 1/2 in | N/A 5.880 in149.35 mm | N/A 1120 |
N/A |
| 69790405550 | N/A Grid Coupling Hub w/ Keyway & Puller Hole | N/A 1120-HUB-3.9970/3.9985-1"X1/2KW | N/A 4 in | N/A No Setscrew | N/A 1 x 1/2 in | N/A 5.880 in149.35 mm | N/A 1120 |
N/A |
| 69790405551 | N/A Grid Coupling Hub w/ Keyway & Puller Hole | N/A 1120-HUB-4.4965/4.4980-1"X1/2KW | N/A 4 1/2 in | N/A No Setscrew | N/A 1 x 1/2 in | N/A 5.880 in149.35 mm | N/A 1120 |
N/A |
| 69790405552 | N/A Grid Coupling Hub w/ Keyway & Puller Hole | N/A 1120-HUB-4.9965/4.9980-1-1/4X5/8KW | N/A 5 in | N/A No Setscrew | N/A 1 1/4 x 5/8 in | N/A 5.880 in149.35 mm | N/A 1120 |
N/A |
| 69790405553 | N/A Grid Coupling Hub w/ Keyway & Puller Hole | N/A 1130-HUB-3.4970/3.4985-7/8X7/16KW | N/A 3 1/2 in | N/A No Setscrew | N/A 7/8 x 7/16 in | N/A 6.380 in162.05 mm | N/A 1130 |
N/A |
| 69790405554 | N/A Grid Coupling Hub w/ Keyway & Puller Hole | N/A 1130-HUB-3.6220/3.6235-7/8X7/16KW | N/A 3 5/8 in | N/A No Setscrew | N/A 7/8 x 7/16 in | N/A 6.380 in162.05 mm | N/A 1130 |
N/A |
| 69790405555 | N/A Grid Coupling Hub w/ Keyway & Puller Hole | N/A 1130-HUB-3.7470/3.7485-7/8X7/16KW | N/A 3 3/4 in | N/A No Setscrew | N/A 7/8 x 7/16 in | N/A 6.380 in162.05 mm | N/A 1130 |
N/A |
| 69790405556 | N/A Grid Coupling Hub w/ Keyway & Puller Hole | N/A 1130-HUB-3.8720/3.8735-1"X1/2KW | N/A 3 7/8 in | N/A No Setscrew | N/A 1 x 1/2 in | N/A 6.380 in162.05 mm | N/A 1130 |
N/A |
| 69790405557 | N/A Grid Coupling Hub w/ Keyway & Puller Hole | N/A 1130-HUB-3.9970/3.9985-1"X1/2KW | N/A 4 in | N/A No Setscrew | N/A 1 x 1/2 in | N/A 6.380 in162.05 mm | N/A 1130 | N/A |
| 69790405558 | N/A Grid Coupling Hub w/ Keyway & Puller Hole | N/A 1130-HUB-4.4965/4.4980-1"X1/2KW | N/A 4 1/2 in | N/A No Setscrew | N/A 1 x 1/2 in | N/A 6.380 in162.05 mm | N/A 1130 | N/A |
| 69790405559 | N/A Grid Coupling Hub w/ Keyway & Puller Hole | N/A 1130-HUB-4.9965/4.9980-1-1/4X5/8KW | N/A 5 in | N/A No Setscrew | N/A 1 1/4 x 5/8 in | N/A 6.380 in162.05 mm | N/A 1130 | N/A |