Part Number |
Description |
Bore Size |
Coupling Size |
Keyway Size (W x D) |
Length thru Bore |
Outside Diameter |
|---|---|---|---|---|---|---|
| 68514458597 | N/A LC090-HUB-12MMH7-4X1.8MMKW | N/A 12.00 mm | N/A LC090 | N/A 4 x 1.8 mm | N/A 0.810 in20.57 mm | N/A 2.11 in53.59 mm |
| 68514458556 | N/A LC090-HUB-14MMH7-5X2.3MMKW | N/A 14.00 mm | N/A LC090 | N/A 5 x 2.3 mm | N/A 0.810 in20.57 mm | N/A 2.11 in53.59 mm |
| 68514458599 | N/A LC090-HUB-15MMH7-5X2.3MMKW | N/A 15 mm | N/A LC090 | N/A 5 x 2.3 mm | N/A 0.810 in20.57 mm | N/A 2.11 in53.59 mm |
| 68514458557 | N/A LC090-HUB-19MMH7-6X2.8MMKW | N/A 19.00 mm | N/A LC090 | N/A 6 x 2.8 mm | N/A 0.810 in20.57 mm | N/A 2.11 in53.59 mm |
| 68514458558 | N/A LC090-HUB-24MMH7-8X3.3MMKW | N/A 24.00 mm | N/A LC090 | N/A 8 X 3.3 mm | N/A 0.810 in20.57 mm | N/A 2.11 in53.59 mm |
| 68514458600 | N/A LC090-HUB-25MMH7-8X3.3MMKW | N/A 25.00 mm | N/A LC090 | N/A 8 X 3.3 mm | N/A 0.810 in20.57 mm | N/A 2.11 in53.59 mm |
| 68514458559 | N/A LC095-HUB-14MMH7-5X2.3MMKW | N/A 14.00 mm | N/A LC095 | N/A 5 x 2.3 mm | N/A 1 in25.4 mm | N/A 2.11 in53.59 mm |
| 68514476249 | N/A LC095-HUB-15MMH7-5X2.3MMKW | N/A 15 mm | N/A LC095 | N/A 5 x 2.3 mm | N/A 1 in25.4 mm | N/A 2.11 in53.59 mm |
| 68514458593 | N/A LC095-HUB-16MMH7-5X2.3MMKW | N/A 16.00 mm | N/A LC095 | N/A 5 x 2.3 mm | N/A 1 in25.4 mm | N/A 2.11 in53.59 mm |
| 68514458560 | N/A LC095-HUB-19MMH7-6X2.8MMKW | N/A 19.00 mm | N/A LC095 | N/A 6 x 2.8 mm | N/A 1 in25.4 mm | N/A 2.11 in53.59 mm |
| 68514458594 | N/A LC095-HUB-20MMH7-6X2.8MMKW | N/A 20.00 mm | N/A LC095 | N/A 6 x 2.8 mm | N/A 1 in25.4 mm | N/A 2.11 in53.59 mm |
| 68514458561 | N/A LC095-HUB-24MMH7-8X3.3MMKW | N/A 24.00 mm | N/A LC095 | N/A 8 X 3.3 mm | N/A 1 in25.4 mm | N/A 2.11 in53.59 mm |
| 68514458595 | N/A LC095-HUB-25MMH7-8X3.3MMKW | N/A 25.00 mm | N/A LC095 | N/A 8 X 3.3 mm | N/A 1 in25.4 mm | N/A 2.11 in53.59 mm |
| 68514458562 | N/A LC095-HUB-28MMH7-8X3.3MMKW | N/A 28.00 mm | N/A LC095 | N/A 8 X 3.3 mm | N/A 1 in25.4 mm | N/A 2.11 in53.59 mm |
| 68514456197 | N/A LC099-HUB-19MMH7-6X2.8MMKW | N/A 19.00 mm | N/A LC099 | N/A 6 x 2.8 mm | N/A 1.060 in26.92 mm | N/A 2.53 in64.26 mm |
| 68514458588 | N/A LC099-HUB-24MMH7-8X3.3MMKW | N/A 24.00 mm | N/A LC099 | N/A 8 X 3.3 mm | N/A 1.060 in26.92 mm | N/A 2.53 in64.26 mm |
| 68514458589 | N/A LC099-HUB-25MMH7-8X3.3MMKW | N/A 25.00 mm | N/A LC099 | N/A 8 X 3.3 mm | N/A 1.060 in26.92 mm | N/A 2.53 in64.26 mm |
| 68514458590 | N/A LC099-HUB-28MMH7-8X3.3MMKW | N/A 28.00 mm | N/A LC099 | N/A 8 X 3.3 mm | N/A 1.060 in26.92 mm | N/A 2.53 in64.26 mm |
| 68514452806 | N/A LC100-HUB-32MMH7-10X3.3MMKW | N/A 32.00 mm | N/A LC100 | N/A 10 x 3.3 mm | N/A 1.38 in35.05 mm | N/A 2.53 in64.26 mm |
| 68514458563 | N/A LC100-HUB-19MMH7-6X2.8MMKW | N/A 19.00 mm | N/A LC100 | N/A 6 x 2.8 mm | N/A 1.38 in35.05 mm | N/A 2.53 in64.26 mm |
| 68514458564 | N/A LC100-HUB-24MMH7-8X3.3MMKW | N/A 24.00 mm | N/A LC100 | N/A 8 X 3.3 mm | N/A 1.38 in35.05 mm | N/A 2.53 in64.26 mm |
| 68514458565 | N/A LC100-HUB-28MMH7-8X3.3MMKW | N/A 28.00 mm | N/A LC100 | N/A 8 X 3.3 mm | N/A 1.38 in35.05 mm | N/A 2.53 in64.26 mm |
| 68514458587 | N/A LC110-HUB-32MMH7-10X3.3MMKW | N/A 32.00 mm | N/A LC110 | N/A 10 x 3.3 mm | N/A 1.690 in42.93 mm | N/A 3.31 in84.07 mm |
| 68514458569 | N/A LC110-HUB-38MMH7-10X3.3MMKW | N/A 38.00 mm | N/A LC110 | N/A 10 x 3.3 mm | N/A 1.690 in42.93 mm | N/A 3.31 in84.07 mm |
| 68514458570 | N/A LC110-HUB-42MMH7-12X3.3MMKW | N/A 42 mm | N/A LC110 | N/A 12 X 3.3 mm | N/A 1.690 in42.93 mm | N/A 3.31 in84.07 mm |