Part Number |
Description |
Bore Size |
Coupling Size |
Keyway Size (W x D) |
Length thru Bore |
Outside Diameter |
|---|---|---|---|---|---|---|
| 68514445323 | N/A LC090-HUB-1/2-NKW | N/A 1/2 in | N/A LC090 | N/A No Keyway | N/A 0.810 in20.57 mm | N/A 2.11 in53.59 mm |
| 68514445321 | N/A LC090-HUB-1/4-NKW | N/A 1/4 in | N/A LC090 | N/A No Keyway | N/A 0.810 in20.57 mm | N/A 2.11 in53.59 mm |
| 68514445322 | N/A LC090-HUB-3/8-NKW | N/A 3/8 in | N/A LC090 | N/A No Keyway | N/A 0.810 in20.57 mm | N/A 2.11 in53.59 mm |
| 68514411133 | N/A LC095-HUB-1/2-NKW | N/A 1/2 in | N/A LC095 | N/A No Keyway | N/A 1 in25.4 mm | N/A 2.11 in53.59 mm |
| 68514411828 | N/A LC110-HUB-5/8-NKW-N/LBL | N/A 5/8 in | N/A LC110 | N/A No Keyway | N/A 1.690 in42.93 mm | N/A 3.31 in84.07 mm |
| 68514445412 | N/A LC150-HUB-5/8-NKW | N/A 5/8 in | N/A LC150 | N/A No Keyway | N/A 1.75 in44.45 mm | N/A 3.75 in95.25 mm |
| 68514412322 | N/A LC190-HUB-3/4-NKW | N/A 3/4 in | N/A LC190 | N/A No Keyway | N/A 1.94 in49.28 mm | N/A 4.50 in114.30 mm |
| 68514412456 | N/A LC225-HUB-3/4-NKW | N/A 3/4 in | N/A LC225 | N/A No Keyway | N/A 2.190 in55.63 mm | N/A 5.00 in127.00 mm |